[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-305/300-509","name":"Plug-in current transformer; Primary rated current 300 A; Secondary rated current: 5 A; Rated power: 5 VA; Accuracy class: 0.5; Conformity assessed","url":"/energy-measurement-technology/plug-in-current-transformer/p/855-305_300-509","description":"<p><b>Short description:</b></p>WAGO's plug-in current transformers for billing measurement (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.<br/>These plug-in current transformers comply with the conformity assessment procedure (module D) and can be used for billing purposes in Germany (MessEG).<br/><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>Accessories: 879-3040; Energy Meter; with Push-in CAGE CLAMP<sup>®</sup> and lever; transformer connection (2PUCT)</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTYzNzA2fGltYWdlL2pwZWd8YURKbEwyZzFNQzh4TlRBNE1USTFOVFF3TXpVMU1BfDUzMDJhODgyODAwNDA4NmExZjc3YjNkY2YyN2QwYzYxNGE4YjBkMWIyYTliODFlYTljYjgyZTcyYTU4NTgxOWQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"3993623_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhREJrTDJoaU5DOHhOVEE0TVRJMU5qSTRPREk0Tmk4eE5EUXdYek01T1RNMk1qTmZSRVV1YW5Cbnw4MzdkMWNkMjg3ZWZjZTQyMjhjNTc4YTk0ZDBkNjI1YmUxZDY2NWRlNWMxZDY4NmI3NDRiNTc1ZDEyODZkNzFm","altText":"1440_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRGczTDJoaVlTOHhOVEE0TVRJMU5qUTFNakV5Tmk4eE1qZ3dYek01T1RNMk1qTmZSRVV1YW5CbnwyMjM1NmMxYWYxYTE0NGZjMzE1ZTI4OGVjNzQ4NjQ1N2ExZGZlNDE1OWM1YzZkZmI0ZTJlZWZkZDdhYTAwZWEy","altText":"1280_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzNDZ8aW1hZ2UvanBlZ3xhREF6TDJoak5TOHhOVEE0TVRJMU5qYzNPVGd3Tmk4eE1ESTBYek01T1RNMk1qTmZSRVV1YW5Cbnw0M2M3MTQ1MDhhZDM2Njc5YjA1YzJlNDdmMjdkZjI1MjFiNWQ0YTViZjNmOThkN2JkOWEzNzJjMTEzOWNlM2Jj","altText":"1024_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODQzM3xpbWFnZS9qcGVnfGFERTRMMmhsT1M4eE5UQTRNVEkxTnpBM05EY3hPQzgzTmpoZk16azVNell5TTE5RVJTNXFjR2N8NDRiMDBiNWM0YWEwM2U2NTU0ZTc5ZGY5M2M1MGM5ODAxYjU1Nzg3YTIwYWVhNmYzMDhjNWM5OGQ4M2UyMDUyNA","altText":"768_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQzMnxpbWFnZS9qcGVnfGFEUTRMMmhsTWk4eE5UQTRNVEkxTnpJM01UTXlOaTgwT0RCZk16azVNell5TTE5RVJTNXFjR2N8OTgzMTA3NDIyNjk4ZDQzMTlkZTllN2ViMGE4MDhhMzg4MWIwNjMzNmQ2MWM3NWRiMTBiMzhiMjkwYjY0MWYxMQ","altText":"480_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3993623_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzExfGltYWdlL2pwZWd8YURSaUwyZzNNaTh4TlRBNE1USTFPRFF4T0RJd05pOHhNakJmTXprNU16WXlNMTlFUlM1cWNHY3wzNjEyYjUwYjUyOGUxMTVhZGQ1ODRmZDVkYTY1ZWU0ZGYzMzFiOWEwZTY5Y2RlMWIwNjliYWRhM2Q0NmMzNzYz","altText":"120_3993623_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_3993623_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993623_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993623_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhREJrTDJoaU5DOHhOVEE0TVRJMU5qSTRPREk0Tmk4eE5EUXdYek01T1RNMk1qTmZSRVV1YW5Cbnw4MzdkMWNkMjg3ZWZjZTQyMjhjNTc4YTk0ZDBkNjI1YmUxZDY2NWRlNWMxZDY4NmI3NDRiNTc1ZDEyODZkNzFm","altText":"1440_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3993623_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRGczTDJoaVlTOHhOVEE0TVRJMU5qUTFNakV5Tmk4eE1qZ3dYek01T1RNMk1qTmZSRVV1YW5CbnwyMjM1NmMxYWYxYTE0NGZjMzE1ZTI4OGVjNzQ4NjQ1N2ExZGZlNDE1OWM1YzZkZmI0ZTJlZWZkZDdhYTAwZWEy","altText":"1280_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3993623_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzNDZ8aW1hZ2UvanBlZ3xhREF6TDJoak5TOHhOVEE0TVRJMU5qYzNPVGd3Tmk4eE1ESTBYek01T1RNMk1qTmZSRVV1YW5Cbnw0M2M3MTQ1MDhhZDM2Njc5YjA1YzJlNDdmMjdkZjI1MjFiNWQ0YTViZjNmOThkN2JkOWEzNzJjMTEzOWNlM2Jj","altText":"1024_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3993623_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODQzM3xpbWFnZS9qcGVnfGFERTRMMmhsT1M4eE5UQTRNVEkxTnpBM05EY3hPQzgzTmpoZk16azVNell5TTE5RVJTNXFjR2N8NDRiMDBiNWM0YWEwM2U2NTU0ZTc5ZGY5M2M1MGM5ODAxYjU1Nzg3YTIwYWVhNmYzMDhjNWM5OGQ4M2UyMDUyNA","altText":"768_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3993623_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQzMnxpbWFnZS9qcGVnfGFEUTRMMmhsTWk4eE5UQTRNVEkxTnpJM01UTXlOaTgwT0RCZk16azVNell5TTE5RVJTNXFjR2N8OTgzMTA3NDIyNjk4ZDQzMTlkZTllN2ViMGE4MDhhMzg4MWIwNjMzNmQ2MWM3NWRiMTBiMzhiMjkwYjY0MWYxMQ","altText":"480_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3993623_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993623_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzExfGltYWdlL2pwZWd8YURSaUwyZzNNaTh4TlRBNE1USTFPRFF4T0RJd05pOHhNakJmTXprNU16WXlNMTlFUlM1cWNHY3wzNjEyYjUwYjUyOGUxMTVhZGQ1ODRmZDVkYTY1ZWU0ZGYzMzFiOWEwZTY5Y2RlMWIwNjliYWRhM2Q0NmMzNzYz","altText":"120_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3993623_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTYzNzA2fGltYWdlL2pwZWd8YURKbEwyZzFNQzh4TlRBNE1USTFOVFF3TXpVMU1BfDUzMDJhODgyODAwNDA4NmExZjc3YjNkY2YyN2QwYzYxNGE4YjBkMWIyYTliODFlYTljYjgyZTcyYTU4NTgxOWQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3993623_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU2NnxpbWFnZS9qcGVnfGFEUmpMMmcwTnk4eE5UQTVPRFk1TkRJM01UQXdOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzA1ZjllZTVkNDMwNWYxMjljYTdiYWMxNjk0ZTI0NjQ3Y2U5YzllMmNkZDBiMTM5ZTQyNGNjMDZmOWI4ZGQ3ZA","altText":"1440_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODEwOHxpbWFnZS9qcGVnfGFHUTVMMmcxTkM4eE5UQTVPRFk1TkRZMk5ESXlNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg0ZGYwNTBmM2JlYmEyMzMxZjJmM2UxZGJiY2QwYjc2YmFhZGQwYmM5ZjE5NjY4MjhmMWZlMDgyMWIyNzlmMg","altText":"1280_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDg0NXxpbWFnZS9qcGVnfGFHRTRMMmcxWlM4eE5UQTVPRFk1TkRreU5qTTJOaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YmJhYjQ2YzIxMDY1ZjZiY2I5ZDQ0ZTllMTEyMzI0Zjk4ZDc3ZTdkMTc0MjQ0MTc0N2I1Y2YwM2MxOGJiYjc2Ng","altText":"1024_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2MXxpbWFnZS9qcGVnfGFHUXlMMmhoWkM4eE5UQTVPRFk1TlRFNE9EVXhNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxN2NmNTVkZWRlMjdjMTI4M2FhZjQ1YjJiN2NkOTgwNDc3NzMwMjExNjcyMDNmY2YzYWFlOGE1NGIyYmFmNjE0","altText":"768_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0MHxpbWFnZS9qcGVnfGFHVXhMMmhpTXk4eE5UQTVPRFk1TlRNeE9UVTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0MzIwOWQ3NTRlODkzZWQ2MDRmMDkwNjFjNzg3MzEzYWFiMzI2M2NjMmMxOWM4N2I2NDU0ZWRhNjIzMDFkNDky","altText":"480_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3fGltYWdlL2pwZWd8YUdJMUwyaGtaUzh4TlRBNU9EWTVOalF6TXpZNU5DOHhNakJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzY2E4ZDYwY2RkZDAzNWMzMGU5YTMwYmY4ZDc3MzU0NDA2NTZjZTI3OTJjOGJjOGU4MjAxZjhiYmQxOTE4ZDQ","altText":"120_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTc3Nzd8aW1hZ2UvanBlZ3xhREkxTDJneE9DOHhOVEE1T0RZNU16VTRNamczT0F8MTIwNzY4OThhMmExZDJhZmI5Nzg4MTEzZDM0ODViN2NjNjJmNDhkNzkwMGYwN2E1OTViZjc4ODM0NDQyOTZiYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFETTFMMmcyTmk4eE5EWXpPREF6TXpVd01qSXpPQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NzQ5YzE3MDgxZjEzZWU4OWQ5ZTk3MWVmNDA0ODMxMDg4MDBmMzk5YTY2ZmYzZDIwZDk2N2M2MmUwOGIyYmM1YQ","altText":"1440_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEZzNMMmcyTlM4eE5EWXpPREF6TXpVMk56YzNOQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk2NTAzMmE5YTJhZmQyNjg4ZjJjOGVjZGUxZDhmNTY1YmM2NGIyNDY0M2RmYTg2N2Q4ODM3ZjFhMTY0Y2U1YQ","altText":"1280_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzc3M3xpbWFnZS9qcGVnfGFEYzFMMmcyTWk4eE5EWXpPREF6TXpZek16TXhNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU4MmJiZDg5YzkwMTQ3N2Q4NzY3NDVhY2E4NDIzZjBiMWExOTI4MmI3NTBiY2M5MGYxODBhM2RlOTg3OTEwNw","altText":"1024_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTA1MHxpbWFnZS9qcGVnfGFHTTRMMmcyTVM4eE5EWXpPREF6TXpZNU9EZzBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3xkMWQwYTg0OWU3NGJkMjEwNzhhM2U1ZWIyNmU0YTdiYmM5OGYxMDM2MWZiMDMzYjhiNzliN2I3MzdhMmI3ZmQ3","altText":"768_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5NHxpbWFnZS9qcGVnfGFHSTJMMmcxWlM4eE5EWXpPREF6TXpjMk5ETTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3wxOTUyNDM5YmY1ZjgwMjNjNmZmNDE0YzhiODNiYTJmNTJlNDYxODkxMTY4MTA1MzFhYmQzNDZkMDNmNjY2Nzhk","altText":"480_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YUROa0wyZ3daQzh4TkRZek9EQXpOREF5TmpVeU5pOHhNakJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGIyOGEzOGJmOWRhMTA0ZjdkZGJmMTE3N2ViMTg3YjI5ZTkxNjAxODUyNGVjM2RhZmMyNGYwN2EyNWZmNmNhNGY","altText":"120_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVTBMMmhrWXk4eE5EWXpOemM1T1RRM016RTRNZ3wyZTcxYzc5MWJjZjZhZTI3MWM0NDdlMTJjMGQ0YTljZDA1YWQ2ZDQ5MWVhY2MwZDM1MzgyOGFkMjY5MjhiMjdk","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993623_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993623_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRFJsTDJoaU1DOHhOVEE0TVRJMU5qRTFOekl4TkM4eU1EQXdYek01T1RNMk1qTmZSRVV1YW5CbnwyNDYzODMwZTUzM2VjODliMTVjMzRmYWQwMTI5MTk4NzkyZWJjZjExMjIzZWY5YTA1MmE3YTg5ZDIyNmZjZTlj","altText":"2000_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993623_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhREJrTDJoaU5DOHhOVEE0TVRJMU5qSTRPREk0Tmk4eE5EUXdYek01T1RNMk1qTmZSRVV1YW5Cbnw4MzdkMWNkMjg3ZWZjZTQyMjhjNTc4YTk0ZDBkNjI1YmUxZDY2NWRlNWMxZDY4NmI3NDRiNTc1ZDEyODZkNzFm","altText":"1440_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3993623_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2Mjh8aW1hZ2UvanBlZ3xhRGczTDJoaVlTOHhOVEE0TVRJMU5qUTFNakV5Tmk4eE1qZ3dYek01T1RNMk1qTmZSRVV1YW5CbnwyMjM1NmMxYWYxYTE0NGZjMzE1ZTI4OGVjNzQ4NjQ1N2ExZGZlNDE1OWM1YzZkZmI0ZTJlZWZkZDdhYTAwZWEy","altText":"1280_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3993623_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzNDZ8aW1hZ2UvanBlZ3xhREF6TDJoak5TOHhOVEE0TVRJMU5qYzNPVGd3Tmk4eE1ESTBYek01T1RNMk1qTmZSRVV1YW5Cbnw0M2M3MTQ1MDhhZDM2Njc5YjA1YzJlNDdmMjdkZjI1MjFiNWQ0YTViZjNmOThkN2JkOWEzNzJjMTEzOWNlM2Jj","altText":"1024_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3993623_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODQzM3xpbWFnZS9qcGVnfGFERTRMMmhsT1M4eE5UQTRNVEkxTnpBM05EY3hPQzgzTmpoZk16azVNell5TTE5RVJTNXFjR2N8NDRiMDBiNWM0YWEwM2U2NTU0ZTc5ZGY5M2M1MGM5ODAxYjU1Nzg3YTIwYWVhNmYzMDhjNWM5OGQ4M2UyMDUyNA","altText":"768_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3993623_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQzMnxpbWFnZS9qcGVnfGFEUTRMMmhsTWk4eE5UQTRNVEkxTnpJM01UTXlOaTgwT0RCZk16azVNell5TTE5RVJTNXFjR2N8OTgzMTA3NDIyNjk4ZDQzMTlkZTllN2ViMGE4MDhhMzg4MWIwNjMzNmQ2MWM3NWRiMTBiMzhiMjkwYjY0MWYxMQ","altText":"480_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3993623_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ2fGltYWdlL2pwZWd8YUdOaUwyaGtOeTh4TlRBNE1USTFOelU1T1RBd05pOHlNREJmTXprNU16WXlNMTlFUlM1cWNHY3xlOTRmYzU2ZTRiNDg1NWJlYmRhYTcwZDYwYWZkM2NjNDk2NmEzNzQzZDkxM2U4NjUyMTQ5MDZiNzg4MGNiYTE3","altText":"200_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993623_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3993623-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzExfGltYWdlL2pwZWd8YURSaUwyZzNNaTh4TlRBNE1USTFPRFF4T0RJd05pOHhNakJmTXprNU16WXlNMTlFUlM1cWNHY3wzNjEyYjUwYjUyOGUxMTVhZGQ1ODRmZDVkYTY1ZWU0ZGYzMzFiOWEwZTY5Y2RlMWIwNjliYWRhM2Q0NmMzNzYz","altText":"120_3993623_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3993623_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTYzNzA2fGltYWdlL2pwZWd8YURKbEwyZzFNQzh4TlRBNE1USTFOVFF3TXpVMU1BfDUzMDJhODgyODAwNDA4NmExZjc3YjNkY2YyN2QwYzYxNGE4YjBkMWIyYTliODFlYTljYjgyZTcyYTU4NTgxOWQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3993623_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0MTF8aW1hZ2UvanBlZ3xhRGRqTDJnME1DOHhOVEE1T0RZNU5EQTNORE01T0M4eU1EQXdYekF5TURBd01ESTBNREF3TVdJMVpqVXdNREF4TURCaU5sOUVSUzVxY0djfGYzODYxZjk2NGE2MTI4MTUzMjZmNWNmOGIxNzkzOTY4ODllZGRhYmFmYTY1MGFkM2FjMmE1ZDc3YWRkMTNkZWY","altText":"2000_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU2NnxpbWFnZS9qcGVnfGFEUmpMMmcwTnk4eE5UQTVPRFk1TkRJM01UQXdOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzA1ZjllZTVkNDMwNWYxMjljYTdiYWMxNjk0ZTI0NjQ3Y2U5YzllMmNkZDBiMTM5ZTQyNGNjMDZmOWI4ZGQ3ZA","altText":"1440_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODEwOHxpbWFnZS9qcGVnfGFHUTVMMmcxTkM4eE5UQTVPRFk1TkRZMk5ESXlNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg0ZGYwNTBmM2JlYmEyMzMxZjJmM2UxZGJiY2QwYjc2YmFhZGQwYmM5ZjE5NjY4MjhmMWZlMDgyMWIyNzlmMg","altText":"1280_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDg0NXxpbWFnZS9qcGVnfGFHRTRMMmcxWlM4eE5UQTVPRFk1TkRreU5qTTJOaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0kxWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YmJhYjQ2YzIxMDY1ZjZiY2I5ZDQ0ZTllMTEyMzI0Zjk4ZDc3ZTdkMTc0MjQ0MTc0N2I1Y2YwM2MxOGJiYjc2Ng","altText":"1024_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA2MXxpbWFnZS9qcGVnfGFHUXlMMmhoWkM4eE5UQTVPRFk1TlRFNE9EVXhNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxN2NmNTVkZWRlMjdjMTI4M2FhZjQ1YjJiN2NkOTgwNDc3NzMwMjExNjcyMDNmY2YzYWFlOGE1NGIyYmFmNjE0","altText":"768_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0MHxpbWFnZS9qcGVnfGFHVXhMMmhpTXk4eE5UQTVPRFk1TlRNeE9UVTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZalZtTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0MzIwOWQ3NTRlODkzZWQ2MDRmMDkwNjFjNzg3MzEzYWFiMzI2M2NjMmMxOWM4N2I2NDU0ZWRhNjIzMDFkNDky","altText":"480_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL2pwZWd8YURjeUwyaGlZaTh4TlRBNU9EWTVOVFU0TVRjeU5pOHlNREJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3NTY5Njg4ZWVmN2Y0MDQ2Y2NlYWRhZjYxZWVmZmE3NDEzZTk3MzY2N2UxYTc5OWEwYjgyNDg0ODM0NDBlYmE","altText":"200_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b5f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3fGltYWdlL2pwZWd8YUdJMUwyaGtaUzh4TlRBNU9EWTVOalF6TXpZNU5DOHhNakJmTURJd01EQXdNalF3TURBeFlqVm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzY2E4ZDYwY2RkZDAzNWMzMGU5YTMwYmY4ZDc3MzU0NDA2NTZjZTI3OTJjOGJjOGU4MjAxZjhiYmQxOTE4ZDQ","altText":"120_020000240001b5f5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTc3Nzd8aW1hZ2UvanBlZ3xhREkxTDJneE9DOHhOVEE1T0RZNU16VTRNamczT0F8MTIwNzY4OThhMmExZDJhZmI5Nzg4MTEzZDM0ODViN2NjNjJmNDhkNzkwMGYwN2E1OTViZjc4ODM0NDQyOTZiYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b5f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEUTJMMmcyT1M4eE5EWXpPREF6TXpRek5qY3dNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NjFhOTc0ZGVhNjFjMmY5NWVmOTUyOTE1N2NkNTIwM2E5NzI2NzY0NWEwMDNjYWJkOWI3M2IxZTQ1ZTdlMDVhZQ","altText":"2000_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFETTFMMmcyTmk4eE5EWXpPREF6TXpVd01qSXpPQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8NzQ5YzE3MDgxZjEzZWU4OWQ5ZTk3MWVmNDA0ODMxMDg4MDBmMzk5YTY2ZmYzZDIwZDk2N2M2MmUwOGIyYmM1YQ","altText":"1440_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2MnxpbWFnZS9qcGVnfGFEZzNMMmcyTlM4eE5EWXpPREF6TXpVMk56YzNOQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8Yzk2NTAzMmE5YTJhZmQyNjg4ZjJjOGVjZGUxZDhmNTY1YmM2NGIyNDY0M2RmYTg2N2Q4ODM3ZjFhMTY0Y2U1YQ","altText":"1280_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzc3M3xpbWFnZS9qcGVnfGFEYzFMMmcyTWk4eE5EWXpPREF6TXpZek16TXhNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ppWW1Zd01EQXhNREJpTmw5RlRpNXFjR2N8ZDU4MmJiZDg5YzkwMTQ3N2Q4NzY3NDVhY2E4NDIzZjBiMWExOTI4MmI3NTBiY2M5MGYxODBhM2RlOTg3OTEwNw","altText":"1024_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTA1MHxpbWFnZS9qcGVnfGFHTTRMMmcyTVM4eE5EWXpPREF6TXpZNU9EZzBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3xkMWQwYTg0OWU3NGJkMjEwNzhhM2U1ZWIyNmU0YTdiYmM5OGYxMDM2MWZiMDMzYjhiNzliN2I3MzdhMmI3ZmQ3","altText":"768_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5NHxpbWFnZS9qcGVnfGFHSTJMMmcxWlM4eE5EWXpPREF6TXpjMk5ETTRNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZbUppWmpBd01ERXdNR0kyWDBWT0xtcHdad3wxOTUyNDM5YmY1ZjgwMjNjNmZmNDE0YzhiODNiYTJmNTJlNDYxODkxMTY4MTA1MzFhYmQzNDZkMDNmNjY2Nzhk","altText":"480_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3fGltYWdlL2pwZWd8YUdJNUwyZzFZaTh4TkRZek9EQXpNemd5T1RreE9DOHlNREJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGQxNDY1ZDM2ZmJkZGJiZjdjNWVjODUyNTJhOWVkOWYyOWExNDZjOGVjNjRiMGJlNGY4ODhjNzEwMzZmYzBkMTU","altText":"200_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bbbf000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YUROa0wyZ3daQzh4TkRZek9EQXpOREF5TmpVeU5pOHhNakJmTURJd01EQXdNalF3TURBeFltSmlaakF3TURFd01HSTJYMFZPTG1wd1p3fGIyOGEzOGJmOWRhMTA0ZjdkZGJmMTE3N2ViMTg3YjI5ZTkxNjAxODUyNGVjM2RhZmMyNGYwN2EyNWZmNmNhNGY","altText":"120_020000240001bbbf000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bbbf000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVTBMMmhrWXk4eE5EWXpOemM1T1RRM016RTRNZ3wyZTcxYzc5MWJjZjZhZTI3MWM0NDdlMTJjMGQ0YTljZDA1YWQ2ZDQ5MWVhY2MwZDM1MzgyOGFkMjY5MjhiMjdk","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bbbf000100b6_EN.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-305/300-509","stock":null,"url":"/energy-measurement-technology/plug-in-current-transformer/p/855-305_300-509","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966094442","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug-in current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug-in current transformer; Primary rated current 300 A; Secondary rated current: 5 A; Rated power: 5 VA; Accuracy class: 0.5; Conformity assessed","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60483453","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Plug-in current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}