[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-4005/250-100","name":"Split-core current transformer; Primary rated current: 250 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 0.5","url":"/energy-measurement-technology/split-core-current-transformer/p/855-4005_250-100","description":"<p><b>Short description:</b></p><p>WAGO's compact split-core current transformers are ideal for retrofitting existing systems. They are perfect for applications in which the current path must not be disrupted. The transformer's accuracy permits extremely precise current measurements. The split-core current transformers are capable of supplying the specified rated power at the end of the secondary cable. All transformers are supplied with color-coded cables. Two UV-resistant cable ties are also included for secure and easy mounting.</p><p><b>Features:</b></p><ul><li>Current ratios from 250 A (primary side) and 5 A (secondary side)</li><li>No primary cable interruption</li><li>Ideal for use in very confined spaces</li><li>Rapid mounting</li><li>For use around insulated cables (up to 18 mm Ø)</li><li>Compact and hinged</li><li>Color-coded connection cable (0.5 m)</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTM4MTd8aW1hZ2UvanBlZ3xhR1kwTDJnMU1pOHhOVEE0TVRFMk9UZzNPVEEzTUF8MDU0MWI4NDI4ZGY4MjlmM2Y4M2M2M2U2YzMyZWEwMzBkZTViYmIzMDY0ZWFmNjI0M2E4YzE4NzgyM2NhZjY1Mg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFEWTVMMmhqTVM4eE5UQTRNVEUzTURjNU5qVTNOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdkNjY0MzJmNWU1OWRiYjA3OTI3Yjg4MDY4NGZiYzVhN2UxODQ1MTQ2ZjM0MGU1NmRkNzk2NThiMTRlNjc5OA","altText":"1440_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFEYzRMMmhqTnk4eE5UQTRNVEUzTURreU56WTBOaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8MGUxYTg0ZWE0ZTAxOGIwY2EzMzY4ODY1MjE1NGZmMGRjMmM5YjRhZDY3MjZlYmY4MzIyMWQ5YmZmMmNlNGNhNw","altText":"1280_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU0OHxpbWFnZS9qcGVnfGFEQmlMMmhsWVM4eE5UQTRNVEUzTVRFeU5ESTFOQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NzI5MGYwNzRmOWVlNTRiN2NjZDVhYmRhMDZmYTZmZTc1ZDc2YzVkM2E3YTU2ZmQ1YWUyMTZmMGEzMzIyMWFlYw","altText":"1024_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyMnxpbWFnZS9qcGVnfGFHWTBMMmhsTlM4eE5UQTRNVEUzTVRJNE9EQTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakV3TVRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzg2MzRiMzRhNDllMjExODRjNTM1ZmY3NDQ1OWVjNjFjZDI2YmJmZDE3NTBlMzdkMzg1ZTZmZTFiNzhhNDZm","altText":"768_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ0MXxpbWFnZS9qcGVnfGFERTFMMmhrT1M4eE5UQTRNVEUzTVRZeE5UYzNOQzgwT0RCZk1ESXdNREF3TVRrd01EQXpaakV3TVRBd01ERXdNR0kyWDBSRkxtcHdad3w3YjdhY2JiYzE0MWNmMjdhNzU4MjBkMzNmM2JmNzU4NzYyMTI0MmVkYTNkZjEzN2JhNmJlMzc2ZjBjZGZhNDg1","altText":"480_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURCakwyZzNaQzh4TlRBNE1URTNNakl3TlRVNU9DOHhNakJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDVkMzc1NGEzOGY4MTMxYTNjMzg3OTQzMDFmMWFjNjI2YTJiZjQ1MjNhMGI2NWFkYjkyN2MwZWMxNTc5MjFkNzg","altText":"120_020000190003f101000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFEWTVMMmhqTVM4eE5UQTRNVEUzTURjNU5qVTNOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdkNjY0MzJmNWU1OWRiYjA3OTI3Yjg4MDY4NGZiYzVhN2UxODQ1MTQ2ZjM0MGU1NmRkNzk2NThiMTRlNjc5OA","altText":"1440_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFEYzRMMmhqTnk4eE5UQTRNVEUzTURreU56WTBOaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8MGUxYTg0ZWE0ZTAxOGIwY2EzMzY4ODY1MjE1NGZmMGRjMmM5YjRhZDY3MjZlYmY4MzIyMWQ5YmZmMmNlNGNhNw","altText":"1280_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU0OHxpbWFnZS9qcGVnfGFEQmlMMmhsWVM4eE5UQTRNVEUzTVRFeU5ESTFOQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NzI5MGYwNzRmOWVlNTRiN2NjZDVhYmRhMDZmYTZmZTc1ZDc2YzVkM2E3YTU2ZmQ1YWUyMTZmMGEzMzIyMWFlYw","altText":"1024_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyMnxpbWFnZS9qcGVnfGFHWTBMMmhsTlM4eE5UQTRNVEUzTVRJNE9EQTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakV3TVRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzg2MzRiMzRhNDllMjExODRjNTM1ZmY3NDQ1OWVjNjFjZDI2YmJmZDE3NTBlMzdkMzg1ZTZmZTFiNzhhNDZm","altText":"768_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ0MXxpbWFnZS9qcGVnfGFERTFMMmhrT1M4eE5UQTRNVEUzTVRZeE5UYzNOQzgwT0RCZk1ESXdNREF3TVRrd01EQXpaakV3TVRBd01ERXdNR0kyWDBSRkxtcHdad3w3YjdhY2JiYzE0MWNmMjdhNzU4MjBkMzNmM2JmNzU4NzYyMTI0MmVkYTNkZjEzN2JhNmJlMzc2ZjBjZGZhNDg1","altText":"480_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURCakwyZzNaQzh4TlRBNE1URTNNakl3TlRVNU9DOHhNakJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDVkMzc1NGEzOGY4MTMxYTNjMzg3OTQzMDFmMWFjNjI2YTJiZjQ1MjNhMGI2NWFkYjkyN2MwZWMxNTc5MjFkNzg","altText":"120_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTM4MTd8aW1hZ2UvanBlZ3xhR1kwTDJnMU1pOHhOVEE0TVRFMk9UZzNPVEEzTUF8MDU0MWI4NDI4ZGY4MjlmM2Y4M2M2M2U2YzMyZWEwMzBkZTViYmIzMDY0ZWFmNjI0M2E4YzE4NzgyM2NhZjY1Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjExfGltYWdlL2pwZWd8YURsakwyZ3hNUzh4TlRBNU16Y3pOamcyTlRneU1pOHlNREJmTVRRek5EUTBORGRmUkVVdWFuQm58ODNhZDA1YjNlNTg0NzQ1ZThlODkxZWRlNGRjODQ2Yzk1YWI5ZTExM2U5YjQyYjRjOGYxYWNhNWM2ZDJkODdmZA","altText":"200_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344447_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjExfGltYWdlL2pwZWd8YURsakwyZ3hNUzh4TlRBNU16Y3pOamcyTlRneU1pOHlNREJmTVRRek5EUTBORGRmUkVVdWFuQm58ODNhZDA1YjNlNTg0NzQ1ZThlODkxZWRlNGRjODQ2Yzk1YWI5ZTExM2U5YjQyYjRjOGYxYWNhNWM2ZDJkODdmZA","altText":"200_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344447_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE2NXxpbWFnZS9qcGVnfGFETTBMMmczT0M4eE5UQTVNemN6TlRrME9ETXhPQzh4TkRRd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8N2ZkZmRkYjk0MzgyY2MxNTc1NjM0ZThkMjZhNTRjMTQzOWNiN2JmOGNmN2NlODJmYjM2YTYzYWU4MjVhZTg1MA","altText":"1440_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344447_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzU0NXxpbWFnZS9qcGVnfGFHSTVMMmd5T1M4eE5UQTVNemN6TmpFME5Ea3lOaTh4TWpnd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8NjZhMThkMTYwNWFkY2I3ZWMxNDYxMGNmOWQ5N2NiNzRhYjllOGJlYzM1ZDg1ZTFmY2I1ODAwNDkwYzJhZTI5Yg","altText":"1280_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344447_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjMwMHxpbWFnZS9qcGVnfGFHWmhMMmd5TlM4eE5UQTVNemN6TmpJM05UazVPQzh4TURJMFh6RTBNelEwTkRRM1gwUkZMbXB3Wnd8YjcxNzU1YzFlYzQzNzljZjZmNTk2OGRhOGNhNTYxYmY0NDA5YWQwZWYzYjVmNWVhZTBhODZhZTUzN2M1NDFhYg","altText":"1024_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344447_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU4OXxpbWFnZS9qcGVnfGFESmlMMmd4WXk4eE5UQTVNemN6TmpVek9ERTBNaTgzTmpoZk1UUXpORFEwTkRkZlJFVXVhbkJufGMwZTYzYzVjZTM0YzdkMmNhZjMyNWNmNDU0NmM4M2E4ZGYxNDZiMDMzMjg1MjNmZGZkNzI2OTEzZjM4Mjc1MWI","altText":"768_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344447_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjgyMnxpbWFnZS9qcGVnfGFERmhMMmd4T1M4eE5UQTVNemN6TmpZd016WTNPQzgwT0RCZk1UUXpORFEwTkRkZlJFVXVhbkJufGI4YTQ5Y2M1NTBkZjQwYjU5NmViMTY3OGE3NmU4M2RmMzAyNjA4ZmYxNjk2ZTE2MzMyMTg2MDdiYmM0MTY3YmQ","altText":"480_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344447_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjExfGltYWdlL2pwZWd8YURsakwyZ3hNUzh4TlRBNU16Y3pOamcyTlRneU1pOHlNREJmTVRRek5EUTBORGRmUkVVdWFuQm58ODNhZDA1YjNlNTg0NzQ1ZThlODkxZWRlNGRjODQ2Yzk1YWI5ZTExM2U5YjQyYjRjOGYxYWNhNWM2ZDJkODdmZA","altText":"200_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344447_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgwfGltYWdlL2pwZWd8YURBMkwyZzBOQzh4TlRBNU16Y3pOekk1TVRnd05pOHhNakJmTVRRek5EUTBORGRmUkVVdWFuQm58MzMxZjFkNTM0YmUxY2Q1MzE1OTVkYzNiZDkxMWM3NDZiYzM1NzdjOTU2YjViZDU3NzVmYjdjMTBhODdhOTJmNA","altText":"120_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344447_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDI3MjJ8aW1hZ2UvanBlZ3xhRGt4TDJnNFppOHhOVEE1TXpjek5USTVNamsxT0F8NDdhYmUyYzYwMTE2ZDA5OTA1MGIxODMzOTQyYzkwOTMyZmE3NzFjMWMxZTgyYjYxNjg5YWI2YjY0MjkyYTU2Nw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344447_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFHVmlMMmhpT1M4eE5UQTRNVEUzTURVek5EUXpNQzh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYzMTc0YjUxYWM4YmU0MmM4ZDY0YzgzY2VhYjk3M2MxMjA1OWI3ZDc4MmZhMjQ3YTMxMjhlYzc2ODgzNTMxZQ","altText":"2000_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFEWTVMMmhqTVM4eE5UQTRNVEUzTURjNU5qVTNOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdkNjY0MzJmNWU1OWRiYjA3OTI3Yjg4MDY4NGZiYzVhN2UxODQ1MTQ2ZjM0MGU1NmRkNzk2NThiMTRlNjc5OA","altText":"1440_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5OXxpbWFnZS9qcGVnfGFEYzRMMmhqTnk4eE5UQTRNVEUzTURreU56WTBOaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8MGUxYTg0ZWE0ZTAxOGIwY2EzMzY4ODY1MjE1NGZmMGRjMmM5YjRhZDY3MjZlYmY4MzIyMWQ5YmZmMmNlNGNhNw","altText":"1280_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU0OHxpbWFnZS9qcGVnfGFEQmlMMmhsWVM4eE5UQTRNVEUzTVRFeU5ESTFOQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll4TURFd01EQXhNREJpTmw5RVJTNXFjR2N8NzI5MGYwNzRmOWVlNTRiN2NjZDVhYmRhMDZmYTZmZTc1ZDc2YzVkM2E3YTU2ZmQ1YWUyMTZmMGEzMzIyMWFlYw","altText":"1024_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyMnxpbWFnZS9qcGVnfGFHWTBMMmhsTlM4eE5UQTRNVEUzTVRJNE9EQTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakV3TVRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzg2MzRiMzRhNDllMjExODRjNTM1ZmY3NDQ1OWVjNjFjZDI2YmJmZDE3NTBlMzdkMzg1ZTZmZTFiNzhhNDZm","altText":"768_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ0MXxpbWFnZS9qcGVnfGFERTFMMmhrT1M4eE5UQTRNVEUzTVRZeE5UYzNOQzgwT0RCZk1ESXdNREF3TVRrd01EQXpaakV3TVRBd01ERXdNR0kyWDBSRkxtcHdad3w3YjdhY2JiYzE0MWNmMjdhNzU4MjBkMzNmM2JmNzU4NzYyMTI0MmVkYTNkZjEzN2JhNmJlMzc2ZjBjZGZhNDg1","altText":"480_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YUdGa0wyaGtOUzh4TlRBNE1URTNNVGN4TkRBM09DOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDdmMGFhNDE4ZTUzNDQxYWUyZGJkZDI1MjgyMDJlOTQ0YjAwYzlhNTA1YWI3MWFjNWNkNmQ1ODMyOTlhMWMxZjg","altText":"200_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURCakwyZzNaQzh4TlRBNE1URTNNakl3TlRVNU9DOHhNakJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDVkMzc1NGEzOGY4MTMxYTNjMzg3OTQzMDFmMWFjNjI2YTJiZjQ1MjNhMGI2NWFkYjkyN2MwZWMxNTc5MjFkNzg","altText":"120_020000190003f101000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTM4MTd8aW1hZ2UvanBlZ3xhR1kwTDJnMU1pOHhOVEE0TVRFMk9UZzNPVEEzTUF8MDU0MWI4NDI4ZGY4MjlmM2Y4M2M2M2U2YzMyZWEwMzBkZTViYmIzMDY0ZWFmNjI0M2E4YzE4NzgyM2NhZjY1Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f101000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjExfGltYWdlL2pwZWd8YURsakwyZ3hNUzh4TlRBNU16Y3pOamcyTlRneU1pOHlNREJmTVRRek5EUTBORGRmUkVVdWFuQm58ODNhZDA1YjNlNTg0NzQ1ZThlODkxZWRlNGRjODQ2Yzk1YWI5ZTExM2U5YjQyYjRjOGYxYWNhNWM2ZDJkODdmZA","altText":"200_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344447_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjExfGltYWdlL2pwZWd8YURsakwyZ3hNUzh4TlRBNU16Y3pOamcyTlRneU1pOHlNREJmTVRRek5EUTBORGRmUkVVdWFuQm58ODNhZDA1YjNlNTg0NzQ1ZThlODkxZWRlNGRjODQ2Yzk1YWI5ZTExM2U5YjQyYjRjOGYxYWNhNWM2ZDJkODdmZA","altText":"200_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344447_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDM4NnxpbWFnZS9qcGVnfGFEQXpMMmc0TWk4eE5UQTVNemN6TlRZNE5qRTNOQzh5TURBd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8ZGNiMmYzZGYzZGQ4NGM2YmM4NWQ1MmFmYTJjYTI2MGNjYTc2ZTBmN2ZlYjExNmRjMzFiMDRhOTEzMWVlMmM0YQ","altText":"2000_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344447_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE2NXxpbWFnZS9qcGVnfGFETTBMMmczT0M4eE5UQTVNemN6TlRrME9ETXhPQzh4TkRRd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8N2ZkZmRkYjk0MzgyY2MxNTc1NjM0ZThkMjZhNTRjMTQzOWNiN2JmOGNmN2NlODJmYjM2YTYzYWU4MjVhZTg1MA","altText":"1440_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344447_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzU0NXxpbWFnZS9qcGVnfGFHSTVMMmd5T1M4eE5UQTVNemN6TmpFME5Ea3lOaTh4TWpnd1h6RTBNelEwTkRRM1gwUkZMbXB3Wnd8NjZhMThkMTYwNWFkY2I3ZWMxNDYxMGNmOWQ5N2NiNzRhYjllOGJlYzM1ZDg1ZTFmY2I1ODAwNDkwYzJhZTI5Yg","altText":"1280_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344447_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjMwMHxpbWFnZS9qcGVnfGFHWmhMMmd5TlM4eE5UQTVNemN6TmpJM05UazVPQzh4TURJMFh6RTBNelEwTkRRM1gwUkZMbXB3Wnd8YjcxNzU1YzFlYzQzNzljZjZmNTk2OGRhOGNhNTYxYmY0NDA5YWQwZWYzYjVmNWVhZTBhODZhZTUzN2M1NDFhYg","altText":"1024_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344447_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU4OXxpbWFnZS9qcGVnfGFESmlMMmd4WXk4eE5UQTVNemN6TmpVek9ERTBNaTgzTmpoZk1UUXpORFEwTkRkZlJFVXVhbkJufGMwZTYzYzVjZTM0YzdkMmNhZjMyNWNmNDU0NmM4M2E4ZGYxNDZiMDMzMjg1MjNmZGZkNzI2OTEzZjM4Mjc1MWI","altText":"768_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344447_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjgyMnxpbWFnZS9qcGVnfGFERmhMMmd4T1M4eE5UQTVNemN6TmpZd016WTNPQzgwT0RCZk1UUXpORFEwTkRkZlJFVXVhbkJufGI4YTQ5Y2M1NTBkZjQwYjU5NmViMTY3OGE3NmU4M2RmMzAyNjA4ZmYxNjk2ZTE2MzMyMTg2MDdiYmM0MTY3YmQ","altText":"480_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344447_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjExfGltYWdlL2pwZWd8YURsakwyZ3hNUzh4TlRBNU16Y3pOamcyTlRneU1pOHlNREJmTVRRek5EUTBORGRmUkVVdWFuQm58ODNhZDA1YjNlNTg0NzQ1ZThlODkxZWRlNGRjODQ2Yzk1YWI5ZTExM2U5YjQyYjRjOGYxYWNhNWM2ZDJkODdmZA","altText":"200_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344447_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344447-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgwfGltYWdlL2pwZWd8YURBMkwyZzBOQzh4TlRBNU16Y3pOekk1TVRnd05pOHhNakJmTVRRek5EUTBORGRmUkVVdWFuQm58MzMxZjFkNTM0YmUxY2Q1MzE1OTVkYzNiZDkxMWM3NDZiYzM1NzdjOTU2YjViZDU3NzVmYjdjMTBhODdhOTJmNA","altText":"120_14344447_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344447_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDI3MjJ8aW1hZ2UvanBlZ3xhRGt4TDJnNFppOHhOVEE1TXpjek5USTVNamsxT0F8NDdhYmUyYzYwMTE2ZDA5OTA1MGIxODMzOTQyYzkwOTMyZmE3NzFjMWMxZTgyYjYxNjg5YWI2YjY0MjkyYTU2Nw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344447_DE.jpg"}],"categories":[{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-4005/250-100","stock":null,"url":"/energy-measurement-technology/split-core-current-transformer/p/855-4005_250-100","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143950459","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Split-core current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Split-core current transformer; Primary rated current: 250 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 0.5","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60422499","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Split-core current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}