[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-401/250-501","name":"Plug-in current transformer; Primary rated current: 250 A; Secondary rated current: 1 A; Rated power: 5 VA; Accuracy class: 1","url":"/energy-measurement-technology/plug-in-current-transformer/p/855-401_250-501","description":"<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjA0Mzl8aW1hZ2UvanBlZ3xhRFF6TDJoa1pDOHhOVEE1T0RZMU9UVXdOREUxT0F8NDM0OGNiMmYzY2JkYTIxNjNkNTZiNjY4MzYwMGVmM2RiYmE1YmQwNWIwZTM4YzBiMmM3ZWY2M2U5ZmE4NzUwNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhRGM1TDJneU9TOHhOVEE1T0RZMk1EQXlPRFEwTmk4eE5EUXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGVkYTVlNjcwZmI3YmUyNzk3ZWUzNzQzNGNjNGQ5N2FlMDMwYmZhYTAzNjFkNGRmZjgyNWZkZTAyMTZmMmZmOWU","altText":"1440_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREJpTDJnek1TOHhOVEE1T0RZMk1ESTVNRFU1TUM4eE1qZ3dYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfDNiMGFhOGI0YTA4MmMwMzAxNzUyNDg5Zjg5Mjc5MWUwY2Q0NTM5YzY3Y2E5NTFhYzVkMTM1YjQzODc2NWRlNTM","altText":"1280_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODkyNXxpbWFnZS9qcGVnfGFHUTVMMmd6WVM4eE5UQTVPRFkyTURVMU1qY3pOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNRGRqWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8YzZhNmRjNTgyZTk5NWYzNzA1MmJlZWViNGM5MjQxNjJiZjA0OWYxNmNhMDFhYjg4ODA3N2E4YzMxMDcyNzM4MQ","altText":"1024_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg2NnxpbWFnZS9qcGVnfGFHRTNMMmcwTkM4eE5UQTVPRFkyTURneE5EZzNPQzgzTmpoZk1ESXdNREF3TVRZd01EQXdOMk5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZmE0MmMyNzA1YmFlM2FkZWM5OWJlOGVhOGI0ZmVhNDljNmZmYmUwMDRhMTE5ZjViMzNkMzMzMmI3NTI1OGNl","altText":"768_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk4NXxpbWFnZS9qcGVnfGFHVXlMMmc1Tmk4eE5UQTVPRFkyTVRFME1qVTFPQzgwT0RCZk1ESXdNREF3TVRZd01EQXdOMk5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzODhiMjE2ZmQ1NmMwN2RmNjc4MmI5ZmVmYmEwM2E1NTJhNjI2YmYwMzNjMDFlYTRkOTc1NzY3MTI1MTIyODdm","altText":"480_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk0fGltYWdlL2pwZWd8YUdKbUwyaGlNaTh4TlRBNU9EWTJNVGs1TkRVeU5pOHhNakJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZTRiMzgwODdkZTg5MWZhZDcxYzNjMzVmNTVmN2EzYzBhNjJiNTBhOGRhNDkwOTE4N2YwN2EwMjIzNWQxMWU","altText":"120_0200001600007cc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhRGM1TDJneU9TOHhOVEE1T0RZMk1EQXlPRFEwTmk4eE5EUXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGVkYTVlNjcwZmI3YmUyNzk3ZWUzNzQzNGNjNGQ5N2FlMDMwYmZhYTAzNjFkNGRmZjgyNWZkZTAyMTZmMmZmOWU","altText":"1440_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREJpTDJnek1TOHhOVEE1T0RZMk1ESTVNRFU1TUM4eE1qZ3dYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfDNiMGFhOGI0YTA4MmMwMzAxNzUyNDg5Zjg5Mjc5MWUwY2Q0NTM5YzY3Y2E5NTFhYzVkMTM1YjQzODc2NWRlNTM","altText":"1280_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODkyNXxpbWFnZS9qcGVnfGFHUTVMMmd6WVM4eE5UQTVPRFkyTURVMU1qY3pOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNRGRqWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8YzZhNmRjNTgyZTk5NWYzNzA1MmJlZWViNGM5MjQxNjJiZjA0OWYxNmNhMDFhYjg4ODA3N2E4YzMxMDcyNzM4MQ","altText":"1024_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg2NnxpbWFnZS9qcGVnfGFHRTNMMmcwTkM4eE5UQTVPRFkyTURneE5EZzNPQzgzTmpoZk1ESXdNREF3TVRZd01EQXdOMk5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZmE0MmMyNzA1YmFlM2FkZWM5OWJlOGVhOGI0ZmVhNDljNmZmYmUwMDRhMTE5ZjViMzNkMzMzMmI3NTI1OGNl","altText":"768_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk4NXxpbWFnZS9qcGVnfGFHVXlMMmc1Tmk4eE5UQTVPRFkyTVRFME1qVTFPQzgwT0RCZk1ESXdNREF3TVRZd01EQXdOMk5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzODhiMjE2ZmQ1NmMwN2RmNjc4MmI5ZmVmYmEwM2E1NTJhNjI2YmYwMzNjMDFlYTRkOTc1NzY3MTI1MTIyODdm","altText":"480_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk0fGltYWdlL2pwZWd8YUdKbUwyaGlNaTh4TlRBNU9EWTJNVGs1TkRVeU5pOHhNakJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZTRiMzgwODdkZTg5MWZhZDcxYzNjMzVmNTVmN2EzYzBhNjJiNTBhOGRhNDkwOTE4N2YwN2EwMjIzNWQxMWU","altText":"120_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjA0Mzl8aW1hZ2UvanBlZ3xhRFF6TDJoa1pDOHhOVEE1T0RZMU9UVXdOREUxT0F8NDM0OGNiMmYzY2JkYTIxNjNkNTZiNjY4MzYwMGVmM2RiYmE1YmQwNWIwZTM4YzBiMmM3ZWY2M2U5ZmE4NzUwNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURObEwyaGpPQzh4TlRBNU9EWTVOVGt3T1RRd05pOHlNREJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0MjEzZWMyMDY1NGE5NmQ3ZGNjOTJlMzgyYzk5YWE5NjUyYmM4YTM3M2YzNmRkODVmZDBkMThkMDg1YmQ2Yzk","altText":"200_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURObEwyaGpPQzh4TlRBNU9EWTVOVGt3T1RRd05pOHlNREJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0MjEzZWMyMDY1NGE5NmQ3ZGNjOTJlMzgyYzk5YWE5NjUyYmM4YTM3M2YzNmRkODVmZDBkMThkMDg1YmQ2Yzk","altText":"200_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEQTVMMmcwWlM4eE5UQTVPRFk1TkRRMk56WXhOQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NDAwNGM3ZmQxNTkwNmY3ZTA0OWVjYTY1YWJmOWI0YTc2MDRlNzQ0NTkxMmYxY2UyYTYyYTI5ZTM1MWM5ODAwMA","altText":"1440_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODI2MHxpbWFnZS9qcGVnfGFHRTVMMmcxWWk4eE5UQTVPRFk1TkRnMk1EZ3pNQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyZjE1MjE4OTE4MWMzYjk0NTRjMzNkMDg4ZjUwNmZjMDI5NmRhNmMwMzc5YzAzMTZlODQwMGRkMGVhMmIwMQ","altText":"1280_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDg5N3xpbWFnZS9qcGVnfGFESXpMMmhoWkM4eE5UQTVPRFk1TlRFeU1qazNOQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NzEwYWY1NmMwZTg0MjYyNzU4YjRiZjU4YjE1Mjk0MWU1NjkxOWZjM2RlYWI0MjRkMGUxZjMxZGIzMTFjOWYyOQ","altText":"1024_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ4N3xpbWFnZS9qcGVnfGFHSXpMMmhpTnk4eE5UQTVPRFk1TlRRMU1EWTFOQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZalk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZmZjZTk4Y2QzMTE1MWY3MDVhNWVlZTVjOTFlYWMxYjJmZmMzMTM0NmRlYmVkMTYyZTFmMzg0MDUwZTA4YjQ0","altText":"768_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzMXxpbWFnZS9qcGVnfGFEY3dMMmhpWlM4eE5UQTVPRFk1TlRZME56STJNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZalk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wyMmE5Yzg0ZWRmNjIyMjYzOTFmNzBlZjdhNzEyOTlhYjE5MjQ4MTNiZmNkN2M1YjA4MWM3OTA0NWZkNWU2YWJh","altText":"480_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURObEwyaGpPQzh4TlRBNU9EWTVOVGt3T1RRd05pOHlNREJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0MjEzZWMyMDY1NGE5NmQ3ZGNjOTJlMzgyYzk5YWE5NjUyYmM4YTM3M2YzNmRkODVmZDBkMThkMDg1YmQ2Yzk","altText":"200_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURNM0wyaGtOeTh4TlRBNU9EWTVOalk1TlRnek9DOHhNakJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyYTIxNTE5ZDRiNzE0NTdiODhlMDM1MzIyMDE1OGEwYTI2NDc0MDM4NTJlMDc4ODU1ZjhhNWI0OWIzYzhjZjM","altText":"120_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzk1OTZ8aW1hZ2UvanBlZ3xhR0ptTDJneE1TOHhOVEE1T0RZNU16YzBOamN4T0F8YmRkNTRjNWQ1ZDBmOTBiOGI0OTQzM2NjZjNhMDY5YzdkNzM4NTJjYmRjY2ZjZTRkYmZmNTIwMWVkNWJiYjg1Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFHTXlMMmc0TUM4eE5URTROall4TXpZd01ESTROaTh4TkRRd1h6VTVOREF6T1RKZlJFVXVhbkJufDhlY2RiMTdjNDFiNGE3OWUwODI3ZmNjMDg1NzU4MGJlNjk0MGI4MjZhNTg4NDU4ZTJkOThmZDJjYzBhZmIwNmY","altText":"1440_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFERTVMMmc0TVM4eE5URTROall4TXpZek16QTFOQzh4TWpnd1h6VTVOREF6T1RKZlJFVXVhbkJufDM4YmYyNDcxNDE3NDBhZGEzYmUzOWM0YjVmYzBkNjQxZjQ3NmQ5NGMyOTFiOWU0M2YxMzFmNTNjMmI3MmJkNDM","altText":"1280_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY0NHxpbWFnZS9qcGVnfGFEWm1MMmc0TVM4eE5URTROall4TXpZMk5UZ3lNaTh4TURJMFh6VTVOREF6T1RKZlJFVXVhbkJufDMyNzk5N2VkNDFjNGQ5YmE0OWUzZTcwZmM3YWY2YzUxZjQ0MTU0MGIxZjQyNTk1ZGEwYjAwMjZiY2UzNGEwYzA","altText":"1024_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_5940392_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMxM3xpbWFnZS9qcGVnfGFHTTNMMmc0TVM4eE5URTROall4TXpZNU9EVTVNQzgzTmpoZk5UazBNRE01TWw5RVJTNXFjR2N8YTI0YWQ4NDFiZWRmNTk0ZTlmYTczOWVkYTAxOTRiN2RiZDI0MmJiNjE2ZjQ3MGQ0N2ZkYzg1NDc1NTFmMjZhMA","altText":"768_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_5940392_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NXxpbWFnZS9qcGVnfGFEZ3hMMmc0TkM4eE5URTROall4TXpjek1UTTFPQzgwT0RCZk5UazBNRE01TWw5RVJTNXFjR2N8YTQ0NTZjZGViMmRhMzdiZTFiOGE1NWY1ZDE3ODIxY2U2MTE5YjA1YWFkYzI1NGQ2NDg5NTZhYTEzYWFmYTg2ZA","altText":"480_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_5940392_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkwfGltYWdlL2pwZWd8YURRd0wyZzRPQzh4TlRFNE5qWXhNemcyTWpRek1DOHhNakJmTlRrME1ETTVNbDlFUlM1cWNHY3wwNmQzMzliZmExOTQ0NDZlMWI3N2U5NDAzNGI5OGY0Y2Y1NGZhZDJjNzExMjJmNWIyOWJjODg2NDhmMjc4MDE2","altText":"120_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_5940392_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwfGltYWdlL2pwZWd8YURFeEwyaGhZUzh4TkRZek9UUXdOek16TXpRd05pOHlNREJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDZhOGRhZWQ2ZmJjODE0NjEyZjZhNzhiNmNhYWY5NjVjNjE0MjZmYzhmNGU1NTM0NjQ2MGQ1MzJmYzU4NzhmZGM","altText":"200_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwfGltYWdlL2pwZWd8YURFeEwyaGhZUzh4TkRZek9UUXdOek16TXpRd05pOHlNREJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDZhOGRhZWQ2ZmJjODE0NjEyZjZhNzhiNmNhYWY5NjVjNjE0MjZmYzhmNGU1NTM0NjQ2MGQ1MzJmYzU4NzhmZGM","altText":"200_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFHRXhMMmhpTkM4eE5EWXpPVFF3TnpBd05UY3lOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGUxMDBhMTAyNGE0MTRkOGRjOTdmZGE4ODJjNWEyYWJlNTMyNWI3NDBmZDk4MTQxNTQ2NzdmNjVkZjZjMjI1OQ","altText":"1440_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFHVXdMMmhpTXk4eE5EWXpPVFF3TnpBM01USTJNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8OWYwOWQzMWZiMWU2ZTgxM2FiNGQ1ZDYwN2U1NzJmYzQwOTgxMmM1NWMyZTFmYzk2YTFkYzFlMzcxYzZjOGE4MA","altText":"1280_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg1MnxpbWFnZS9qcGVnfGFHVXlMMmhpTUM4eE5EWXpPVFF3TnpFek5qYzVPQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8OTFkMDEyMDMyMDg0OTY2M2U1OTdlMDNlNGM1NDE2MTljNTE5ZmRmN2ExZjRhMTY5MDIwYzljODRhNGJjM2M3Mg","altText":"1024_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTAwMXxpbWFnZS9qcGVnfGFHUXdMMmhoWkM4eE5EWXpPVFF3TnpJd01qTXpOQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZbU5rWVRBd01ERXdNR0kyWDBWT0xtcHdad3xhOWRhMDA0YThhNGFlYTMyZjg0ZTZlNDE4NTdhNmNmMWRkZTc5MDUzMzRlNDdmOTVhNzFmMGIzMmY3MDcxMTkx","altText":"768_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjczNXxpbWFnZS9qcGVnfGFESXpMMmhoWkM4eE5EWXpPVFF3TnpJMk56ZzNNQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZbU5rWVRBd01ERXdNR0kyWDBWT0xtcHdad3xkYmU4NjQyODRjZDliMzc5ZTNmY2E4NWFjODRhZmU2ODM1MjBjNDMwYzllNTY0OTRiYTczZmQ1MjY3NDZiNzE1","altText":"480_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwfGltYWdlL2pwZWd8YURFeEwyaGhZUzh4TkRZek9UUXdOek16TXpRd05pOHlNREJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDZhOGRhZWQ2ZmJjODE0NjEyZjZhNzhiNmNhYWY5NjVjNjE0MjZmYzhmNGU1NTM0NjQ2MGQ1MzJmYzU4NzhmZGM","altText":"200_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURReEwyaGhNeTh4TkRZek9UUXdOelV6TURBeE5DOHhNakJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDlmZDE5YTdiZjdhNGNlOTM5MDY4NjZhYTZiNjI2MzNmZjhkZTlmMTRlOWI5NTQ4ODYzOWM0NGFlYWRhODQ5MTE","altText":"120_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzgzMHxpbWFnZS9qcGVnfGFHVmpMMmhtWWk4eE5EWXpPVEl6TmpFNE5qRTBNZ3w3NWM4ODAyOTZlOTM0ZTFlNjQ1ZGY0OTEyNTdkNTk1NTFjNmE1NGVkODZmNTU2OWVlOThjNDQxNzQzZWIxYjlk","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREEyTDJoa01pOHhOVEE1T0RZMU9UZzVOek0zTkM4eU1EQXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGQ5NTUzYzExNTA3ZmM3MDFlY2JhYzhkZTg2YTg4ZmE2NThiY2FhNzkyNzhlYWIyOTliYzM3MzRiN2JhNjczNzc","altText":"2000_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhRGM1TDJneU9TOHhOVEE1T0RZMk1EQXlPRFEwTmk4eE5EUXdYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfGVkYTVlNjcwZmI3YmUyNzk3ZWUzNzQzNGNjNGQ5N2FlMDMwYmZhYTAzNjFkNGRmZjgyNWZkZTAyMTZmMmZmOWU","altText":"1440_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzNjV8aW1hZ2UvanBlZ3xhREJpTDJnek1TOHhOVEE1T0RZMk1ESTVNRFU1TUM4eE1qZ3dYekF5TURBd01ERTJNREF3TURkall6SXdNREF4TURCaU5sOUVSUzVxY0djfDNiMGFhOGI0YTA4MmMwMzAxNzUyNDg5Zjg5Mjc5MWUwY2Q0NTM5YzY3Y2E5NTFhYzVkMTM1YjQzODc2NWRlNTM","altText":"1280_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODkyNXxpbWFnZS9qcGVnfGFHUTVMMmd6WVM4eE5UQTVPRFkyTURVMU1qY3pOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNRGRqWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8YzZhNmRjNTgyZTk5NWYzNzA1MmJlZWViNGM5MjQxNjJiZjA0OWYxNmNhMDFhYjg4ODA3N2E4YzMxMDcyNzM4MQ","altText":"1024_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg2NnxpbWFnZS9qcGVnfGFHRTNMMmcwTkM4eE5UQTVPRFkyTURneE5EZzNPQzgzTmpoZk1ESXdNREF3TVRZd01EQXdOMk5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZmE0MmMyNzA1YmFlM2FkZWM5OWJlOGVhOGI0ZmVhNDljNmZmYmUwMDRhMTE5ZjViMzNkMzMzMmI3NTI1OGNl","altText":"768_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk4NXxpbWFnZS9qcGVnfGFHVXlMMmc1Tmk4eE5UQTVPRFkyTVRFME1qVTFPQzgwT0RCZk1ESXdNREF3TVRZd01EQXdOMk5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzODhiMjE2ZmQ1NmMwN2RmNjc4MmI5ZmVmYmEwM2E1NTJhNjI2YmYwMzNjMDFlYTRkOTc1NzY3MTI1MTIyODdm","altText":"480_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdJeEwyaGhNQzh4TlRBNU9EWTJNVFF3TkRjd01pOHlNREJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDAwZjljY2YyMmMzODJhYzc1ZGNmOTQ2MWM4NDYxZWFjY2UxYmIyMWIzYjNlY2Q5YjEwNmQ2NzU4Y2JlMzc2NGY","altText":"200_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600007cc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk0fGltYWdlL2pwZWd8YUdKbUwyaGlNaTh4TlRBNU9EWTJNVGs1TkRVeU5pOHhNakJmTURJd01EQXdNVFl3TURBd04yTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZTRiMzgwODdkZTg5MWZhZDcxYzNjMzVmNTVmN2EzYzBhNjJiNTBhOGRhNDkwOTE4N2YwN2EwMjIzNWQxMWU","altText":"120_0200001600007cc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjA0Mzl8aW1hZ2UvanBlZ3xhRFF6TDJoa1pDOHhOVEE1T0RZMU9UVXdOREUxT0F8NDM0OGNiMmYzY2JkYTIxNjNkNTZiNjY4MzYwMGVmM2RiYmE1YmQwNWIwZTM4YzBiMmM3ZWY2M2U5ZmE4NzUwNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600007cc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURObEwyaGpPQzh4TlRBNU9EWTVOVGt3T1RRd05pOHlNREJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0MjEzZWMyMDY1NGE5NmQ3ZGNjOTJlMzgyYzk5YWE5NjUyYmM4YTM3M2YzNmRkODVmZDBkMThkMDg1YmQ2Yzk","altText":"200_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURObEwyaGpPQzh4TlRBNU9EWTVOVGt3T1RRd05pOHlNREJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0MjEzZWMyMDY1NGE5NmQ3ZGNjOTJlMzgyYzk5YWE5NjUyYmM4YTM3M2YzNmRkODVmZDBkMThkMDg1YmQ2Yzk","altText":"200_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEaGlMMmcwTmk4eE5UQTVPRFk1TkRJd05UUTNNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTg3N2I2NDIxNjRmNTAzMWExZmUzZWE5MTZmZTJiMDcyMjBhNTM3Mzk2Y2QyZmJmNjdlYmIyMDc1ZjY3MzQyOQ","altText":"2000_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjgxOHxpbWFnZS9qcGVnfGFEQTVMMmcwWlM4eE5UQTVPRFk1TkRRMk56WXhOQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NDAwNGM3ZmQxNTkwNmY3ZTA0OWVjYTY1YWJmOWI0YTc2MDRlNzQ0NTkxMmYxY2UyYTYyYTI5ZTM1MWM5ODAwMA","altText":"1440_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODI2MHxpbWFnZS9qcGVnfGFHRTVMMmcxWWk4eE5UQTVPRFk1TkRnMk1EZ3pNQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyZjE1MjE4OTE4MWMzYjk0NTRjMzNkMDg4ZjUwNmZjMDI5NmRhNmMwMzc5YzAzMTZlODQwMGRkMGVhMmIwMQ","altText":"1280_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDg5N3xpbWFnZS9qcGVnfGFESXpMMmhoWkM4eE5UQTVPRFk1TlRFeU1qazNOQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0kyT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NzEwYWY1NmMwZTg0MjYyNzU4YjRiZjU4YjE1Mjk0MWU1NjkxOWZjM2RlYWI0MjRkMGUxZjMxZGIzMTFjOWYyOQ","altText":"1024_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ4N3xpbWFnZS9qcGVnfGFHSXpMMmhpTnk4eE5UQTVPRFk1TlRRMU1EWTFOQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZalk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZmZjZTk4Y2QzMTE1MWY3MDVhNWVlZTVjOTFlYWMxYjJmZmMzMTM0NmRlYmVkMTYyZTFmMzg0MDUwZTA4YjQ0","altText":"768_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzMXxpbWFnZS9qcGVnfGFEY3dMMmhpWlM4eE5UQTVPRFk1TlRZME56STJNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhZalk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wyMmE5Yzg0ZWRmNjIyMjYzOTFmNzBlZjdhNzEyOTlhYjE5MjQ4MTNiZmNkN2M1YjA4MWM3OTA0NWZkNWU2YWJh","altText":"480_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkxfGltYWdlL2pwZWd8YURObEwyaGpPQzh4TlRBNU9EWTVOVGt3T1RRd05pOHlNREJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0MjEzZWMyMDY1NGE5NmQ3ZGNjOTJlMzgyYzk5YWE5NjUyYmM4YTM3M2YzNmRkODVmZDBkMThkMDg1YmQ2Yzk","altText":"200_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURNM0wyaGtOeTh4TlRBNU9EWTVOalk1TlRnek9DOHhNakJmTURJd01EQXdNalF3TURBeFlqWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyYTIxNTE5ZDRiNzE0NTdiODhlMDM1MzIyMDE1OGEwYTI2NDc0MDM4NTJlMDc4ODU1ZjhhNWI0OWIzYzhjZjM","altText":"120_020000240001b685000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzk1OTZ8aW1hZ2UvanBlZ3xhR0ptTDJneE1TOHhOVEE1T0RZNU16YzBOamN4T0F8YmRkNTRjNWQ1ZDBmOTBiOGI0OTQzM2NjZjNhMDY5YzdkNzM4NTJjYmRjY2ZjZTRkYmZmNTIwMWVkNWJiYjg1Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b685000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFEQTNMMmczWlM4eE5URTROall4TXpVMk56VXhPQzh5TURBd1h6VTVOREF6T1RKZlJFVXVhbkJufDg2ZTE2MTdkZmVjNmEzZDQ2NjU4MGExYWNlZDhiMjE5YzYxZWU0NTU0ODFhZTM2NmFjMWEzNDUxZGE0NTJhZTQ","altText":"2000_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFHTXlMMmc0TUM4eE5URTROall4TXpZd01ESTROaTh4TkRRd1h6VTVOREF6T1RKZlJFVXVhbkJufDhlY2RiMTdjNDFiNGE3OWUwODI3ZmNjMDg1NzU4MGJlNjk0MGI4MjZhNTg4NDU4ZTJkOThmZDJjYzBhZmIwNmY","altText":"1440_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzA2NHxpbWFnZS9qcGVnfGFERTVMMmc0TVM4eE5URTROall4TXpZek16QTFOQzh4TWpnd1h6VTVOREF6T1RKZlJFVXVhbkJufDM4YmYyNDcxNDE3NDBhZGEzYmUzOWM0YjVmYzBkNjQxZjQ3NmQ5NGMyOTFiOWU0M2YxMzFmNTNjMmI3MmJkNDM","altText":"1280_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_5940392_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY0NHxpbWFnZS9qcGVnfGFEWm1MMmc0TVM4eE5URTROall4TXpZMk5UZ3lNaTh4TURJMFh6VTVOREF6T1RKZlJFVXVhbkJufDMyNzk5N2VkNDFjNGQ5YmE0OWUzZTcwZmM3YWY2YzUxZjQ0MTU0MGIxZjQyNTk1ZGEwYjAwMjZiY2UzNGEwYzA","altText":"1024_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_5940392_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMxM3xpbWFnZS9qcGVnfGFHTTNMMmc0TVM4eE5URTROall4TXpZNU9EVTVNQzgzTmpoZk5UazBNRE01TWw5RVJTNXFjR2N8YTI0YWQ4NDFiZWRmNTk0ZTlmYTczOWVkYTAxOTRiN2RiZDI0MmJiNjE2ZjQ3MGQ0N2ZkYzg1NDc1NTFmMjZhMA","altText":"768_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_5940392_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NXxpbWFnZS9qcGVnfGFEZ3hMMmc0TkM4eE5URTROall4TXpjek1UTTFPQzgwT0RCZk5UazBNRE01TWw5RVJTNXFjR2N8YTQ0NTZjZGViMmRhMzdiZTFiOGE1NWY1ZDE3ODIxY2U2MTE5YjA1YWFkYzI1NGQ2NDg5NTZhYTEzYWFmYTg2ZA","altText":"480_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_5940392_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzfGltYWdlL2pwZWd8YUdRNEwyZzROQzh4TlRFNE5qWXhNemMyTkRFeU5pOHlNREJmTlRrME1ETTVNbDlFUlM1cWNHY3w5OTdjYWYzNjZhYzkzMjJmZGM3NmZhMzc0Yjg2ZjI0NDYxNzc0NzEzNmM0YmJmNjlhYjY5ZWZlMzk0M2ZkNWYy","altText":"200_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_5940392_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-5940392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkwfGltYWdlL2pwZWd8YURRd0wyZzRPQzh4TlRFNE5qWXhNemcyTWpRek1DOHhNakJmTlRrME1ETTVNbDlFUlM1cWNHY3wwNmQzMzliZmExOTQ0NDZlMWI3N2U5NDAzNGI5OGY0Y2Y1NGZhZDJjNzExMjJmNWIyOWJjODg2NDhmMjc4MDE2","altText":"120_5940392_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_5940392_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwfGltYWdlL2pwZWd8YURFeEwyaGhZUzh4TkRZek9UUXdOek16TXpRd05pOHlNREJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDZhOGRhZWQ2ZmJjODE0NjEyZjZhNzhiNmNhYWY5NjVjNjE0MjZmYzhmNGU1NTM0NjQ2MGQ1MzJmYzU4NzhmZGM","altText":"200_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwfGltYWdlL2pwZWd8YURFeEwyaGhZUzh4TkRZek9UUXdOek16TXpRd05pOHlNREJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDZhOGRhZWQ2ZmJjODE0NjEyZjZhNzhiNmNhYWY5NjVjNjE0MjZmYzhmNGU1NTM0NjQ2MGQ1MzJmYzU4NzhmZGM","altText":"200_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFEUmhMMmhtWmk4eE5EWXpPVFF3TmprME1ERTVNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGQwZjBlN2IzYTUzNGJiZGVjYzhkZGMzM2U5Zjc1N2Q3YmFmMzI4NWFmZDdiMDAzMDI1NjU2MzNlZDljNjMwNw","altText":"2000_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFHRXhMMmhpTkM4eE5EWXpPVFF3TnpBd05UY3lOaTh4TkRRd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8NGUxMDBhMTAyNGE0MTRkOGRjOTdmZGE4ODJjNWEyYWJlNTMyNWI3NDBmZDk4MTQxNTQ2NzdmNjVkZjZjMjI1OQ","altText":"1440_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NjEyMXxpbWFnZS9qcGVnfGFHVXdMMmhpTXk4eE5EWXpPVFF3TnpBM01USTJNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8OWYwOWQzMWZiMWU2ZTgxM2FiNGQ1ZDYwN2U1NzJmYzQwOTgxMmM1NWMyZTFmYzk2YTFkYzFlMzcxYzZjOGE4MA","altText":"1280_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg1MnxpbWFnZS9qcGVnfGFHVXlMMmhpTUM4eE5EWXpPVFF3TnpFek5qYzVPQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0pqWkdFd01EQXhNREJpTmw5RlRpNXFjR2N8OTFkMDEyMDMyMDg0OTY2M2U1OTdlMDNlNGM1NDE2MTljNTE5ZmRmN2ExZjRhMTY5MDIwYzljODRhNGJjM2M3Mg","altText":"1024_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTAwMXxpbWFnZS9qcGVnfGFHUXdMMmhoWkM4eE5EWXpPVFF3TnpJd01qTXpOQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZbU5rWVRBd01ERXdNR0kyWDBWT0xtcHdad3xhOWRhMDA0YThhNGFlYTMyZjg0ZTZlNDE4NTdhNmNmMWRkZTc5MDUzMzRlNDdmOTVhNzFmMGIzMmY3MDcxMTkx","altText":"768_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjczNXxpbWFnZS9qcGVnfGFESXpMMmhoWkM4eE5EWXpPVFF3TnpJMk56ZzNNQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZbU5rWVRBd01ERXdNR0kyWDBWT0xtcHdad3xkYmU4NjQyODRjZDliMzc5ZTNmY2E4NWFjODRhZmU2ODM1MjBjNDMwYzllNTY0OTRiYTczZmQ1MjY3NDZiNzE1","altText":"480_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwfGltYWdlL2pwZWd8YURFeEwyaGhZUzh4TkRZek9UUXdOek16TXpRd05pOHlNREJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDZhOGRhZWQ2ZmJjODE0NjEyZjZhNzhiNmNhYWY5NjVjNjE0MjZmYzhmNGU1NTM0NjQ2MGQ1MzJmYzU4NzhmZGM","altText":"200_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bcda000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURReEwyaGhNeTh4TkRZek9UUXdOelV6TURBeE5DOHhNakJmTURJd01EQXdNalF3TURBeFltTmtZVEF3TURFd01HSTJYMFZPTG1wd1p3fDlmZDE5YTdiZjdhNGNlOTM5MDY4NjZhYTZiNjI2MzNmZjhkZTlmMTRlOWI5NTQ4ODYzOWM0NGFlYWRhODQ5MTE","altText":"120_020000240001bcda000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bcda000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MzgzMHxpbWFnZS9qcGVnfGFHVmpMMmhtWWk4eE5EWXpPVEl6TmpFNE5qRTBNZ3w3NWM4ODAyOTZlOTM0ZTFlNjQ1ZGY0OTEyNTdkNTk1NTFjNmE1NGVkODZmNTU2OWVlOThjNDQxNzQzZWIxYjlk","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bcda000100b6_EN.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-401/250-501","stock":null,"url":"/energy-measurement-technology/plug-in-current-transformer/p/855-401_250-501","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","855-401/250-501"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143523226","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug-in current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug-in current transformer; Primary rated current: 250 A; Secondary rated current: 1 A; Rated power: 5 VA; Accuracy class: 1","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60315673","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Plug-in current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}