[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-4101/300-001","name":"Split-core current transformer; Primary rated current 300 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1","url":"/energy-measurement-technology/split-core-current-transformer/p/855-4101_300-001","description":"<p><b>Short description:</b></p><p>WAGO's compact split-core current transformers are ideal for retrofitting existing systems. They are perfect for applications in which the current path must not be disrupted. The transformer's accuracy permits extremely precise current measurements. The split-core current transformers are capable of supplying the specified rated power at the end of the secondary cable. All transformers are supplied with color-coded cables. Two UV-resistant cable ties are also included for secure and easy mounting.</p><p><b>Features:</b></p><ul><li>Current ratios from 300 A (primary side) and 1 A (secondary side)</li><li>No primary cable interruption</li><li>Ideal for use in very confined spaces</li><li>Rapid mounting</li><li>For use around insulated cables (up to 28 mm Ø)</li><li>Compact and hinged</li><li>Color-coded connection cable (3 m)</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcwMTh8aW1hZ2UvanBlZ3xhR0UyTDJnNFpTOHhOVEEzTkRZM01URTVPREl6T0F8ZjQ3ZjkzOTc0MzllOWQ5ZDZkZmQ5MzA4ZTI2ZTMwOTkyNDNiMDAyNzNjNzlkYjIzYTlkYTFhODNiMDliMGVjYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFHSmlMMmd5T0M4eE5UQTNORFkzTWpBMU1ESXdOaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MmY3ODY0ZTNiZjNlMjBmNTU2MjYwM2E0M2Y5ZTBiZDFiZmNkYzE1OWNmZDZiYjM5YTVjNTY5NDBmMmJhZmVlOQ","altText":"1440_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFHWmpMMmd5TkM4eE5UQTNORFkzTWpFNE1USTNPQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8N2MyZTUzNzhjOWMyNzdiYzRjZDZiOTUyYTg3MzZhM2UwNDcxYTYyNDNjYjFjMGZiMDQ2MDJmMmNiMDBjMDc0OQ","altText":"1280_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk0N3xpbWFnZS9qcGVnfGFETm1MMmd4WlM4eE5UQTNORFkzTWpNM056ZzROaTh4TURJMFh6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NWViMGNmYWIyNzIzYTMzOTdlNTBhYWVmOTc3OWVlZThjYTYxMzQxMDQ4NjFiMDJlMWE5Y2MxYzUyYjgwZWJjZA","altText":"1024_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNnxpbWFnZS9qcGVnfGFEWm1MMmd4Tnk4eE5UQTNORFkzTWpVM05EUTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDFmNzRjOGU5NTNjNjk1YjUwODJlNDdkZjI1ZWJhYTM0NGEzYzhhNjhiNDgxZmE4YjQyZGU2NDQ1YTIxNTRm","altText":"768_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk2MXxpbWFnZS9qcGVnfGFEbGxMMmd4TUM4eE5UQTNORFkzTWpjM01URXdNaTgwT0RCZk1ESXdNREF3TVRrd01EQXpaakU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3NDI1NTQxNDk5NTVhZmMwOGQ5NTI4NmEwZGM5M2YwMjkyYmEzYjAwYWMyODAyYjQzZDg2MzYwOTQ5MDRlYzQy","altText":"480_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4fGltYWdlL2pwZWd8YUdRd0wyZzFNUzh4TlRBM05EWTNNelV5TkRjMk5pOHhNakJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEzZjAzOTZjNzQyMzFhMjI1NDU5MzNkNzkzZmQ0NmYyOTY3NzhlZDkxNGQ1MzZiMjhjODE3ZjI4YmFiMzQ5ODc","altText":"120_020000190003f18e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFHSmlMMmd5T0M4eE5UQTNORFkzTWpBMU1ESXdOaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MmY3ODY0ZTNiZjNlMjBmNTU2MjYwM2E0M2Y5ZTBiZDFiZmNkYzE1OWNmZDZiYjM5YTVjNTY5NDBmMmJhZmVlOQ","altText":"1440_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFHWmpMMmd5TkM4eE5UQTNORFkzTWpFNE1USTNPQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8N2MyZTUzNzhjOWMyNzdiYzRjZDZiOTUyYTg3MzZhM2UwNDcxYTYyNDNjYjFjMGZiMDQ2MDJmMmNiMDBjMDc0OQ","altText":"1280_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk0N3xpbWFnZS9qcGVnfGFETm1MMmd4WlM4eE5UQTNORFkzTWpNM056ZzROaTh4TURJMFh6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NWViMGNmYWIyNzIzYTMzOTdlNTBhYWVmOTc3OWVlZThjYTYxMzQxMDQ4NjFiMDJlMWE5Y2MxYzUyYjgwZWJjZA","altText":"1024_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNnxpbWFnZS9qcGVnfGFEWm1MMmd4Tnk4eE5UQTNORFkzTWpVM05EUTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDFmNzRjOGU5NTNjNjk1YjUwODJlNDdkZjI1ZWJhYTM0NGEzYzhhNjhiNDgxZmE4YjQyZGU2NDQ1YTIxNTRm","altText":"768_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk2MXxpbWFnZS9qcGVnfGFEbGxMMmd4TUM4eE5UQTNORFkzTWpjM01URXdNaTgwT0RCZk1ESXdNREF3TVRrd01EQXpaakU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3NDI1NTQxNDk5NTVhZmMwOGQ5NTI4NmEwZGM5M2YwMjkyYmEzYjAwYWMyODAyYjQzZDg2MzYwOTQ5MDRlYzQy","altText":"480_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4fGltYWdlL2pwZWd8YUdRd0wyZzFNUzh4TlRBM05EWTNNelV5TkRjMk5pOHhNakJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEzZjAzOTZjNzQyMzFhMjI1NDU5MzNkNzkzZmQ0NmYyOTY3NzhlZDkxNGQ1MzZiMjhjODE3ZjI4YmFiMzQ5ODc","altText":"120_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcwMTh8aW1hZ2UvanBlZ3xhR0UyTDJnNFpTOHhOVEEzTkRZM01URTVPREl6T0F8ZjQ3ZjkzOTc0MzllOWQ5ZDZkZmQ5MzA4ZTI2ZTMwOTkyNDNiMDAyNzNjNzlkYjIzYTlkYTFhODNiMDliMGVjYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA2fGltYWdlL2pwZWd8YUdFeEwyZzVZUzh4TlRBNU9EQTROalkxTXprNE1pOHlNREJmTVRRek5EUTBORGxmUkVVdWFuQm58NDdmNjVmOGIzZThkMzhhYjk0NjIzMDgyOGY3NWRmNGIwYmRmYTlhZTQ0ODNkM2FlZmI3ZjY5YTNmNjQxZjM0ZQ","altText":"200_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344449_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA2fGltYWdlL2pwZWd8YUdFeEwyZzVZUzh4TlRBNU9EQTROalkxTXprNE1pOHlNREJmTVRRek5EUTBORGxmUkVVdWFuQm58NDdmNjVmOGIzZThkMzhhYjk0NjIzMDgyOGY3NWRmNGIwYmRmYTlhZTQ0ODNkM2FlZmI3ZjY5YTNmNjQxZjM0ZQ","altText":"200_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344449_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDM3MnxpbWFnZS9qcGVnfGFESTRMMmhtWlM4eE5UQTVPREE0TlRnd01qQXhOQzh4TkRRd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8YjJiOGFmYzc4NTQ3NjdjMzNjMmJiMTc3OTBkODI5Mjg5N2IzYTg3ZmVmYTM0MDYwZjEyM2FjNDYwZWIwNWYxOA","altText":"1440_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344449_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk4NHxpbWFnZS9qcGVnfGFEWTVMMmhtWVM4eE5UQTVPREE0TlRrek16QTROaTh4TWpnd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8OWVhNWI4NWQ0Y2NjZjdlYzkzZjlhNjA1YmIzNjFlYjVjMTEwMWJmMzdjZGYyYTcyNTZjNzgwYThkMTc1ZmZiNA","altText":"1280_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344449_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUxOXxpbWFnZS9qcGVnfGFEQXhMMmhoWXk4eE5UQTVPREE0TmpFeU9UWTVOQzh4TURJMFh6RTBNelEwTkRRNVgwUkZMbXB3Wnd8NTFlN2E0ZDVlNGJlMDMyM2Y3Y2UxZDM1ODBiNGVjYzQ3NmYyMTJlNjU4ZGMwMmM3YWQ4OTY0NDYyODdkZTc1OA","altText":"1024_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344449_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg4NHxpbWFnZS9qcGVnfGFEWm1MMmhoTkM4eE5UQTVPREE0TmpNNU1UZ3pPQzgzTmpoZk1UUXpORFEwTkRsZlJFVXVhbkJufGU3ZmQ4YmM1M2IwNzgyMzljOWVjNzVmZDJlMWZhYjk0ZTM2ZDE0ODNmODFhNGU5ZDQxZGRhNjgzYzI0MWEyN2E","altText":"768_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344449_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk0MHxpbWFnZS9qcGVnfGFEY3hMMmhoTVM4eE5UQTVPREE0TmpRMU56TTNOQzgwT0RCZk1UUXpORFEwTkRsZlJFVXVhbkJufGQ3YmU1M2VlODBiYjIzMTEzZWE0ZWM2NzFjNzE3NDA1OWYxN2ZhNzRjYzIzZjIxY2ZiZmFhNTkxNGViYjg2MjI","altText":"480_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344449_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA2fGltYWdlL2pwZWd8YUdFeEwyZzVZUzh4TlRBNU9EQTROalkxTXprNE1pOHlNREJmTVRRek5EUTBORGxmUkVVdWFuQm58NDdmNjVmOGIzZThkMzhhYjk0NjIzMDgyOGY3NWRmNGIwYmRmYTlhZTQ0ODNkM2FlZmI3ZjY5YTNmNjQxZjM0ZQ","altText":"200_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344449_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzfGltYWdlL2pwZWd8YUdFNEwyZzBNUzh4TlRBNU9EQTROekUzT0RJM01DOHhNakJmTVRRek5EUTBORGxmUkVVdWFuQm58MzFjZDU5MmQwNmJkNzVkOGVlMzgzNDdiYzE2ZDYxYjE0YmZkN2VjZTE0MzNmYzNkNjNmMDQ5YzBiNjhhNTEzNw","altText":"120_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344449_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDY3MDB8aW1hZ2UvanBlZ3xhRFkzTDJobFlTOHhOVEE1T0RBNE5URTBOalkxTkF8OTAwM2U0Zjg5MTJjNzk1ZTczZWU1ZjAyYzI0OTM5ZTAxZDI0NzM4MzYxMzg0NjY1ZDYwZTJjNTY3ZTgxN2ZlYw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344449_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFEUTRMMmczWVM4eE5UQTNORFkzTVRjNE9EQTJNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTQzYjMxOGVkYjQ3ZGQzZTAyY2RhMmFjMjRlNmM2YWU0NThkMmYyZTMzODMxZDlkNmY3MzI1Y2IyMmIwYTczMg","altText":"2000_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFHSmlMMmd5T0M4eE5UQTNORFkzTWpBMU1ESXdOaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MmY3ODY0ZTNiZjNlMjBmNTU2MjYwM2E0M2Y5ZTBiZDFiZmNkYzE1OWNmZDZiYjM5YTVjNTY5NDBmMmJhZmVlOQ","altText":"1440_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5NHxpbWFnZS9qcGVnfGFHWmpMMmd5TkM4eE5UQTNORFkzTWpFNE1USTNPQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8N2MyZTUzNzhjOWMyNzdiYzRjZDZiOTUyYTg3MzZhM2UwNDcxYTYyNDNjYjFjMGZiMDQ2MDJmMmNiMDBjMDc0OQ","altText":"1280_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk0N3xpbWFnZS9qcGVnfGFETm1MMmd4WlM4eE5UQTNORFkzTWpNM056ZzROaTh4TURJMFh6QXlNREF3TURFNU1EQXdNMll4T0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NWViMGNmYWIyNzIzYTMzOTdlNTBhYWVmOTc3OWVlZThjYTYxMzQxMDQ4NjFiMDJlMWE5Y2MxYzUyYjgwZWJjZA","altText":"1024_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNnxpbWFnZS9qcGVnfGFEWm1MMmd4Tnk4eE5UQTNORFkzTWpVM05EUTVOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDFmNzRjOGU5NTNjNjk1YjUwODJlNDdkZjI1ZWJhYTM0NGEzYzhhNjhiNDgxZmE4YjQyZGU2NDQ1YTIxNTRm","altText":"768_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk2MXxpbWFnZS9qcGVnfGFEbGxMMmd4TUM4eE5UQTNORFkzTWpjM01URXdNaTgwT0RCZk1ESXdNREF3TVRrd01EQXpaakU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3NDI1NTQxNDk5NTVhZmMwOGQ5NTI4NmEwZGM5M2YwMjkyYmEzYjAwYWMyODAyYjQzZDg2MzYwOTQ5MDRlYzQy","altText":"480_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwfGltYWdlL2pwZWd8YURobUwyZ3dZUzh4TlRBM05EWTNNamt3TWpFM05DOHlNREJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NGQxMDRlMjgwZTg4OWVkZGNhOWUxNDVkNjRiZjE5ZTM0MTc5ZWQ3MmUyZGFhZTJkYzIyMTUyYzVmMGExODM","altText":"200_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f18e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4fGltYWdlL2pwZWd8YUdRd0wyZzFNUzh4TlRBM05EWTNNelV5TkRjMk5pOHhNakJmTURJd01EQXdNVGt3TURBelpqRTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEzZjAzOTZjNzQyMzFhMjI1NDU5MzNkNzkzZmQ0NmYyOTY3NzhlZDkxNGQ1MzZiMjhjODE3ZjI4YmFiMzQ5ODc","altText":"120_020000190003f18e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcwMTh8aW1hZ2UvanBlZ3xhR0UyTDJnNFpTOHhOVEEzTkRZM01URTVPREl6T0F8ZjQ3ZjkzOTc0MzllOWQ5ZDZkZmQ5MzA4ZTI2ZTMwOTkyNDNiMDAyNzNjNzlkYjIzYTlkYTFhODNiMDliMGVjYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f18e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA2fGltYWdlL2pwZWd8YUdFeEwyZzVZUzh4TlRBNU9EQTROalkxTXprNE1pOHlNREJmTVRRek5EUTBORGxmUkVVdWFuQm58NDdmNjVmOGIzZThkMzhhYjk0NjIzMDgyOGY3NWRmNGIwYmRmYTlhZTQ0ODNkM2FlZmI3ZjY5YTNmNjQxZjM0ZQ","altText":"200_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344449_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA2fGltYWdlL2pwZWd8YUdFeEwyZzVZUzh4TlRBNU9EQTROalkxTXprNE1pOHlNREJmTVRRek5EUTBORGxmUkVVdWFuQm58NDdmNjVmOGIzZThkMzhhYjk0NjIzMDgyOGY3NWRmNGIwYmRmYTlhZTQ0ODNkM2FlZmI3ZjY5YTNmNjQxZjM0ZQ","altText":"200_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344449_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTc0N3xpbWFnZS9qcGVnfGFEQTJMMmhtWWk4eE5UQTVPREE0TlRZd05UUXdOaTh5TURBd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8ZTgzNmExZDc3NTA3NzA5YjZjNmIyZDM4YzYwZWMwM2M4YjQyNjU5YWIyNjAzZDgyODlhMDNkZjljNGJjYWI3MA","altText":"2000_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344449_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDM3MnxpbWFnZS9qcGVnfGFESTRMMmhtWlM4eE5UQTVPREE0TlRnd01qQXhOQzh4TkRRd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8YjJiOGFmYzc4NTQ3NjdjMzNjMmJiMTc3OTBkODI5Mjg5N2IzYTg3ZmVmYTM0MDYwZjEyM2FjNDYwZWIwNWYxOA","altText":"1440_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344449_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk4NHxpbWFnZS9qcGVnfGFEWTVMMmhtWVM4eE5UQTVPREE0TlRrek16QTROaTh4TWpnd1h6RTBNelEwTkRRNVgwUkZMbXB3Wnd8OWVhNWI4NWQ0Y2NjZjdlYzkzZjlhNjA1YmIzNjFlYjVjMTEwMWJmMzdjZGYyYTcyNTZjNzgwYThkMTc1ZmZiNA","altText":"1280_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344449_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUxOXxpbWFnZS9qcGVnfGFEQXhMMmhoWXk4eE5UQTVPREE0TmpFeU9UWTVOQzh4TURJMFh6RTBNelEwTkRRNVgwUkZMbXB3Wnd8NTFlN2E0ZDVlNGJlMDMyM2Y3Y2UxZDM1ODBiNGVjYzQ3NmYyMTJlNjU4ZGMwMmM3YWQ4OTY0NDYyODdkZTc1OA","altText":"1024_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344449_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg4NHxpbWFnZS9qcGVnfGFEWm1MMmhoTkM4eE5UQTVPREE0TmpNNU1UZ3pPQzgzTmpoZk1UUXpORFEwTkRsZlJFVXVhbkJufGU3ZmQ4YmM1M2IwNzgyMzljOWVjNzVmZDJlMWZhYjk0ZTM2ZDE0ODNmODFhNGU5ZDQxZGRhNjgzYzI0MWEyN2E","altText":"768_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344449_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk0MHxpbWFnZS9qcGVnfGFEY3hMMmhoTVM4eE5UQTVPREE0TmpRMU56TTNOQzgwT0RCZk1UUXpORFEwTkRsZlJFVXVhbkJufGQ3YmU1M2VlODBiYjIzMTEzZWE0ZWM2NzFjNzE3NDA1OWYxN2ZhNzRjYzIzZjIxY2ZiZmFhNTkxNGViYjg2MjI","altText":"480_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344449_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA2fGltYWdlL2pwZWd8YUdFeEwyZzVZUzh4TlRBNU9EQTROalkxTXprNE1pOHlNREJmTVRRek5EUTBORGxmUkVVdWFuQm58NDdmNjVmOGIzZThkMzhhYjk0NjIzMDgyOGY3NWRmNGIwYmRmYTlhZTQ0ODNkM2FlZmI3ZjY5YTNmNjQxZjM0ZQ","altText":"200_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344449_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344449-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzfGltYWdlL2pwZWd8YUdFNEwyZzBNUzh4TlRBNU9EQTROekUzT0RJM01DOHhNakJmTVRRek5EUTBORGxmUkVVdWFuQm58MzFjZDU5MmQwNmJkNzVkOGVlMzgzNDdiYzE2ZDYxYjE0YmZkN2VjZTE0MzNmYzNkNjNmMDQ5YzBiNjhhNTEzNw","altText":"120_14344449_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344449_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDY3MDB8aW1hZ2UvanBlZ3xhRFkzTDJobFlTOHhOVEE1T0RBNE5URTBOalkxTkF8OTAwM2U0Zjg5MTJjNzk1ZTczZWU1ZjAyYzI0OTM5ZTAxZDI0NzM4MzYxMzg0NjY1ZDYwZTJjNTY3ZTgxN2ZlYw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344449_DE.jpg"}],"categories":[{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-4101/300-001","stock":null,"url":"/energy-measurement-technology/split-core-current-transformer/p/855-4101_300-001","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143950657","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Split-core current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Split-core current transformer; Primary rated current 300 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60422500","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Split-core current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 855-4101/300-001
Split-core current transformer; Primary rated current 300 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1