[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-5001/600-000","name":"Split-core current transformer; Primary rated current: 600 A; Secondary rated current: 1 A; Rated power: 0.5 VA; Accuracy class: 0.5; Cable length: 5 m","url":"/energy-measurement-technology/split-core-current-transformer/p/855-5001_600-000","description":"<p><b>Short description:</b></p><p>WAGO's compact split-core current transformers are ideal for retrofitting existing systems. They are perfect for applications in which the current path must not be disrupted. The transformer's accuracy permits extremely precise current measurements. The split-core current transformers are capable of supplying the specified rated power at the end of the secondary cable. All transformers are supplied with color-coded cables. Two UV-resistant cable ties are also included for secure and easy mounting.</p><p><b>Features:</b></p><ul><li>Current ratios from 600 A (primary side) and 1 A (secondary side)</li><li>No primary cable interruption</li><li>Ideal for use in very confined spaces</li><li>Rapid mounting</li><li>For use around insulated cables up to 42 mm diameter</li><li>Compact and hinged</li><li>Color-coded connection cable (5 m)</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODEwOTR8aW1hZ2UvanBlZ3xhR1JsTDJnelpTOHhOVEEzTnpFek1EUXpOall6T0F8ZDZmY2Y1ZTE2NWYwOGVkNzUxZjRmYzVkNzRjOTdiNmMwZGFmMjExNjlmNDFlZDQxZGU2M2VhMzg1YzQxMTBmZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFEZGhMMmd5WWk4eE5UQTNOekV6TVRRNE5USXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNjYzU4NDFhYmNmMDU1ZDhhNmUxNDhkMzI0ZjljNTBiOGU1YTY0YTgwZTY3ZWFhMmFiOGM1ZDQ5ZWY0ODVkZg","altText":"1440_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFEUmhMMmd6TWk4eE5UQTNOekV6TVRZNE1UZ3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjA4NzZmY2VkNGRkYTU2MWIyZmI4MGQ4MjE1ZDRhOTdlNDZjZDY4MjgxNjZlZjdmNDY3ZjU0MmVmODhjMjY0Ng","altText":"1280_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTY2NnxpbWFnZS9qcGVnfGFHTXhMMmd6WWk4eE5UQTNOekV6TVRreE1URTVPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg3OWI4NzkzMGUwNjBiODVkMzAyYWFiMjMxNmU5ZTk1ZjFhNjc2ZGNmZGJjMTY5MDRkNmM0MWI5NDM4MWVkOQ","altText":"1024_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ4NHxpbWFnZS9qcGVnfGFEazBMMmc0WVM4eE5UQTNOekV6TWpFME1EVTNOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTYwOWVkMjNiOGE1NjgwYzY1ZmE4YmIzZThkMDE3ZjZlMDI0YjU1NWNmM2E4NzVmZjNjMjgwNTMyMWQyNTY4","altText":"768_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVXhMMmc1TVM4eE5UQTNOekV6TWpNek56RTRNaTgwT0RCZk1ESXdNREF3TVRrd01EQXpaakl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xkY2U0Mjc2NGFjODljMDNlMGRmZDA1ZGY1Mjg1ZjM3MzU1NzFjNTE2YTBkZTI3ZDFmN2E4OTU1MjBhYmNlZjNj","altText":"480_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURjd0wyaGhOaTh4TlRBM056RXpNams1TWpVME1pOHhNakJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDc0MjUxNjcyOWY5YTk2Y2M4ZjllNWJmYmM3NDE4ZDE1MzQwYWViNzdiOWY3ZTEzYWUxODllZTYzMzE1Y2RhZWE","altText":"120_020000190003f21b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFEZGhMMmd5WWk4eE5UQTNOekV6TVRRNE5USXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNjYzU4NDFhYmNmMDU1ZDhhNmUxNDhkMzI0ZjljNTBiOGU1YTY0YTgwZTY3ZWFhMmFiOGM1ZDQ5ZWY0ODVkZg","altText":"1440_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFEUmhMMmd6TWk4eE5UQTNOekV6TVRZNE1UZ3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjA4NzZmY2VkNGRkYTU2MWIyZmI4MGQ4MjE1ZDRhOTdlNDZjZDY4MjgxNjZlZjdmNDY3ZjU0MmVmODhjMjY0Ng","altText":"1280_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTY2NnxpbWFnZS9qcGVnfGFHTXhMMmd6WWk4eE5UQTNOekV6TVRreE1URTVPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg3OWI4NzkzMGUwNjBiODVkMzAyYWFiMjMxNmU5ZTk1ZjFhNjc2ZGNmZGJjMTY5MDRkNmM0MWI5NDM4MWVkOQ","altText":"1024_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ4NHxpbWFnZS9qcGVnfGFEazBMMmc0WVM4eE5UQTNOekV6TWpFME1EVTNOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTYwOWVkMjNiOGE1NjgwYzY1ZmE4YmIzZThkMDE3ZjZlMDI0YjU1NWNmM2E4NzVmZjNjMjgwNTMyMWQyNTY4","altText":"768_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVXhMMmc1TVM4eE5UQTNOekV6TWpNek56RTRNaTgwT0RCZk1ESXdNREF3TVRrd01EQXpaakl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xkY2U0Mjc2NGFjODljMDNlMGRmZDA1ZGY1Mjg1ZjM3MzU1NzFjNTE2YTBkZTI3ZDFmN2E4OTU1MjBhYmNlZjNj","altText":"480_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURjd0wyaGhOaTh4TlRBM056RXpNams1TWpVME1pOHhNakJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDc0MjUxNjcyOWY5YTk2Y2M4ZjllNWJmYmM3NDE4ZDE1MzQwYWViNzdiOWY3ZTEzYWUxODllZTYzMzE1Y2RhZWE","altText":"120_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODEwOTR8aW1hZ2UvanBlZ3xhR1JsTDJnelpTOHhOVEEzTnpFek1EUXpOall6T0F8ZDZmY2Y1ZTE2NWYwOGVkNzUxZjRmYzVkNzRjOTdiNmMwZGFmMjExNjlmNDFlZDQxZGU2M2VhMzg1YzQxMTBmZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjEzfGltYWdlL2pwZWd8YUdReEwyaGpOeTh4TlRBNU5USTBOamswTmpNek5DOHlNREJmTVRRek5EUTBOVEZmUkVVdWFuQm58ZTA0MDkwNGE5M2UwNjhhY2UxMzNlZDAwZDI2ZGZlMTk2YmNjNWQ2OTUwNTMzZTVlNGI1YTg5MTNkZDUxNDJmZg","altText":"200_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344451_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjEzfGltYWdlL2pwZWd8YUdReEwyaGpOeTh4TlRBNU5USTBOamswTmpNek5DOHlNREJmTVRRek5EUTBOVEZmUkVVdWFuQm58ZTA0MDkwNGE5M2UwNjhhY2UxMzNlZDAwZDI2ZGZlMTk2YmNjNWQ2OTUwNTMzZTVlNGI1YTg5MTNkZDUxNDJmZg","altText":"200_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344451_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzE2NHxpbWFnZS9qcGVnfGFHVmpMMmhpT1M4eE5UQTVOVEkwTmpVeU1ETTFNQzh4TkRRd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8YWQ1NWE0YTE1ZmY1ZTY0MmZiZDAzOGMwNDVhOWUwYWIzNzQxN2ZiYTViNTNjNjE5OWM2MDJkYWJkOTllNzRlYg","altText":"1440_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344451_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI3N3xpbWFnZS9qcGVnfGFEbGhMMmhpWVM4eE5UQTVOVEkwTmpVNE5UZzROaTh4TWpnd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8ZTJlYjEzZDIzZTFlNzE3MThjMWZjYTcyNmI1ZmI2ZmZiYjRhYmU4NTQ1YmQxNWZhYTdkYmZjZmU0NzYxYzEzYQ","altText":"1280_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344451_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDI4MXxpbWFnZS9qcGVnfGFEQXhMMmhqTVM4eE5UQTVOVEkwTmpjME9UY3lOaTh4TURJMFh6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDdiYmNjMjRhYjdiMWU0OWVmZmQwZTYyMzI2NWIyMDU4YTRkZTY0ZjgxNDM5YmFhZjcwMWMwMWRmY2QyZWI2Mw","altText":"1024_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344451_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1MHxpbWFnZS9qcGVnfGFERXlMMmhqTkM4eE5UQTVOVEkwTmpneE5USTJNaTgzTmpoZk1UUXpORFEwTlRGZlJFVXVhbkJufDlkMWE0YmY3ZDIyZWI5MTgwYmEwODYyOGI2ZTdhNWZkYWU1MjMxMjk2MDUzYjY4NmFiYTVmZTg0MWM3MGIyYzI","altText":"768_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344451_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2MHxpbWFnZS9qcGVnfGFHUXpMMmhqTkM4eE5UQTVOVEkwTmpnNE1EYzVPQzgwT0RCZk1UUXpORFEwTlRGZlJFVXVhbkJufDIzMzRiNzZlMWFhMTA5YjhlZTY4NzExYTUzYjMyMjA2NDUyYzBjMmJmZDA3Mzk2YjEyNmQ3NGFjMTk0YjIwNWM","altText":"480_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344451_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjEzfGltYWdlL2pwZWd8YUdReEwyaGpOeTh4TlRBNU5USTBOamswTmpNek5DOHlNREJmTVRRek5EUTBOVEZmUkVVdWFuQm58ZTA0MDkwNGE5M2UwNjhhY2UxMzNlZDAwZDI2ZGZlMTk2YmNjNWQ2OTUwNTMzZTVlNGI1YTg5MTNkZDUxNDJmZg","altText":"200_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344451_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM0fGltYWdlL2pwZWd8YUdJMEwyaGxOaTh4TlRBNU5USTBOekl3T0RRM09DOHhNakJmTVRRek5EUTBOVEZmUkVVdWFuQm58NmQ3OWQyNDliNmIwYzJhNTU0MzkzODUzN2E5Yzc4NWZmNGIxNTg1YjRhYTg2OGI4M2NlYzExMGE1YmQxMGE3MQ","altText":"120_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344451_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjczNTd8aW1hZ2UvanBlZ3xhRFJsTDJoaE9TOHhOVEE1TlRJME5qQTJNVFU1T0F8MDg0M2JiZTM0NGYzMjVmMGQ0ZTkzY2IwMjhmZGYwODkzODEzOWU5MmIzNmI0NThiN2RkMTA1NzM5Njc2YjQ3YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344451_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFHRTVMMmd5TkM4eE5UQTNOekV6TVRJNE9EWXdOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MzE3M2ZhMTM5NjBjYmUzNjlkNDE5YTY3Y2E1ZjdiOWQxODExYjRmNDRhMTNiMTZhMTZjNTc5YTVmYWI2MTY1ZQ","altText":"2000_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFEZGhMMmd5WWk4eE5UQTNOekV6TVRRNE5USXhOQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNjYzU4NDFhYmNmMDU1ZDhhNmUxNDhkMzI0ZjljNTBiOGU1YTY0YTgwZTY3ZWFhMmFiOGM1ZDQ5ZWY0ODVkZg","altText":"1440_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDgzN3xpbWFnZS9qcGVnfGFEUmhMMmd6TWk4eE5UQTNOekV6TVRZNE1UZ3lNaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjA4NzZmY2VkNGRkYTU2MWIyZmI4MGQ4MjE1ZDRhOTdlNDZjZDY4MjgxNjZlZjdmNDY3ZjU0MmVmODhjMjY0Ng","altText":"1280_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTY2NnxpbWFnZS9qcGVnfGFHTXhMMmd6WWk4eE5UQTNOekV6TVRreE1URTVPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll5TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8Mjg3OWI4NzkzMGUwNjBiODVkMzAyYWFiMjMxNmU5ZTk1ZjFhNjc2ZGNmZGJjMTY5MDRkNmM0MWI5NDM4MWVkOQ","altText":"1024_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ4NHxpbWFnZS9qcGVnfGFEazBMMmc0WVM4eE5UQTNOekV6TWpFME1EVTNOQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTYwOWVkMjNiOGE1NjgwYzY1ZmE4YmIzZThkMDE3ZjZlMDI0YjU1NWNmM2E4NzVmZjNjMjgwNTMyMWQyNTY4","altText":"768_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVXhMMmc1TVM4eE5UQTNOekV6TWpNek56RTRNaTgwT0RCZk1ESXdNREF3TVRrd01EQXpaakl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xkY2U0Mjc2NGFjODljMDNlMGRmZDA1ZGY1Mjg1ZjM3MzU1NzFjNTE2YTBkZTI3ZDFmN2E4OTU1MjBhYmNlZjNj","altText":"480_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0fGltYWdlL2pwZWd8YURZeUwyZzVOQzh4TlRBM056RXpNalF3TWpjeE9DOHlNREJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fGNmMDU5ZmI0ZmI4MmIzMDEzODlkY2RjZDI5NmUwZTZkMjczOWUyOTM1MGRjNTlhNDA2MGVlODM5OGMwYmYwN2E","altText":"200_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f21b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURjd0wyaGhOaTh4TlRBM056RXpNams1TWpVME1pOHhNakJmTURJd01EQXdNVGt3TURBelpqSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDc0MjUxNjcyOWY5YTk2Y2M4ZjllNWJmYmM3NDE4ZDE1MzQwYWViNzdiOWY3ZTEzYWUxODllZTYzMzE1Y2RhZWE","altText":"120_020000190003f21b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODEwOTR8aW1hZ2UvanBlZ3xhR1JsTDJnelpTOHhOVEEzTnpFek1EUXpOall6T0F8ZDZmY2Y1ZTE2NWYwOGVkNzUxZjRmYzVkNzRjOTdiNmMwZGFmMjExNjlmNDFlZDQxZGU2M2VhMzg1YzQxMTBmZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f21b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjEzfGltYWdlL2pwZWd8YUdReEwyaGpOeTh4TlRBNU5USTBOamswTmpNek5DOHlNREJmTVRRek5EUTBOVEZmUkVVdWFuQm58ZTA0MDkwNGE5M2UwNjhhY2UxMzNlZDAwZDI2ZGZlMTk2YmNjNWQ2OTUwNTMzZTVlNGI1YTg5MTNkZDUxNDJmZg","altText":"200_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344451_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjEzfGltYWdlL2pwZWd8YUdReEwyaGpOeTh4TlRBNU5USTBOamswTmpNek5DOHlNREJmTVRRek5EUTBOVEZmUkVVdWFuQm58ZTA0MDkwNGE5M2UwNjhhY2UxMzNlZDAwZDI2ZGZlMTk2YmNjNWQ2OTUwNTMzZTVlNGI1YTg5MTNkZDUxNDJmZg","altText":"200_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344451_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk2MnxpbWFnZS9qcGVnfGFERmpMMmhpTXk4eE5UQTVOVEkwTmpNeU16YzBNaTh5TURBd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDUzZDE4MzM3Zjk2YmQ3NDBkNjU5MGQxOGFmZDgwYWJlM2YxZjYwNGE0YThkN2IwNDQ5YTBmZWZkN2QzNjBkNQ","altText":"2000_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344451_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzE2NHxpbWFnZS9qcGVnfGFHVmpMMmhpT1M4eE5UQTVOVEkwTmpVeU1ETTFNQzh4TkRRd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8YWQ1NWE0YTE1ZmY1ZTY0MmZiZDAzOGMwNDVhOWUwYWIzNzQxN2ZiYTViNTNjNjE5OWM2MDJkYWJkOTllNzRlYg","altText":"1440_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344451_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI3N3xpbWFnZS9qcGVnfGFEbGhMMmhpWVM4eE5UQTVOVEkwTmpVNE5UZzROaTh4TWpnd1h6RTBNelEwTkRVeFgwUkZMbXB3Wnd8ZTJlYjEzZDIzZTFlNzE3MThjMWZjYTcyNmI1ZmI2ZmZiYjRhYmU4NTQ1YmQxNWZhYTdkYmZjZmU0NzYxYzEzYQ","altText":"1280_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344451_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDI4MXxpbWFnZS9qcGVnfGFEQXhMMmhqTVM4eE5UQTVOVEkwTmpjME9UY3lOaTh4TURJMFh6RTBNelEwTkRVeFgwUkZMbXB3Wnd8MDdiYmNjMjRhYjdiMWU0OWVmZmQwZTYyMzI2NWIyMDU4YTRkZTY0ZjgxNDM5YmFhZjcwMWMwMWRmY2QyZWI2Mw","altText":"1024_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344451_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1MHxpbWFnZS9qcGVnfGFERXlMMmhqTkM4eE5UQTVOVEkwTmpneE5USTJNaTgzTmpoZk1UUXpORFEwTlRGZlJFVXVhbkJufDlkMWE0YmY3ZDIyZWI5MTgwYmEwODYyOGI2ZTdhNWZkYWU1MjMxMjk2MDUzYjY4NmFiYTVmZTg0MWM3MGIyYzI","altText":"768_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344451_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI2MHxpbWFnZS9qcGVnfGFHUXpMMmhqTkM4eE5UQTVOVEkwTmpnNE1EYzVPQzgwT0RCZk1UUXpORFEwTlRGZlJFVXVhbkJufDIzMzRiNzZlMWFhMTA5YjhlZTY4NzExYTUzYjMyMjA2NDUyYzBjMmJmZDA3Mzk2YjEyNmQ3NGFjMTk0YjIwNWM","altText":"480_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344451_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjEzfGltYWdlL2pwZWd8YUdReEwyaGpOeTh4TlRBNU5USTBOamswTmpNek5DOHlNREJmTVRRek5EUTBOVEZmUkVVdWFuQm58ZTA0MDkwNGE5M2UwNjhhY2UxMzNlZDAwZDI2ZGZlMTk2YmNjNWQ2OTUwNTMzZTVlNGI1YTg5MTNkZDUxNDJmZg","altText":"200_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344451_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM0fGltYWdlL2pwZWd8YUdJMEwyaGxOaTh4TlRBNU5USTBOekl3T0RRM09DOHhNakJmTVRRek5EUTBOVEZmUkVVdWFuQm58NmQ3OWQyNDliNmIwYzJhNTU0MzkzODUzN2E5Yzc4NWZmNGIxNTg1YjRhYTg2OGI4M2NlYzExMGE1YmQxMGE3MQ","altText":"120_14344451_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344451_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjczNTd8aW1hZ2UvanBlZ3xhRFJsTDJoaE9TOHhOVEE1TlRJME5qQTJNVFU1T0F8MDg0M2JiZTM0NGYzMjVmMGQ0ZTkzY2IwMjhmZGYwODkzODEzOWU5MmIzNmI0NThiN2RkMTA1NzM5Njc2YjQ3YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344451_DE.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-5001/600-000","stock":null,"url":"/energy-measurement-technology/split-core-current-transformer/p/855-5001_600-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["855-5001/600-000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821880646","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Split-core current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Split-core current transformer; Primary rated current: 600 A; Secondary rated current: 1 A; Rated power: 0.5 VA; Accuracy class: 0.5; Cable length: 5 m","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51292922","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Split-core current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}