[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-501/150-000","name":"Current and voltage tap up to 50 mm²; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 0.5; fused","url":"/energy-measurement-technology/current-and-voltage-tap-up-to-50-mm%C2%B2/p/855-501_150-000","description":"<p><b>Short description:</b></p><p>WAGO's Current and Voltage Tap for 50 mm² (0/1 AWG) high-current through terminal blocks provides the ideal basis for successful energy management,<br/>because current and voltage are required wherever electrical power is measured. A combination of current transformer and voltage tap, this solution can be quickly and easily mounted into the jumper slot of WAGO's 50 mm² (1/0 AWG) high-current through terminal block.<br/>An integrated fuse reliably protects downstream energy meters. An integrated current transformer (conversion ratio: 150 A/1 A) allows precise current measurement per EN 61869-2 (accuracy class: 0.5).<br/>The current output connectors are marked with S1 (black) and S2 (red). Both termination and removal of fine-stranded conductors is performed via push-buttons. The 4-pole configuration (2 x S1 and 2 x S2) provides the following advantages:</p><p>- Current transformer (S1 and S2) can be short circuited via jumper (2000-402)</p><p>- Direct ‘Y’ point jumper on current transformer</p><p>The voltage is connected using a redundant terminal block. Additionally, the current and voltage tap can be marked either using continuous marking strips or via WMB Multi Marking System.</p><p><b>Features:</b></p><ul><li>Power data can be directly tapped into the power supply</li><li>Easy installation – simply insert the tap into the jumper slot of the 50 mm² (1/0 AWG) high-current through terminal block</li><li>Integrated current transformer (150 A/1 A)</li><li>Accuracy class: 0.5</li><li>Fuse-protected voltage path</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MzkyOTJ8aW1hZ2UvanBlZ3xhR001TDJneE1TOHhOVEEzT1RRNU5UQTNNemd5TWd8Njc1ZmFhNzk1MWUyY2I0NDg1NTEwNDMwMTc3ZjNmOWNlN2VmZTdmYzQ3ODdhNDg5MGMzZmYwODI5NDBlZTEzNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFESmlMMmd3TVM4eE5UQTNPVFE1TlRVek1qVTNOQzh4TkRRd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q2OGFjNGQxM2M4NjhiN2MzMGNhY2NiYjQ0MTM0NmRlMTYwNWU4NTQyZjY0MDQ0ZTdhM2MxM2M3NTFjODZhMg","altText":"1440_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFEa3lMMmd3TlM4eE5UQTNPVFE1TlRjeU9URTRNaTh4TWpnd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8NmEyN2Y1N2RkYjAwMTkxZGNkNjkxZWI5MTAzYmM2MDk5YTJiM2ZiYmYxNmJkZjQzNjU5Mjg1ZWFlZTg0ZWNhOA","altText":"1280_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDk3NHxpbWFnZS9qcGVnfGFHTmpMMmcxTnk4eE5UQTNPVFE1TmpBMU5qZzJNaTh4TURJMFh6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QzMjA5MzQwZTJhZDJhN2JhNjY2M2NjZTg5NTRhODc0YzQ1NmM0NTI0OTZkZTc1ZTM0Njg2YzE4MDYxZjYxMA","altText":"1024_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTAyNHxpbWFnZS9qcGVnfGFEbGlMMmcyTVM4eE5UQTNPVFE1TmpNeE9UQXdOaTgzTmpoZk1ESXdNREF3TXpNd01EQXpOVGd3T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzY2M3MGQ5MTU3ZDFiOGQ2ZDc4ODkwMDUxMTVhNjNjMzI0ZWExNTA2NjViYjk3ZTU1MTcxNmU5ZDkyNDdhOWIy","altText":"768_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ5NXxpbWFnZS9qcGVnfGFEWmlMMmcyT0M4eE5UQTNPVFE1TmpVeE5UWXhOQzgwT0RCZk1ESXdNREF3TXpNd01EQXpOVGd3T1RBd01ERXdNR0kyWDBSRkxtcHdad3xiMTE1ZjA4N2NhYmJmYzIxNzdjMjkxNDY4ZGM3OWE3OTE4Nzc0YjlmZTIyOTg5Mjg2MDBjNTQwYTcwNjY2MTAz","altText":"480_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YUdZekwyaGpZaTh4TlRBM09UUTVOek0yTnpVNE1pOHhNakJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3NmVmMGM2ZDZhMzk3OWZlZmFhZWQ1ZDc5YjdlNWZlNGRjYjQzYzE2M2Q5MWE5ZDQ2YjE5N2ZhM2IyMjBjYmM","altText":"120_0200003300035809000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFESmlMMmd3TVM4eE5UQTNPVFE1TlRVek1qVTNOQzh4TkRRd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q2OGFjNGQxM2M4NjhiN2MzMGNhY2NiYjQ0MTM0NmRlMTYwNWU4NTQyZjY0MDQ0ZTdhM2MxM2M3NTFjODZhMg","altText":"1440_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFEa3lMMmd3TlM4eE5UQTNPVFE1TlRjeU9URTRNaTh4TWpnd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8NmEyN2Y1N2RkYjAwMTkxZGNkNjkxZWI5MTAzYmM2MDk5YTJiM2ZiYmYxNmJkZjQzNjU5Mjg1ZWFlZTg0ZWNhOA","altText":"1280_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDk3NHxpbWFnZS9qcGVnfGFHTmpMMmcxTnk4eE5UQTNPVFE1TmpBMU5qZzJNaTh4TURJMFh6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QzMjA5MzQwZTJhZDJhN2JhNjY2M2NjZTg5NTRhODc0YzQ1NmM0NTI0OTZkZTc1ZTM0Njg2YzE4MDYxZjYxMA","altText":"1024_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTAyNHxpbWFnZS9qcGVnfGFEbGlMMmcyTVM4eE5UQTNPVFE1TmpNeE9UQXdOaTgzTmpoZk1ESXdNREF3TXpNd01EQXpOVGd3T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzY2M3MGQ5MTU3ZDFiOGQ2ZDc4ODkwMDUxMTVhNjNjMzI0ZWExNTA2NjViYjk3ZTU1MTcxNmU5ZDkyNDdhOWIy","altText":"768_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ5NXxpbWFnZS9qcGVnfGFEWmlMMmcyT0M4eE5UQTNPVFE1TmpVeE5UWXhOQzgwT0RCZk1ESXdNREF3TXpNd01EQXpOVGd3T1RBd01ERXdNR0kyWDBSRkxtcHdad3xiMTE1ZjA4N2NhYmJmYzIxNzdjMjkxNDY4ZGM3OWE3OTE4Nzc0YjlmZTIyOTg5Mjg2MDBjNTQwYTcwNjY2MTAz","altText":"480_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YUdZekwyaGpZaTh4TlRBM09UUTVOek0yTnpVNE1pOHhNakJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3NmVmMGM2ZDZhMzk3OWZlZmFhZWQ1ZDc5YjdlNWZlNGRjYjQzYzE2M2Q5MWE5ZDQ2YjE5N2ZhM2IyMjBjYmM","altText":"120_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MzkyOTJ8aW1hZ2UvanBlZ3xhR001TDJneE1TOHhOVEEzT1RRNU5UQTNNemd5TWd8Njc1ZmFhNzk1MWUyY2I0NDg1NTEwNDMwMTc3ZjNmOWNlN2VmZTdmYzQ3ODdhNDg5MGMzZmYwODI5NDBlZTEzNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNPVFE1TlRRMk56QXpPQzh5TURBd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBkMzczZjU0YjRkZDAwYTBjOGQwMTA1ZGVjN2E4NzRjMTc3MDI5NWU5OTUzNDU3NzNhMjk2ODAyODc3OTNjMg","altText":"2000_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFESmlMMmd3TVM4eE5UQTNPVFE1TlRVek1qVTNOQzh4TkRRd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q2OGFjNGQxM2M4NjhiN2MzMGNhY2NiYjQ0MTM0NmRlMTYwNWU4NTQyZjY0MDQ0ZTdhM2MxM2M3NTFjODZhMg","altText":"1440_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mjg4MnxpbWFnZS9qcGVnfGFEa3lMMmd3TlM4eE5UQTNPVFE1TlRjeU9URTRNaTh4TWpnd1h6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8NmEyN2Y1N2RkYjAwMTkxZGNkNjkxZWI5MTAzYmM2MDk5YTJiM2ZiYmYxNmJkZjQzNjU5Mjg1ZWFlZTg0ZWNhOA","altText":"1280_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDk3NHxpbWFnZS9qcGVnfGFHTmpMMmcxTnk4eE5UQTNPVFE1TmpBMU5qZzJNaTh4TURJMFh6QXlNREF3TURNek1EQXdNelU0TURrd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QzMjA5MzQwZTJhZDJhN2JhNjY2M2NjZTg5NTRhODc0YzQ1NmM0NTI0OTZkZTc1ZTM0Njg2YzE4MDYxZjYxMA","altText":"1024_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTAyNHxpbWFnZS9qcGVnfGFEbGlMMmcyTVM4eE5UQTNPVFE1TmpNeE9UQXdOaTgzTmpoZk1ESXdNREF3TXpNd01EQXpOVGd3T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzY2M3MGQ5MTU3ZDFiOGQ2ZDc4ODkwMDUxMTVhNjNjMzI0ZWExNTA2NjViYjk3ZTU1MTcxNmU5ZDkyNDdhOWIy","altText":"768_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ5NXxpbWFnZS9qcGVnfGFEWmlMMmcyT0M4eE5UQTNPVFE1TmpVeE5UWXhOQzgwT0RCZk1ESXdNREF3TXpNd01EQXpOVGd3T1RBd01ERXdNR0kyWDBSRkxtcHdad3xiMTE1ZjA4N2NhYmJmYzIxNzdjMjkxNDY4ZGM3OWE3OTE4Nzc0YjlmZTIyOTg5Mjg2MDBjNTQwYTcwNjY2MTAz","altText":"480_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YUROakwyZzJaaTh4TlRBM09UUTVOamN4TWpJeU1pOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyMWVlYTYxNDc5MWVmMTMwM2VlMDUzNTE1YTJkMmExZmJiN2M4NGM5ZWNjOGQ2NDY1NWRkZjY0NmI2M2MxMjY","altText":"200_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYyfGltYWdlL2pwZWd8YUdZekwyaGpZaTh4TlRBM09UUTVOek0yTnpVNE1pOHhNakJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3NmVmMGM2ZDZhMzk3OWZlZmFhZWQ1ZDc5YjdlNWZlNGRjYjQzYzE2M2Q5MWE5ZDQ2YjE5N2ZhM2IyMjBjYmM","altText":"120_0200003300035809000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200003300035809000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MzkyOTJ8aW1hZ2UvanBlZ3xhR001TDJneE1TOHhOVEEzT1RRNU5UQTNNemd5TWd8Njc1ZmFhNzk1MWUyY2I0NDg1NTEwNDMwMTc3ZjNmOWNlN2VmZTdmYzQ3ODdhNDg5MGMzZmYwODI5NDBlZTEzNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200003300035809000100b6_DE.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-501/150-000","stock":null,"url":"/energy-measurement-technology/current-and-voltage-tap-up-to-50-mm%C2%B2/p/855-501_150-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","855-501/150-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143782760","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Current and voltage tap up to 50 mm²","primaryImageUrl":null,"productGroup":null,"nameEn":"Current and voltage tap up to 50 mm²; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 0.5; fused","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60378993","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Current and voltage tap","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 855-501/150-000
Current and voltage tap up to 50 mm²; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 0.5; fused