[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-5105/800-000","name":"Split-core current transformer; Primary rated current: 800 A; Secondary rated current: 5 A; Rated power: 0.5 VA; Accuracy class: 0.5","url":"/energy-measurement-technology/split-core-current-transformer/p/855-5105_800-000","description":"<p><b>Short description:</b></p><p>WAGO's compact split-core current transformers are ideal for retrofitting existing systems. They are perfect for applications in which the current path must not be disrupted. The transformer's accuracy permits extremely precise current measurements. The split-core current transformers are capable of supplying the specified rated power at the end of the secondary cable. All transformers are supplied with color-coded cables. Two UV-resistant cable ties are also included for secure and easy mounting.</p><p><b>Features:</b></p><ul><li>Current ratios from 800 A (primary side) and 5 A (secondary side)</li><li>No primary cable interruption</li><li>Ideal for use in very confined spaces</li><li>Rapid mounting</li><li>For use around insulated cables (up to 42 mm Ø)</li><li>Compact and hinged</li><li>Color-coded connection cable (3 m)</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTEwMTJ8aW1hZ2UvanBlZ3xhRE14TDJobFl5OHhOVEE0TWpRNE1EVTJOak13TWd8ZDE4YTYyNmRjNzc1NDY3NzVmZmM3YWM4Y2ViMjY4NTJjMjgyNDJiNGE5OWI2ZWUxNzRlYWZmY2MwYWVhMmEzMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHRTNMMmc1Wmk4eE5UQTRNalE0TVRnM056QXlNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OTFmOWRmZDBiMzhlZWZkYmMwYWRjZjc4NzZiMmI0ZmJlMWE3Mzk4MDM3MWIxNGFkZjBjNjQ2NDA0YzJjYTk1ZA","altText":"1440_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFESmpMMmcxTVM4eE5UQTRNalE0TWpBM016WXpNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mzg1YzI1ODUzMjMxZGNkOGUxZDNkZGU4YWVmMWFlM2UxMTA4MGQ0YzMzZWZlNjU2N2JkMzQyMjZkMTJiY2M1ZQ","altText":"1280_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc4OXxpbWFnZS9qcGVnfGFHWTFMMmcwTXk4eE5UQTRNalE0TWpRek5EQTNPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YmFhNDdmNzI4ZDgzNzMxY2QwYmM0NTAwMjY4YzJjYWY5MTgyODQwZTZiOGI5NjRiNGMyYTU3ODE4YTAzOWRmYw","altText":"1024_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY0OXxpbWFnZS9qcGVnfGFETTJMMmcwTUM4eE5UQTRNalE0TWpVMk5URTFNQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakpoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhMjIxOTc0NDEyMDg3NzUwZTdiNTZiZmE3NWZlM2MyZTA1ZmFiYWRmMWUwM2YxYTlhYThjYmQ3MjVkNTc5NDFm","altText":"768_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxN3xpbWFnZS9qcGVnfGFEWTRMMmd6Tmk4eE5UQTRNalE0TWpneU56STVOQzgwT0RCZk1ESXdNREF3TVRrd01EQXpaakpoT0RBd01ERXdNR0kyWDBSRkxtcHdad3wzYTZkMjk1Mzk2NmI2OTE1OTkyMjNhNjY3NzAyOTM0MmVkZmZkOWMyMmNkOTQ2OTRlNTMyMzZmODc1NGRiNTcx","altText":"480_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA4fGltYWdlL2pwZWd8YURBNUwyZ3lPUzh4TlRBNE1qUTRNelV4TlRReU1pOHhNakJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDJhYTJiZjZiNmRjMTE2YjQwNTVlYTRjMTEwZDdiYWViM2Q2ZTJjYTZhZmMyNWU3ZmU5NjgyZmE5ZTAzNDE","altText":"120_020000190003f2a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHRTNMMmc1Wmk4eE5UQTRNalE0TVRnM056QXlNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OTFmOWRmZDBiMzhlZWZkYmMwYWRjZjc4NzZiMmI0ZmJlMWE3Mzk4MDM3MWIxNGFkZjBjNjQ2NDA0YzJjYTk1ZA","altText":"1440_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFESmpMMmcxTVM4eE5UQTRNalE0TWpBM016WXpNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mzg1YzI1ODUzMjMxZGNkOGUxZDNkZGU4YWVmMWFlM2UxMTA4MGQ0YzMzZWZlNjU2N2JkMzQyMjZkMTJiY2M1ZQ","altText":"1280_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc4OXxpbWFnZS9qcGVnfGFHWTFMMmcwTXk4eE5UQTRNalE0TWpRek5EQTNPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YmFhNDdmNzI4ZDgzNzMxY2QwYmM0NTAwMjY4YzJjYWY5MTgyODQwZTZiOGI5NjRiNGMyYTU3ODE4YTAzOWRmYw","altText":"1024_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY0OXxpbWFnZS9qcGVnfGFETTJMMmcwTUM4eE5UQTRNalE0TWpVMk5URTFNQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakpoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhMjIxOTc0NDEyMDg3NzUwZTdiNTZiZmE3NWZlM2MyZTA1ZmFiYWRmMWUwM2YxYTlhYThjYmQ3MjVkNTc5NDFm","altText":"768_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxN3xpbWFnZS9qcGVnfGFEWTRMMmd6Tmk4eE5UQTRNalE0TWpneU56STVOQzgwT0RCZk1ESXdNREF3TVRrd01EQXpaakpoT0RBd01ERXdNR0kyWDBSRkxtcHdad3wzYTZkMjk1Mzk2NmI2OTE1OTkyMjNhNjY3NzAyOTM0MmVkZmZkOWMyMmNkOTQ2OTRlNTMyMzZmODc1NGRiNTcx","altText":"480_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA4fGltYWdlL2pwZWd8YURBNUwyZ3lPUzh4TlRBNE1qUTRNelV4TlRReU1pOHhNakJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDJhYTJiZjZiNmRjMTE2YjQwNTVlYTRjMTEwZDdiYWViM2Q2ZTJjYTZhZmMyNWU3ZmU5NjgyZmE5ZTAzNDE","altText":"120_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTEwMTJ8aW1hZ2UvanBlZ3xhRE14TDJobFl5OHhOVEE0TWpRNE1EVTJOak13TWd8ZDE4YTYyNmRjNzc1NDY3NzVmZmM3YWM4Y2ViMjY4NTJjMjgyNDJiNGE5OWI2ZWUxNzRlYWZmY2MwYWVhMmEzMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURkbUwyaGxZUzh4TlRBNU56STFNRGcwTURZd05pOHlNREJmTVRRek5EUTFOVE5mUkVVdWFuQm58ODg4Zjg0YjJiZjE2YzNmMDY2ZjhlZmY4MTNmNzlmNDU4YzAyMjgyZTE0YWE5MDM1M2Y0NWI4YTRiM2ZjMjczNA","altText":"200_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344553_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURkbUwyaGxZUzh4TlRBNU56STFNRGcwTURZd05pOHlNREJmTVRRek5EUTFOVE5mUkVVdWFuQm58ODg4Zjg0YjJiZjE2YzNmMDY2ZjhlZmY4MTNmNzlmNDU4YzAyMjgyZTE0YWE5MDM1M2Y0NWI4YTRiM2ZjMjczNA","altText":"200_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344553_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzM1NnxpbWFnZS9qcGVnfGFEaGxMMmd6WkM4eE5UQTVOekkwT1RNNU9EZ3hOQzh4TkRRd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MzQzOGY3ZmRiNWRmMjM4NzYzNThhMTMxMDRmMDY3ZmI1NDIwOTVkMzZlMTRlNWJiMzViNmVjODZkYmEwYzEwZQ","altText":"1440_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344553_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk3NHxpbWFnZS9qcGVnfGFHRmtMMmd6TXk4eE5UQTVOekkwT1RZMk1EazFPQzh4TWpnd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8ZGI5Y2EwYjkzN2NlODBhZmIzODY4NjBjZGI1ZTBkN2Q3OWI5NzMyOTQ2NDZjZWU1MTg4MTQyOGY2ZjAxMTU5Mw","altText":"1280_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344553_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUzOXxpbWFnZS9qcGVnfGFHRTRMMmhqWmk4eE5UQTVOekkxTURBNE5qazBNaTh4TURJMFh6RTBNelEwTlRVelgwUkZMbXB3Wnd8ODgwNDM5YzhiNGE1ZmZjMDQ3NmI1ZTMyMTI3Y2VmODJmODJmZjM0YjZhYTk0ZTViYzI1MDU1NDg4YjEzMzgzNg","altText":"1024_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344553_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkzMHxpbWFnZS9qcGVnfGFEUTVMMmhrWkM4eE5UQTVOekkxTURRNE1ERTFPQzgzTmpoZk1UUXpORFExTlROZlJFVXVhbkJufDU0NWNlNjczOWU0OTU4ZTExMGJlZWQ1NDUxOGU3ZjU0Nzk5YTU1YmY2MWExMGYwYmI1MWEwODkwOWJmNTdkZGM","altText":"768_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344553_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxOXxpbWFnZS9qcGVnfGFHRm1MMmhsTXk4eE5UQTVOekkxTURZME16azVPQzgwT0RCZk1UUXpORFExTlROZlJFVXVhbkJufGYzNjk5MGI3NjBmNzRmOGU5YWMyNTBiNzBmZDEyYTgxZjk3NzI2NGUxMzM2ZmU1YzE5M2RmOGFiZmY4YTk2MWM","altText":"480_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344553_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURkbUwyaGxZUzh4TlRBNU56STFNRGcwTURZd05pOHlNREJmTVRRek5EUTFOVE5mUkVVdWFuQm58ODg4Zjg0YjJiZjE2YzNmMDY2ZjhlZmY4MTNmNzlmNDU4YzAyMjgyZTE0YWE5MDM1M2Y0NWI4YTRiM2ZjMjczNA","altText":"200_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344553_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyfGltYWdlL2pwZWd8YURKaEwyaGhPQzh4TlRBNU56STFNVGsxTkRjeE9DOHhNakJmTVRRek5EUTFOVE5mUkVVdWFuQm58NjgwZjM0MzIzYzViZDI1ZmU5ZjJhNGRmODYxZTkwNzM4ZTJhYTk0NmZhMjRkNWJjZDdiYWIxMThjZjZhYjQyMw","altText":"120_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344553_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODYyODZ8aW1hZ2UvanBlZ3xhRGRpTDJoaE55OHhOVEE1TnpJME9ETTRNekF3Tmd8ZGU2MDA4MDU5NjJlN2Y0Yjg3NTgxMmFjY2M5M2E1NjI3ODkxMjdiYWY4OWFhMzQ4MDM5NjY4OTViNTYzYmRjNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344553_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHTm1MMmhoTmk4eE5UQTRNalE0TVRZME56WTBOaTh5TURBd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGY2OTgxNjU4NjI2NWRiYmZkMGVhNWMyNjVkNjRjZGFiYzM2MDY5MzhmZmYwODIzN2RkNGFjMTBmMmVmN2ZjOQ","altText":"2000_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFHRTNMMmc1Wmk4eE5UQTRNalE0TVRnM056QXlNaTh4TkRRd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OTFmOWRmZDBiMzhlZWZkYmMwYWRjZjc4NzZiMmI0ZmJlMWE3Mzk4MDM3MWIxNGFkZjBjNjQ2NDA0YzJjYTk1ZA","altText":"1440_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcwN3xpbWFnZS9qcGVnfGFESmpMMmcxTVM4eE5UQTRNalE0TWpBM016WXpNQzh4TWpnd1h6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Mzg1YzI1ODUzMjMxZGNkOGUxZDNkZGU4YWVmMWFlM2UxMTA4MGQ0YzMzZWZlNjU2N2JkMzQyMjZkMTJiY2M1ZQ","altText":"1280_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc4OXxpbWFnZS9qcGVnfGFHWTFMMmcwTXk4eE5UQTRNalE0TWpRek5EQTNPQzh4TURJMFh6QXlNREF3TURFNU1EQXdNMll5WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YmFhNDdmNzI4ZDgzNzMxY2QwYmM0NTAwMjY4YzJjYWY5MTgyODQwZTZiOGI5NjRiNGMyYTU3ODE4YTAzOWRmYw","altText":"1024_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY0OXxpbWFnZS9qcGVnfGFETTJMMmcwTUM4eE5UQTRNalE0TWpVMk5URTFNQzgzTmpoZk1ESXdNREF3TVRrd01EQXpaakpoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhMjIxOTc0NDEyMDg3NzUwZTdiNTZiZmE3NWZlM2MyZTA1ZmFiYWRmMWUwM2YxYTlhYThjYmQ3MjVkNTc5NDFm","altText":"768_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxN3xpbWFnZS9qcGVnfGFEWTRMMmd6Tmk4eE5UQTRNalE0TWpneU56STVOQzgwT0RCZk1ESXdNREF3TVRrd01EQXpaakpoT0RBd01ERXdNR0kyWDBSRkxtcHdad3wzYTZkMjk1Mzk2NmI2OTE1OTkyMjNhNjY3NzAyOTM0MmVkZmZkOWMyMmNkOTQ2OTRlNTMyMzZmODc1NGRiNTcx","altText":"480_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdFNUwyZ3pNaTh4TlRBNE1qUTRNamsxT0RNMk5pOHlNREJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyY2ViNzgxNjY0Mzg2YjljYzFiOGFhNzgyOGU1OGMwMjBlNzg5NDhhNzZiZjNjYzViMzI0MjczZjFiMDE3YmQ","altText":"200_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190003f2a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA4fGltYWdlL2pwZWd8YURBNUwyZ3lPUzh4TlRBNE1qUTRNelV4TlRReU1pOHhNakJmTURJd01EQXdNVGt3TURBelpqSmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDJhYTJiZjZiNmRjMTE2YjQwNTVlYTRjMTEwZDdiYWViM2Q2ZTJjYTZhZmMyNWU3ZmU5NjgyZmE5ZTAzNDE","altText":"120_020000190003f2a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTEwMTJ8aW1hZ2UvanBlZ3xhRE14TDJobFl5OHhOVEE0TWpRNE1EVTJOak13TWd8ZDE4YTYyNmRjNzc1NDY3NzVmZmM3YWM4Y2ViMjY4NTJjMjgyNDJiNGE5OWI2ZWUxNzRlYWZmY2MwYWVhMmEzMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000190003f2a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURkbUwyaGxZUzh4TlRBNU56STFNRGcwTURZd05pOHlNREJmTVRRek5EUTFOVE5mUkVVdWFuQm58ODg4Zjg0YjJiZjE2YzNmMDY2ZjhlZmY4MTNmNzlmNDU4YzAyMjgyZTE0YWE5MDM1M2Y0NWI4YTRiM2ZjMjczNA","altText":"200_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344553_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURkbUwyaGxZUzh4TlRBNU56STFNRGcwTURZd05pOHlNREJmTVRRek5EUTFOVE5mUkVVdWFuQm58ODg4Zjg0YjJiZjE2YzNmMDY2ZjhlZmY4MTNmNzlmNDU4YzAyMjgyZTE0YWE5MDM1M2Y0NWI4YTRiM2ZjMjczNA","altText":"200_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344553_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjEzNnxpbWFnZS9qcGVnfGFEQmpMMmcwTlM4eE5UQTVOekkwT1RFek5qWTNNQzh5TURBd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MWQxNjc4ODQxZGE2ZWM3NGRkMTA5N2JmZTFmMzlmMTljODg3YWUyMTcxMDgwMmQ1YjRjYTU2ZjkzZmUzYjA2Yg","altText":"2000_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14344553_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzM1NnxpbWFnZS9qcGVnfGFEaGxMMmd6WkM4eE5UQTVOekkwT1RNNU9EZ3hOQzh4TkRRd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8MzQzOGY3ZmRiNWRmMjM4NzYzNThhMTMxMDRmMDY3ZmI1NDIwOTVkMzZlMTRlNWJiMzViNmVjODZkYmEwYzEwZQ","altText":"1440_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14344553_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk3NHxpbWFnZS9qcGVnfGFHRmtMMmd6TXk4eE5UQTVOekkwT1RZMk1EazFPQzh4TWpnd1h6RTBNelEwTlRVelgwUkZMbXB3Wnd8ZGI5Y2EwYjkzN2NlODBhZmIzODY4NjBjZGI1ZTBkN2Q3OWI5NzMyOTQ2NDZjZWU1MTg4MTQyOGY2ZjAxMTU5Mw","altText":"1280_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14344553_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUzOXxpbWFnZS9qcGVnfGFHRTRMMmhqWmk4eE5UQTVOekkxTURBNE5qazBNaTh4TURJMFh6RTBNelEwTlRVelgwUkZMbXB3Wnd8ODgwNDM5YzhiNGE1ZmZjMDQ3NmI1ZTMyMTI3Y2VmODJmODJmZjM0YjZhYTk0ZTViYzI1MDU1NDg4YjEzMzgzNg","altText":"1024_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14344553_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkzMHxpbWFnZS9qcGVnfGFEUTVMMmhrWkM4eE5UQTVOekkxTURRNE1ERTFPQzgzTmpoZk1UUXpORFExTlROZlJFVXVhbkJufDU0NWNlNjczOWU0OTU4ZTExMGJlZWQ1NDUxOGU3ZjU0Nzk5YTU1YmY2MWExMGYwYmI1MWEwODkwOWJmNTdkZGM","altText":"768_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14344553_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxOXxpbWFnZS9qcGVnfGFHRm1MMmhsTXk4eE5UQTVOekkxTURZME16azVPQzgwT0RCZk1UUXpORFExTlROZlJFVXVhbkJufGYzNjk5MGI3NjBmNzRmOGU5YWMyNTBiNzBmZDEyYTgxZjk3NzI2NGUxMzM2ZmU1YzE5M2RmOGFiZmY4YTk2MWM","altText":"480_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14344553_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURkbUwyaGxZUzh4TlRBNU56STFNRGcwTURZd05pOHlNREJmTVRRek5EUTFOVE5mUkVVdWFuQm58ODg4Zjg0YjJiZjE2YzNmMDY2ZjhlZmY4MTNmNzlmNDU4YzAyMjgyZTE0YWE5MDM1M2Y0NWI4YTRiM2ZjMjczNA","altText":"200_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14344553_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14344553-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyfGltYWdlL2pwZWd8YURKaEwyaGhPQzh4TlRBNU56STFNVGsxTkRjeE9DOHhNakJmTVRRek5EUTFOVE5mUkVVdWFuQm58NjgwZjM0MzIzYzViZDI1ZmU5ZjJhNGRmODYxZTkwNzM4ZTJhYTk0NmZhMjRkNWJjZDdiYWIxMThjZjZhYjQyMw","altText":"120_14344553_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14344553_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODYyODZ8aW1hZ2UvanBlZ3xhRGRpTDJoaE55OHhOVEE1TnpJME9ETTRNekF3Tmd8ZGU2MDA4MDU5NjJlN2Y0Yjg3NTgxMmFjY2M5M2E1NjI3ODkxMjdiYWY4OWFhMzQ4MDM5NjY4OTViNTYzYmRjNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14344553_DE.jpg"}],"categories":[{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-5105/800-000","stock":null,"url":"/energy-measurement-technology/split-core-current-transformer/p/855-5105_800-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143950855","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Split-core current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Split-core current transformer; Primary rated current: 800 A; Secondary rated current: 5 A; Rated power: 0.5 VA; Accuracy class: 0.5","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60422533","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Split-core current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}