[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"855-605/1500-501","name":"Plug-in current transformer; Primary rated current: 1500 A; Secondary rated current: 5 A; Rated power: 5 VA; Accuracy class: 1","url":"/energy-measurement-technology/plug-in-current-transformer/p/855-605_1500-501","description":"<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDkyOTl8aW1hZ2UvanBlZ3xhRFJoTDJnek5pOHhOVEE1T0RZNE1URXpNVEF6T0F8NGEwNzg0YTMxNmFlMzBiMDg4NDc4MDc2ZDI3YWZlYzQ5ZGJiMTY0YWZiNGFjZjAxN2Y3ODdiY2VlZDZiYjkxZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFHSXhMMmhoTmk4eE5UQTVPRFk0TWpNeE1EWTROaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjcxMWZiZWQwOGYzNmEyNjUxNzY3MmFiYjQ3ZDBlNzI0MjYxZjEwNmI5MzZkMGE5YmViZmM4OTA5Yzk5NGI3NA","altText":"1440_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEWmxMMmhoWkM4eE5UQTVPRFk0TWpVd056STVOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiNWY1NDA2NjdiZTgwNTliNjM2ZTI4M2YxMTE4YzNhMjUzOTk2ZDVjN2IzZTA0YWU2ZjEwZTc5MDZkMTI2ZA","altText":"1280_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzA3MXxpbWFnZS9qcGVnfGFEQm1MMmhpWWk4eE5UQTVPRFk0TWprd01EVXhNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NmM2MmIxN2VlZmMzOGIzMDcwMGYwZGVhZmM2Zjg1MTgzY2JjYWYwNWM1OTNkNTg1OTczN2M1YTc4Y2UxN2E0MA","altText":"1024_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI3N3xpbWFnZS9qcGVnfGFEQTNMMmhtTWk4eE5UQTVPRFk0TXpJNU16Y3lOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlPR0l5TmpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDk0MjY4MzA4NzQzNzg4Y2YzMzNmZDNmZmQ3MTI4MTkwMjQ3YmYzOTg2YjBlNmU2MmVhNGJlZjRmZTJlNDk1","altText":"768_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAyNXxpbWFnZS9qcGVnfGFHVXlMMmhsTnk4eE5UQTVPRFk0TXpVNE9EWXpPQzgwT0RCZk1ESXdNREF3TVdVd01EQXlPR0l5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmU3NDE1MTg3YWUxYTg4NmIwOGRiODJjMWZlZjRlNDJmY2I2NWJhZGFkMDMyYjE5NGZlMmQ1NDc0NjBjMDM5","altText":"480_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI5fGltYWdlL2pwZWd8YURNNEwyZzNaUzh4TlRBNU9EWTRORFUzTVRZM09DOHhNakJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGU0MjE2Yzg1ZjU4M2NiODFkYjMxN2QzNmQ5N2UyOGE0MmNhYTFkOGM1N2E4ZGU4OTE0OTBjMDI2MjM5YjAyNGI","altText":"120_0200001e00028b26000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFHSXhMMmhoTmk4eE5UQTVPRFk0TWpNeE1EWTROaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjcxMWZiZWQwOGYzNmEyNjUxNzY3MmFiYjQ3ZDBlNzI0MjYxZjEwNmI5MzZkMGE5YmViZmM4OTA5Yzk5NGI3NA","altText":"1440_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEWmxMMmhoWkM4eE5UQTVPRFk0TWpVd056STVOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiNWY1NDA2NjdiZTgwNTliNjM2ZTI4M2YxMTE4YzNhMjUzOTk2ZDVjN2IzZTA0YWU2ZjEwZTc5MDZkMTI2ZA","altText":"1280_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzA3MXxpbWFnZS9qcGVnfGFEQm1MMmhpWWk4eE5UQTVPRFk0TWprd01EVXhNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NmM2MmIxN2VlZmMzOGIzMDcwMGYwZGVhZmM2Zjg1MTgzY2JjYWYwNWM1OTNkNTg1OTczN2M1YTc4Y2UxN2E0MA","altText":"1024_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI3N3xpbWFnZS9qcGVnfGFEQTNMMmhtTWk4eE5UQTVPRFk0TXpJNU16Y3lOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlPR0l5TmpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDk0MjY4MzA4NzQzNzg4Y2YzMzNmZDNmZmQ3MTI4MTkwMjQ3YmYzOTg2YjBlNmU2MmVhNGJlZjRmZTJlNDk1","altText":"768_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAyNXxpbWFnZS9qcGVnfGFHVXlMMmhsTnk4eE5UQTVPRFk0TXpVNE9EWXpPQzgwT0RCZk1ESXdNREF3TVdVd01EQXlPR0l5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmU3NDE1MTg3YWUxYTg4NmIwOGRiODJjMWZlZjRlNDJmY2I2NWJhZGFkMDMyYjE5NGZlMmQ1NDc0NjBjMDM5","altText":"480_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI5fGltYWdlL2pwZWd8YURNNEwyZzNaUzh4TlRBNU9EWTRORFUzTVRZM09DOHhNakJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGU0MjE2Yzg1ZjU4M2NiODFkYjMxN2QzNmQ5N2UyOGE0MmNhYTFkOGM1N2E4ZGU4OTE0OTBjMDI2MjM5YjAyNGI","altText":"120_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDkyOTl8aW1hZ2UvanBlZ3xhRFJoTDJnek5pOHhOVEE1T0RZNE1URXpNVEF6T0F8NGEwNzg0YTMxNmFlMzBiMDg4NDc4MDc2ZDI3YWZlYzQ5ZGJiMTY0YWZiNGFjZjAxN2Y3ODdiY2VlZDZiYjkxZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxfGltYWdlL2pwZWd8YUdabUwyaGpPQzh4TlRBNU9EWTVOVGszTkRrME1pOHlNREJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2U1MWViYzkyMDVmMjJmNGNlOTQzNTJiY2UyMjQyMzgwNjUxYzVmYmQ1NGVmODcwYmQ5ODg5MzVjNjI5MDM","altText":"200_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxfGltYWdlL2pwZWd8YUdabUwyaGpPQzh4TlRBNU9EWTVOVGszTkRrME1pOHlNREJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2U1MWViYzkyMDVmMjJmNGNlOTQzNTJiY2UyMjQyMzgwNjUxYzVmYmQ1NGVmODcwYmQ5ODg5MzVjNjI5MDM","altText":"200_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFHUTNMMmcxTnk4eE5UQTVPRFk1TkRjeU9UYzFPQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzM2NjRiYjAwYmJmMjNmOTVlMTMwNzU4M2M1OGRmMDEzZjIyZjE0OTA4NjUxMzdiZDE0YjkzODg0OWZmN2JmMQ","altText":"1440_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjY5OXxpbWFnZS9qcGVnfGFEWTVMMmcxWmk4eE5UQTVPRFk1TkRrNU1Ua3dNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODJmNGQ2NmNkMDhkYWU5M2IyZmEzYjdiYTMzNWIwYjZjNzRlODVlZTE4MTI5MzM4MzYzODM2OGI3YTM5ZDM1OQ","altText":"1280_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI0M3xpbWFnZS9qcGVnfGFHVXpMMmhpTUM4eE5UQTVPRFk1TlRJMU5EQTBOaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmRjYWUwODQwOGZjOTQzNjE1NTlmOTJlYjE2NWFiMzI5OTA0YjAwMWYxNjMxN2QxOTliN2YwNDM5OTIxMGZkYg","altText":"1024_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc2OHxpbWFnZS9qcGVnfGFHSXhMMmhpWVM4eE5UQTVPRFk1TlRVeE5qRTVNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZamRoTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZjFhM2ZiMzU0NzEzY2Y5MDc5YzExOGY2MmRkNDc3MDA3ZjNiNzljNjRlYzAwNDYwYjljYTIwMjAzZDkwMGI1","altText":"768_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYyM3xpbWFnZS9qcGVnfGFESm1MMmhqTWk4eE5UQTVPRFk1TlRjM09ETXpOQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZamRoTlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWQ5OWFjZGUyMmE1MmZmMzFhODM0ZDQ2MTcyYTI0Nzk0YTQwOTc1YTNkNWQ5NzkxNGU4NTRiYWRlZmZjNjRi","altText":"480_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxfGltYWdlL2pwZWd8YUdabUwyaGpPQzh4TlRBNU9EWTVOVGszTkRrME1pOHlNREJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2U1MWViYzkyMDVmMjJmNGNlOTQzNTJiY2UyMjQyMzgwNjUxYzVmYmQ1NGVmODcwYmQ5ODg5MzVjNjI5MDM","altText":"200_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ0fGltYWdlL2pwZWd8YURJMkwyaGtOQzh4TlRBNU9EWTVOamMyTVRNM05DOHhNakJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZjY5M2ZlNzZjZDZkODhkYjA4ZDUzZDkxNTg3YWU1Y2U5OTQ3Y2RlYjEzZDc5M2I2NTQzMmY5M2FmNGQ1YjU","altText":"120_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzQ4ODN8aW1hZ2UvanBlZ3xhRGszTDJnd1lTOHhOVEE1T0RZNU16azNOakE1TkF8NzE2OWJmMjdkNTM5OTRhZGZiNzMxNWRjMTlmNmI3YWM1NmUyOTlkMmIxYjUyNDViYTI3NDFhNWQzYjRiMTc0OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjV8aW1hZ2UvanBlZ3xhRGxsTDJnM05TOHhORFl6T0RBM01EQXdOVGM1TUM4eU1EQmZNREl3TURBd01qUXdNREF4WW1ZeE1EQXdNREV3TUdJMlgwVk9MbXB3Wnd8YmIxYWFiZTc4YjE3YjQ1YTBmODJkOGQzMGUyMmQyMDA5ZmE1NmUwZWUzZGJjNmYwYWJlNmYzZjA1YmNiYzJmZQ","altText":"200_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjV8aW1hZ2UvanBlZ3xhRGxsTDJnM05TOHhORFl6T0RBM01EQXdOVGM1TUM4eU1EQmZNREl3TURBd01qUXdNREF4WW1ZeE1EQXdNREV3TUdJMlgwVk9MbXB3Wnd8YmIxYWFiZTc4YjE3YjQ1YTBmODJkOGQzMGUyMmQyMDA5ZmE1NmUwZWUzZGJjNmYwYWJlNmYzZjA1YmNiYzJmZQ","altText":"200_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFERXhMMmc0T0M4eE5EWXpPREEyT1RZM09ERXhNQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8OTUzYWIyMTA1NDhjMmNmZWQwOThiZjFhNDRjYWM0NGU5MjU5MGM0ZGVjN2NlMDA2YzUzMGZkNGM5ZDU4YWZiOA","altText":"1440_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFESXhMMmc0WWk4eE5EWXpPREEyT1RjME16WTBOaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8YThhYzA0MTdkNzExNWE3ODY2YmNlZGNlNGE4OTgzZDQ1M2RmZDZlNzg1YjczZjhiNjcwNDE4Yjc4ZmNjMTE0Yw","altText":"1280_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDIxNnxpbWFnZS9qcGVnfGFESXdMMmc0WlM4eE5EWXpPREEyT1Rnd09URTRNaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8YjA3MjQxNjdiOWE2ZmFmODg5YzBjNWE1Y2QzYzEwMWUxZWU4NmZjMTBhZmFiNDA0ZGZhNjIyOWZjMjk1NmE0NQ","altText":"1024_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI1MXxpbWFnZS9qcGVnfGFHVXhMMmc0WlM4eE5EWXpPREEyT1RnM05EY3hPQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZbVl4TURBd01ERXdNR0kyWDBWT0xtcHdad3wxNTg1YWJmYzQ0Zjc0YzUwMzllOGQyM2NlNmUwODE0YzAyYmVjYjZkNWNmNGVkYzg1ZjI0NzNjN2Q2MzVjMjBm","altText":"768_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA4N3xpbWFnZS9qcGVnfGFHWXlMMmc1TVM4eE5EWXpPREEyT1RrME1ESTFOQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZbVl4TURBd01ERXdNR0kyWDBWT0xtcHdad3w4NTQzNzA2ZjVkMzc2YjliOTlkZDQ4ZTg0MWFmNzBiZjk3ZWNkNGE0NjUwMDA5YWNhMjVkMjhlMTI0N2E2OTg5","altText":"480_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjV8aW1hZ2UvanBlZ3xhRGxsTDJnM05TOHhORFl6T0RBM01EQXdOVGM1TUM4eU1EQmZNREl3TURBd01qUXdNREF4WW1ZeE1EQXdNREV3TUdJMlgwVk9MbXB3Wnd8YmIxYWFiZTc4YjE3YjQ1YTBmODJkOGQzMGUyMmQyMDA5ZmE1NmUwZWUzZGJjNmYwYWJlNmYzZjA1YmNiYzJmZQ","altText":"200_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdObEwyZzJaUzh4TkRZek9EQTNNREl3TWpNNU9DOHhNakJmTURJd01EQXdNalF3TURBeFltWXhNREF3TURFd01HSTJYMFZPTG1wd1p3fGYyNGE0OGFiNTU3NDNiODUyZDRiZWZlNDgxYzJmMzAwZjZhYWNhNWJiMTE3ZmJhM2U4ZjM1OGVkYmIwNTZhY2U","altText":"120_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQ0ODZ8aW1hZ2UvanBlZ3xhREl3TDJnME1pOHhORFl6Tnpnd01UZzVPREF4TkF8YjNhZGY5YmYyZTg0YzRkZjBjMTI0N2JlMzQ0ZjliNGQxYzdkNTJmNjdjMDhkZGQ2NjM1YWE3NDA1MjI2NzQ4MA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEYzRMMmc1WXk4eE5UQTVPRFk0TWpBeE5UYzNOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRkMGI2ZmJjMTc2NTI3NGY3MDQwMGE3MjU1ZDdhZTY2NDdkZmY0NzFjMmFmNjU1NTdkZDllYWZkZjMwMTMwMw","altText":"2000_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFHSXhMMmhoTmk4eE5UQTVPRFk0TWpNeE1EWTROaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjcxMWZiZWQwOGYzNmEyNjUxNzY3MmFiYjQ3ZDBlNzI0MjYxZjEwNmI5MzZkMGE5YmViZmM4OTA5Yzk5NGI3NA","altText":"1440_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzE3MnxpbWFnZS9qcGVnfGFEWmxMMmhoWkM4eE5UQTVPRFk0TWpVd056STVOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiNWY1NDA2NjdiZTgwNTliNjM2ZTI4M2YxMTE4YzNhMjUzOTk2ZDVjN2IzZTA0YWU2ZjEwZTc5MDZkMTI2ZA","altText":"1280_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzA3MXxpbWFnZS9qcGVnfGFEQm1MMmhpWWk4eE5UQTVPRFk0TWprd01EVXhNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNamhpTWpZd01EQXhNREJpTmw5RVJTNXFjR2N8NmM2MmIxN2VlZmMzOGIzMDcwMGYwZGVhZmM2Zjg1MTgzY2JjYWYwNWM1OTNkNTg1OTczN2M1YTc4Y2UxN2E0MA","altText":"1024_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI3N3xpbWFnZS9qcGVnfGFEQTNMMmhtTWk4eE5UQTVPRFk0TXpJNU16Y3lOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlPR0l5TmpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDk0MjY4MzA4NzQzNzg4Y2YzMzNmZDNmZmQ3MTI4MTkwMjQ3YmYzOTg2YjBlNmU2MmVhNGJlZjRmZTJlNDk1","altText":"768_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAyNXxpbWFnZS9qcGVnfGFHVXlMMmhsTnk4eE5UQTVPRFk0TXpVNE9EWXpPQzgwT0RCZk1ESXdNREF3TVdVd01EQXlPR0l5TmpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmU3NDE1MTg3YWUxYTg4NmIwOGRiODJjMWZlZjRlNDJmY2I2NWJhZGFkMDMyYjE5NGZlMmQ1NDc0NjBjMDM5","altText":"480_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURFeEwyaGxNUzh4TlRBNU9EWTRNemM0TlRJME5pOHlNREJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGIzNGYzYzUxNTE5YmU2YzBiN2Y1YjM5YmI2OGIwNmZiZTI1N2JiM2RiZmEwMzJmMTk4NjZkOGE5MDZkNzRmNDY","altText":"200_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e00028b26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI5fGltYWdlL2pwZWd8YURNNEwyZzNaUzh4TlRBNU9EWTRORFUzTVRZM09DOHhNakJmTURJd01EQXdNV1V3TURBeU9HSXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGU0MjE2Yzg1ZjU4M2NiODFkYjMxN2QzNmQ5N2UyOGE0MmNhYTFkOGM1N2E4ZGU4OTE0OTBjMDI2MjM5YjAyNGI","altText":"120_0200001e00028b26000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDkyOTl8aW1hZ2UvanBlZ3xhRFJoTDJnek5pOHhOVEE1T0RZNE1URXpNVEF6T0F8NGEwNzg0YTMxNmFlMzBiMDg4NDc4MDc2ZDI3YWZlYzQ5ZGJiMTY0YWZiNGFjZjAxN2Y3ODdiY2VlZDZiYjkxZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001e00028b26000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxfGltYWdlL2pwZWd8YUdabUwyaGpPQzh4TlRBNU9EWTVOVGszTkRrME1pOHlNREJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2U1MWViYzkyMDVmMjJmNGNlOTQzNTJiY2UyMjQyMzgwNjUxYzVmYmQ1NGVmODcwYmQ5ODg5MzVjNjI5MDM","altText":"200_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxfGltYWdlL2pwZWd8YUdabUwyaGpPQzh4TlRBNU9EWTVOVGszTkRrME1pOHlNREJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2U1MWViYzkyMDVmMjJmNGNlOTQzNTJiY2UyMjQyMzgwNjUxYzVmYmQ1NGVmODcwYmQ5ODg5MzVjNjI5MDM","altText":"200_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFERmhMMmcxTVM4eE5UQTVPRFk1TkRVek16RTFNQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MGRjODljN2I5ZDAyODNjZDkxYjQ2ZmE0NjY3OTI4ZDYxMzJiYmQ4ZWEzZjY1NTA3MTk3ZmJmY2Y3MjJkMjFhYw","altText":"2000_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTU1MXxpbWFnZS9qcGVnfGFHUTNMMmcxTnk4eE5UQTVPRFk1TkRjeU9UYzFPQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MzM2NjRiYjAwYmJmMjNmOTVlMTMwNzU4M2M1OGRmMDEzZjIyZjE0OTA4NjUxMzdiZDE0YjkzODg0OWZmN2JmMQ","altText":"1440_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjY5OXxpbWFnZS9qcGVnfGFEWTVMMmcxWmk4eE5UQTVPRFk1TkRrNU1Ua3dNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ODJmNGQ2NmNkMDhkYWU5M2IyZmEzYjdiYTMzNWIwYjZjNzRlODVlZTE4MTI5MzM4MzYzODM2OGI3YTM5ZDM1OQ","altText":"1280_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI0M3xpbWFnZS9qcGVnfGFHVXpMMmhpTUM4eE5UQTVPRFk1TlRJMU5EQTBOaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0kzWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmRjYWUwODQwOGZjOTQzNjE1NTlmOTJlYjE2NWFiMzI5OTA0YjAwMWYxNjMxN2QxOTliN2YwNDM5OTIxMGZkYg","altText":"1024_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc2OHxpbWFnZS9qcGVnfGFHSXhMMmhpWVM4eE5UQTVPRFk1TlRVeE5qRTVNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZamRoTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZjFhM2ZiMzU0NzEzY2Y5MDc5YzExOGY2MmRkNDc3MDA3ZjNiNzljNjRlYzAwNDYwYjljYTIwMjAzZDkwMGI1","altText":"768_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYyM3xpbWFnZS9qcGVnfGFESm1MMmhqTWk4eE5UQTVPRFk1TlRjM09ETXpOQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZamRoTlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWQ5OWFjZGUyMmE1MmZmMzFhODM0ZDQ2MTcyYTI0Nzk0YTQwOTc1YTNkNWQ5NzkxNGU4NTRiYWRlZmZjNjRi","altText":"480_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxfGltYWdlL2pwZWd8YUdabUwyaGpPQzh4TlRBNU9EWTVOVGszTkRrME1pOHlNREJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2U1MWViYzkyMDVmMjJmNGNlOTQzNTJiY2UyMjQyMzgwNjUxYzVmYmQ1NGVmODcwYmQ5ODg5MzVjNjI5MDM","altText":"200_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001b7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ0fGltYWdlL2pwZWd8YURJMkwyaGtOQzh4TlRBNU9EWTVOamMyTVRNM05DOHhNakJmTURJd01EQXdNalF3TURBeFlqZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZjY5M2ZlNzZjZDZkODhkYjA4ZDUzZDkxNTg3YWU1Y2U5OTQ3Y2RlYjEzZDc5M2I2NTQzMmY5M2FmNGQ1YjU","altText":"120_020000240001b7a5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzQ4ODN8aW1hZ2UvanBlZ3xhRGszTDJnd1lTOHhOVEE1T0RZNU16azNOakE1TkF8NzE2OWJmMjdkNTM5OTRhZGZiNzMxNWRjMTlmNmI3YWM1NmUyOTlkMmIxYjUyNDViYTI3NDFhNWQzYjRiMTc0OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001b7a5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI3NDZ8aW1hZ2UvanBlZ3xhRGcwTDJobFpDOHhOVEUwTlRNMk5EVTROalV5Tmd8NDllMTBlMDAzZmFkYmNmMTNiMjg3MDllZjQ1ODU5YzEzZjE0NGFlNTg2NDIxYjAxMDAzZGUyZTAzZjk2ODE1Yw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"5940392_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjV8aW1hZ2UvanBlZ3xhRGxsTDJnM05TOHhORFl6T0RBM01EQXdOVGM1TUM4eU1EQmZNREl3TURBd01qUXdNREF4WW1ZeE1EQXdNREV3TUdJMlgwVk9MbXB3Wnd8YmIxYWFiZTc4YjE3YjQ1YTBmODJkOGQzMGUyMmQyMDA5ZmE1NmUwZWUzZGJjNmYwYWJlNmYzZjA1YmNiYzJmZQ","altText":"200_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjV8aW1hZ2UvanBlZ3xhRGxsTDJnM05TOHhORFl6T0RBM01EQXdOVGM1TUM4eU1EQmZNREl3TURBd01qUXdNREF4WW1ZeE1EQXdNREV3TUdJMlgwVk9MbXB3Wnd8YmIxYWFiZTc4YjE3YjQ1YTBmODJkOGQzMGUyMmQyMDA5ZmE1NmUwZWUzZGJjNmYwYWJlNmYzZjA1YmNiYzJmZQ","altText":"200_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFEWXlMMmc0Tnk4eE5EWXpPREEyT1RZeE1qVTNOQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8MmM4NjAxNDQ0NGQyZGY1ZGJjMWU1YTc4ODA4MGRkY2FkMjVjNTQ0OTA5ZmM3MmRjNjBmM2UzZDhmODg0YTE3Mw","altText":"2000_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"2000_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFERXhMMmc0T0M4eE5EWXpPREEyT1RZM09ERXhNQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8OTUzYWIyMTA1NDhjMmNmZWQwOThiZjFhNDRjYWM0NGU5MjU5MGM0ZGVjN2NlMDA2YzUzMGZkNGM5ZDU4YWZiOA","altText":"1440_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1440_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MDE5MnxpbWFnZS9qcGVnfGFESXhMMmc0WWk4eE5EWXpPREEyT1RjME16WTBOaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8YThhYzA0MTdkNzExNWE3ODY2YmNlZGNlNGE4OTgzZDQ1M2RmZDZlNzg1YjczZjhiNjcwNDE4Yjc4ZmNjMTE0Yw","altText":"1280_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1280_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDIxNnxpbWFnZS9qcGVnfGFESXdMMmc0WlM4eE5EWXpPREEyT1Rnd09URTRNaTh4TURJMFh6QXlNREF3TURJME1EQXdNV0ptTVRBd01EQXhNREJpTmw5RlRpNXFjR2N8YjA3MjQxNjdiOWE2ZmFmODg5YzBjNWE1Y2QzYzEwMWUxZWU4NmZjMTBhZmFiNDA0ZGZhNjIyOWZjMjk1NmE0NQ","altText":"1024_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"1024_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI1MXxpbWFnZS9qcGVnfGFHVXhMMmc0WlM4eE5EWXpPREEyT1RnM05EY3hPQzgzTmpoZk1ESXdNREF3TWpRd01EQXhZbVl4TURBd01ERXdNR0kyWDBWT0xtcHdad3wxNTg1YWJmYzQ0Zjc0YzUwMzllOGQyM2NlNmUwODE0YzAyYmVjYjZkNWNmNGVkYzg1ZjI0NzNjN2Q2MzVjMjBm","altText":"768_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"768_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA4N3xpbWFnZS9qcGVnfGFHWXlMMmc1TVM4eE5EWXpPREEyT1RrME1ESTFOQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZbVl4TURBd01ERXdNR0kyWDBWT0xtcHdad3w4NTQzNzA2ZjVkMzc2YjliOTlkZDQ4ZTg0MWFmNzBiZjk3ZWNkNGE0NjUwMDA5YWNhMjVkMjhlMTI0N2E2OTg5","altText":"480_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"480_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjV8aW1hZ2UvanBlZ3xhRGxsTDJnM05TOHhORFl6T0RBM01EQXdOVGM1TUM4eU1EQmZNREl3TURBd01qUXdNREF4WW1ZeE1EQXdNREV3TUdJMlgwVk9MbXB3Wnd8YmIxYWFiZTc4YjE3YjQ1YTBmODJkOGQzMGUyMmQyMDA5ZmE1NmUwZWUzZGJjNmYwYWJlNmYzZjA1YmNiYzJmZQ","altText":"200_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"200_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001bf10000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdObEwyZzJaUzh4TkRZek9EQTNNREl3TWpNNU9DOHhNakJmTURJd01EQXdNalF3TURBeFltWXhNREF3TURFd01HSTJYMFZPTG1wd1p3fGYyNGE0OGFiNTU3NDNiODUyZDRiZWZlNDgxYzJmMzAwZjZhYWNhNWJiMTE3ZmJhM2U4ZjM1OGVkYmIwNTZhY2U","altText":"120_020000240001bf10000100b6_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"120_020000240001bf10000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQ0ODZ8aW1hZ2UvanBlZ3xhREl3TDJnME1pOHhORFl6Tnpnd01UZzVPREF4TkF8YjNhZGY5YmYyZTg0YzRkZjBjMTI0N2JlMzQ0ZjliNGQxYzdkNTJmNjdjMDhkZGQ2NjM1YWE3NDA1MjI2NzQ4MA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000240001bf10000100b6_EN.jpg"}],"categories":[{"code":"50011","name":"Signal Conditioners","url":"/c/signal-conditioners","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"signal-conditioners","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10013","name":"Energy Measurement Technology","url":"/c/energy-measurement-technology","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"energy-measurement-technology","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-energy-measurement-technology"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"855-605/1500-501","stock":null,"url":"/energy-measurement-technology/plug-in-current-transformer/p/855-605_1500-501","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","855-605/1500-501"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143262538","primaryCategoryName":"Energy Measurement Technology","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Energy Measurement Technology"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug-in current transformer","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug-in current transformer; Primary rated current: 1500 A; Secondary rated current: 5 A; Rated power: 5 VA; Accuracy class: 1","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60253612","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Plug-in current transformer","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}