Item no. 857-167Basic solid-state relay; Nominal input voltage: 24 VDC; Output voltage range: 24 … 240 VAC; Limiting continuous current: 2 A1 of 2Item no. 857-167 Basic solid-state relay; Nominal input voltage: 24 VDC; Output voltage range: 24 … 240 VAC; Limiting continuous current: 2 ARegular in stock LoginPlease wait ...PU (SPU): 20 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigureItem no. 857-167 Basic solid-state relay; Nominal input voltage: 24 VDC; Output voltage range: 24 … 240 VAC; Limiting continuous current: 2 ARegular in stock LoginPlease wait ...PU (SPU): 20 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure