[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"862-1515/999-950","name":"4-conductor chassis-mount terminal strip; suitable for Ex e II applications; without ground contact; PE-N-L1-L2-L3; 5-pole; 4 mm²; 4,00 mm²; black","url":"/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-1515_999-950","description":"<h2>Chassis-mount terminal strip, 862 Series, push-button</h2><br/><br/>Our chassis-mount terminal strip (item number 862-1515/999-950) is designed for seamless electrical installations. Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this chassis-mount terminal strip is ideal for conductor cross sections ranging from 0.5 mm² to 4 mm². There are twenty clamping points available that you can use to connect five different potentials / five poles. The black housing is made of polyamide (PA66) for insulation.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODkzNjl8aW1hZ2UvanBlZ3xhRGN4TDJobE1DOHhOVEEyTkRNek5EYzJNakF4TkF8NGVjM2ZmMDJjMWJjOGU0N2UzMmY5MjZmYzQ4ZmQ3YjIxYzRhZTI5ODlmNjgwNWFhNDc5MzBmYWIyYTkwZjExNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFHTTRMMmhpWXk4eE5UQTJORE16TlRVME9EUTBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MjRmMDY2ZTc2ODk1ZTUwZWNlYTIyZDZhZGI3N2U3ODMxMTVkNmNiNDFhOGJmOTcyZmRkYzU2NDU2YTllYmFlNQ","altText":"1440_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEQTVMMmhpT1M4eE5UQTJORE16TlRZM09UVXhPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWRiNjE4M2M0NzZhY2YzZDhiM2NlNmMwMjU4NThkNTczMmFmN2Q3MWNiNTM3ZTRiZmJjZDA0MjE5ZTYwZmFiOQ","altText":"1280_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFETTRMMmhpTWk4eE5UQTJORE16TlRnM05qRXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzczODdjNWYzZmFhZjZiZTNjYzUzY2RjZTBmZWJjMmJlZWUyNWM1ZGY1MzA5YjVlM2YxOWRhMGM4YmFlZDM4MQ","altText":"1024_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTYzNHxpbWFnZS9qcGVnfGFEZGxMMmcyTkM4eE5UQTJORE16TmpBd056RTVPQzgzTmpoZk1ESXdNREF3TUdFd01EQXlPR0ZtT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTNlZjEzNjY0NWQ5OWUxM2NmZmJjOWQwNTg0ZTNiNDBjZjZkZWFiMzVjNTZmMzVlZGYyYjk0MzJmYzIxZDM1","altText":"768_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwOHxpbWFnZS9qcGVnfGFHWm1MMmcxWXk4eE5UQTJORE16TmpJMk9UTTBNaTgwT0RCZk1ESXdNREF3TUdFd01EQXlPR0ZtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhMDM0YzlkMmRhNzdjMjQ3ZjFlMzUxNDM4ZjMyZTEwOGNhYWJkNWQ1YmE0YTEyYzQ1ZmYzN2UxYzdmODlmNjBm","altText":"480_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxfGltYWdlL2pwZWd8YURNd0wyZ3dOaTh4TlRBMk5ETXpOekE0T0RVME1pOHhNakJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fGIxNDUyYWFhZmU0ZDk3OGRmNTViODBjZWQyMzFkNTVhMTA1NTRhMTMzOGYwODlhNWZhYWJlMDlhMzU3YmMwYzY","altText":"120_0200000a00028af8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFHTTRMMmhpWXk4eE5UQTJORE16TlRVME9EUTBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MjRmMDY2ZTc2ODk1ZTUwZWNlYTIyZDZhZGI3N2U3ODMxMTVkNmNiNDFhOGJmOTcyZmRkYzU2NDU2YTllYmFlNQ","altText":"1440_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEQTVMMmhpT1M4eE5UQTJORE16TlRZM09UVXhPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWRiNjE4M2M0NzZhY2YzZDhiM2NlNmMwMjU4NThkNTczMmFmN2Q3MWNiNTM3ZTRiZmJjZDA0MjE5ZTYwZmFiOQ","altText":"1280_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFETTRMMmhpTWk4eE5UQTJORE16TlRnM05qRXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzczODdjNWYzZmFhZjZiZTNjYzUzY2RjZTBmZWJjMmJlZWUyNWM1ZGY1MzA5YjVlM2YxOWRhMGM4YmFlZDM4MQ","altText":"1024_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTYzNHxpbWFnZS9qcGVnfGFEZGxMMmcyTkM4eE5UQTJORE16TmpBd056RTVPQzgzTmpoZk1ESXdNREF3TUdFd01EQXlPR0ZtT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTNlZjEzNjY0NWQ5OWUxM2NmZmJjOWQwNTg0ZTNiNDBjZjZkZWFiMzVjNTZmMzVlZGYyYjk0MzJmYzIxZDM1","altText":"768_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwOHxpbWFnZS9qcGVnfGFHWm1MMmcxWXk4eE5UQTJORE16TmpJMk9UTTBNaTgwT0RCZk1ESXdNREF3TUdFd01EQXlPR0ZtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhMDM0YzlkMmRhNzdjMjQ3ZjFlMzUxNDM4ZjMyZTEwOGNhYWJkNWQ1YmE0YTEyYzQ1ZmYzN2UxYzdmODlmNjBm","altText":"480_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxfGltYWdlL2pwZWd8YURNd0wyZ3dOaTh4TlRBMk5ETXpOekE0T0RVME1pOHhNakJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fGIxNDUyYWFhZmU0ZDk3OGRmNTViODBjZWQyMzFkNTVhMTA1NTRhMTMzOGYwODlhNWZhYWJlMDlhMzU3YmMwYzY","altText":"120_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODkzNjl8aW1hZ2UvanBlZ3xhRGN4TDJobE1DOHhOVEEyTkRNek5EYzJNakF4TkF8NGVjM2ZmMDJjMWJjOGU0N2UzMmY5MjZmYzQ4ZmQ3YjIxYzRhZTI5ODlmNjgwNWFhNDc5MzBmYWIyYTkwZjExNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTF8aW1hZ2UvanBlZ3xhRFUwTDJobFppOHhOVEE0TURBNU9UQXlNRGd6TUM4eU1EQmZNREl3TURBd01EVXdNREF4TlRCak1UQXdNREl3TUdJMlgwVk9MbXB3Wnd8MTJkMDVjMjBmNWI5NjA2NjNhZjBlNTQ5MmU3MDlhNzMzMjMxYjI5MDg3NjU3OTVhYTI0ZGI3NWY2NzM0YWMwNw","altText":"200_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTF8aW1hZ2UvanBlZ3xhRFUwTDJobFppOHhOVEE0TURBNU9UQXlNRGd6TUM4eU1EQmZNREl3TURBd01EVXdNREF4TlRCak1UQXdNREl3TUdJMlgwVk9MbXB3Wnd8MTJkMDVjMjBmNWI5NjA2NjNhZjBlNTQ5MmU3MDlhNzMzMjMxYjI5MDg3NjU3OTVhYTI0ZGI3NWY2NzM0YWMwNw","altText":"200_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFERTBMMmc0Tmk4eE5UQTRNREE1T0RBM01EVTFPQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YzE3NzFkNWU2NTQ1ZjlkN2RjNmJmMjRhNjZhMjFjNjgxMjQyZWI0MTc4N2QyMzhkZTcxMWU5YzkwMWEzY2NjMw","altText":"1440_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDY1NHxpbWFnZS9qcGVnfGFHUXlMMmc0WXk4eE5UQTRNREE1T0RJMk56RTJOaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8MzA4ZGExMDY3OTlhN2YzMzQ5ZGY2ZTE2ODc4M2FkZjU5ODgwNGUxMDUxMmZmZjIyY2RmZTliZDlmNDg1OTc0Mw","altText":"1280_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk5NHxpbWFnZS9qcGVnfGFHRXdMMmc1Tmk4eE5UQTRNREE1T0RVeU9UTXhNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YWNmMzBmZTQzZGFlZmY3ZjQ1YjYyMmNhN2RhZGRkMGFjMjM1NjkwZWU0NTNhN2I0ODQ5NmYyOTQ2ZGJlMzYwNQ","altText":"1024_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ3N3xpbWFnZS9qcGVnfGFHTTVMMmc1WVM4eE5UQTRNREE1T0RZNU16RTFNQzgzTmpoZk1ESXdNREF3TURVd01EQXhOVEJqTVRBd01ESXdNR0kyWDBWT0xtcHdad3wyYTZhYTYwMmNjMjEwNmMyYmI3NDhhOGIwZWQxZTc4MjdkNzY0MDVhMDEzN2Q0MWFhYzI0ZjZkZWQ0ODY5N2Mw","altText":"768_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMTI3MnxpbWFnZS9qcGVnfGFHUTRMMmhoTUM4eE5UQTRNREE1T0RneU5ESXlNaTgwT0RCZk1ESXdNREF3TURVd01EQXhOVEJqTVRBd01ESXdNR0kyWDBWT0xtcHdad3wyMTI1ZGZlNWQxNWRhYWViZTVjOTRkYmVhMDA3MDZjZDJjM2E1MjFjOTkwOWI5YzY5NDk1ZmM0ZGIxYjkwNTVl","altText":"480_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTF8aW1hZ2UvanBlZ3xhRFUwTDJobFppOHhOVEE0TURBNU9UQXlNRGd6TUM4eU1EQmZNREl3TURBd01EVXdNREF4TlRCak1UQXdNREl3TUdJMlgwVk9MbXB3Wnd8MTJkMDVjMjBmNWI5NjA2NjNhZjBlNTQ5MmU3MDlhNzMzMjMxYjI5MDg3NjU3OTVhYTI0ZGI3NWY2NzM0YWMwNw","altText":"200_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjg4fGltYWdlL2pwZWd8YURrd0wyaG1aQzh4TlRBNE1EQTVPVFEzT1RVNE1pOHhNakJmTURJd01EQXdNRFV3TURBeE5UQmpNVEF3TURJd01HSTJYMFZPTG1wd1p3fDMyODc4N2JjNGY5NDRlZTkzNTI1MzMwMmQxMGRmNzI5OGJmYTQwMmJmZWFjNGQzZDlmZjQ5MzVhOWM2NTZiMjg","altText":"120_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDExMXxpbWFnZS9qcGVnfGFEZGpMMmd4Wmk4eE5UQTRNREE1TnpFMU16QTFOQXw2N2NmOTNlZjFjMjdkZmRiMjdmN2QyYWE3MjhkNWEyZmI4YzlkZTZlOGJjZTAxMWNiNDQ3MDM2ZTJmZDIzYzlm","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODI4MnxpbWFnZS9qcGVnfGFHUmlMMmd6TUM4eE5UQTNPVGc0TVRjek5qSXlNZ3w3ZGVhNjE4M2FhOTc0Y2NlY2I0MDRiOWVlZDRlMjljNTNkODFjYjk1M2JkMTc2YTU5YTYyNTE4MWZlY2Y0Yzk1","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br/>for PE contact and snap-in mounting foot (Ø 5.2 mm)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600008397000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEazJMMmhqTmk4eE5UQTJORE16TlRJNE5qTXdNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YzI2Nzg5MzJkMzMzOGRlNDNlMWYyMTkxMGZiNjVjNmNkZTNiZDJhOWQwNGIwNzY3ODE3OWFiY2E4NjRmYjI5NA","altText":"2000_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFHTTRMMmhpWXk4eE5UQTJORE16TlRVME9EUTBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MjRmMDY2ZTc2ODk1ZTUwZWNlYTIyZDZhZGI3N2U3ODMxMTVkNmNiNDFhOGJmOTcyZmRkYzU2NDU2YTllYmFlNQ","altText":"1440_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFEQTVMMmhpT1M4eE5UQTJORE16TlRZM09UVXhPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWRiNjE4M2M0NzZhY2YzZDhiM2NlNmMwMjU4NThkNTczMmFmN2Q3MWNiNTM3ZTRiZmJjZDA0MjE5ZTYwZmFiOQ","altText":"1280_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3N3xpbWFnZS9qcGVnfGFETTRMMmhpTWk4eE5UQTJORE16TlRnM05qRXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNamhoWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzczODdjNWYzZmFhZjZiZTNjYzUzY2RjZTBmZWJjMmJlZWUyNWM1ZGY1MzA5YjVlM2YxOWRhMGM4YmFlZDM4MQ","altText":"1024_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTYzNHxpbWFnZS9qcGVnfGFEZGxMMmcyTkM4eE5UQTJORE16TmpBd056RTVPQzgzTmpoZk1ESXdNREF3TUdFd01EQXlPR0ZtT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTNlZjEzNjY0NWQ5OWUxM2NmZmJjOWQwNTg0ZTNiNDBjZjZkZWFiMzVjNTZmMzVlZGYyYjk0MzJmYzIxZDM1","altText":"768_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwOHxpbWFnZS9qcGVnfGFHWm1MMmcxWXk4eE5UQTJORE16TmpJMk9UTTBNaTgwT0RCZk1ESXdNREF3TUdFd01EQXlPR0ZtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhMDM0YzlkMmRhNzdjMjQ3ZjFlMzUxNDM4ZjMyZTEwOGNhYWJkNWQ1YmE0YTEyYzQ1ZmYzN2UxYzdmODlmNjBm","altText":"480_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSa0wyZzFOaTh4TlRBMk5ETXpOalF3TURReE5DOHlNREJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMTRlMzJmYzU3MGI4NzUwMzJlNzgyOTM2MDAwZTlkOTVhYmZmNWU5YjEwZGUwYjgyZTFiZDljMzY1N2RhNmI","altText":"200_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00028af8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxfGltYWdlL2pwZWd8YURNd0wyZ3dOaTh4TlRBMk5ETXpOekE0T0RVME1pOHhNakJmTURJd01EQXdNR0V3TURBeU9HRm1PREF3TURFd01HSTJYMFJGTG1wd1p3fGIxNDUyYWFhZmU0ZDk3OGRmNTViODBjZWQyMzFkNTVhMTA1NTRhMTMzOGYwODlhNWZhYWJlMDlhMzU3YmMwYzY","altText":"120_0200000a00028af8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODkzNjl8aW1hZ2UvanBlZ3xhRGN4TDJobE1DOHhOVEEyTkRNek5EYzJNakF4TkF8NGVjM2ZmMDJjMWJjOGU0N2UzMmY5MjZmYzQ4ZmQ3YjIxYzRhZTI5ODlmNjgwNWFhNDc5MzBmYWIyYTkwZjExNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00028af8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTF8aW1hZ2UvanBlZ3xhRFUwTDJobFppOHhOVEE0TURBNU9UQXlNRGd6TUM4eU1EQmZNREl3TURBd01EVXdNREF4TlRCak1UQXdNREl3TUdJMlgwVk9MbXB3Wnd8MTJkMDVjMjBmNWI5NjA2NjNhZjBlNTQ5MmU3MDlhNzMzMjMxYjI5MDg3NjU3OTVhYTI0ZGI3NWY2NzM0YWMwNw","altText":"200_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTF8aW1hZ2UvanBlZ3xhRFUwTDJobFppOHhOVEE0TURBNU9UQXlNRGd6TUM4eU1EQmZNREl3TURBd01EVXdNREF4TlRCak1UQXdNREl3TUdJMlgwVk9MbXB3Wnd8MTJkMDVjMjBmNWI5NjA2NjNhZjBlNTQ5MmU3MDlhNzMzMjMxYjI5MDg3NjU3OTVhYTI0ZGI3NWY2NzM0YWMwNw","altText":"200_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFEazRMMmd6Tnk4eE5UQTRNREE1TnpnM016azFNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODI5NTJkYTUwMTA1Y2Y4MmFkZmQ1NjdiMzE1YWQ1YzU5MWQ1OTM0ZWRkNjgzZDc3N2U1ODk0ODEyMjBkOTM5Yg","altText":"2000_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzMXxpbWFnZS9qcGVnfGFERTBMMmc0Tmk4eE5UQTRNREE1T0RBM01EVTFPQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YzE3NzFkNWU2NTQ1ZjlkN2RjNmJmMjRhNjZhMjFjNjgxMjQyZWI0MTc4N2QyMzhkZTcxMWU5YzkwMWEzY2NjMw","altText":"1440_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDY1NHxpbWFnZS9qcGVnfGFHUXlMMmc0WXk4eE5UQTRNREE1T0RJMk56RTJOaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8MzA4ZGExMDY3OTlhN2YzMzQ5ZGY2ZTE2ODc4M2FkZjU5ODgwNGUxMDUxMmZmZjIyY2RmZTliZDlmNDg1OTc0Mw","altText":"1280_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk5NHxpbWFnZS9qcGVnfGFHRXdMMmc1Tmk4eE5UQTRNREE1T0RVeU9UTXhNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVFV3WXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YWNmMzBmZTQzZGFlZmY3ZjQ1YjYyMmNhN2RhZGRkMGFjMjM1NjkwZWU0NTNhN2I0ODQ5NmYyOTQ2ZGJlMzYwNQ","altText":"1024_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ3N3xpbWFnZS9qcGVnfGFHTTVMMmc1WVM4eE5UQTRNREE1T0RZNU16RTFNQzgzTmpoZk1ESXdNREF3TURVd01EQXhOVEJqTVRBd01ESXdNR0kyWDBWT0xtcHdad3wyYTZhYTYwMmNjMjEwNmMyYmI3NDhhOGIwZWQxZTc4MjdkNzY0MDVhMDEzN2Q0MWFhYzI0ZjZkZWQ0ODY5N2Mw","altText":"768_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMTI3MnxpbWFnZS9qcGVnfGFHUTRMMmhoTUM4eE5UQTRNREE1T0RneU5ESXlNaTgwT0RCZk1ESXdNREF3TURVd01EQXhOVEJqTVRBd01ESXdNR0kyWDBWT0xtcHdad3wyMTI1ZGZlNWQxNWRhYWViZTVjOTRkYmVhMDA3MDZjZDJjM2E1MjFjOTkwOWI5YzY5NDk1ZmM0ZGIxYjkwNTVl","altText":"480_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTF8aW1hZ2UvanBlZ3xhRFUwTDJobFppOHhOVEE0TURBNU9UQXlNRGd6TUM4eU1EQmZNREl3TURBd01EVXdNREF4TlRCak1UQXdNREl3TUdJMlgwVk9MbXB3Wnd8MTJkMDVjMjBmNWI5NjA2NjNhZjBlNTQ5MmU3MDlhNzMzMjMxYjI5MDg3NjU3OTVhYTI0ZGI3NWY2NzM0YWMwNw","altText":"200_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000005000150c1000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjg4fGltYWdlL2pwZWd8YURrd0wyaG1aQzh4TlRBNE1EQTVPVFEzT1RVNE1pOHhNakJmTURJd01EQXdNRFV3TURBeE5UQmpNVEF3TURJd01HSTJYMFZPTG1wd1p3fDMyODc4N2JjNGY5NDRlZTkzNTI1MzMwMmQxMGRmNzI5OGJmYTQwMmJmZWFjNGQzZDlmZjQ5MzVhOWM2NTZiMjg","altText":"120_02000005000150c1000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDExMXxpbWFnZS9qcGVnfGFEZGpMMmd4Wmk4eE5UQTRNREE1TnpFMU16QTFOQXw2N2NmOTNlZjFjMjdkZmRiMjdmN2QyYWE3MjhkNWEyZmI4YzlkZTZlOGJjZTAxMWNiNDQ3MDM2ZTJmZDIzYzlm","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Dimensions in mm<br/>for chassis-mount terminal strips","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000005000150c1000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODI4MnxpbWFnZS9qcGVnfGFHUmlMMmd6TUM4eE5UQTNPVGc0TVRjek5qSXlNZ3w3ZGVhNjE4M2FhOTc0Y2NlY2I0MDRiOWVlZDRlMjljNTNkODFjYjk1M2JkMTc2YTU5YTYyNTE4MWZlY2Y0Yzk1","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br/>for PE contact and snap-in mounting foot (Ø 5.2 mm)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600008397000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"862-1515/999-950","stock":null,"url":"/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-1515_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["862-1515/999-950","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454804206","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":200.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor chassis-mount terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor chassis-mount terminal strip; suitable for Ex e II applications; without ground contact; PE-N-L1-L2-L3; 5-pole; 4 mm²; 4,00 mm²; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51208802","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Chassis-mount terminal strip","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 862-1515/999-950
4-conductor chassis-mount terminal strip; suitable for Ex e II applications; without ground contact; PE-N-L1-L2-L3; 5-pole; 4 mm²; 4,00 mm²; black