[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"893-1022","name":"Socket; with strain relief housing; 2-pole; Cod. F; light gray","url":"/pluggable-connectors/socket/p/893-1022","description":"<h2>Female connector/socket <i>WINSTA</i>® KNX rated current 3 A</h2><br/><br/>The <i>WINSTA</i>® KNX female connector/socket with protection type IP20 supports fast, reliable installation. Our pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow flexible, error-free installation in a large number of possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The KNX standard is the ultimate benchmark in automation of buildings. It ensures error-free, manufacturer-independent networking of state-of-the-art building systems. <i>WINSTA</i>® KNX pluggable installation connectors with F coding are employed in the low-voltage range.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>products perfectly tailored to your requirements guarantee safe use</li><li>for high-power connections for supplying power</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzgxMDl8aW1hZ2UvanBlZ3xhRGxpTDJoak15OHhOVEEzTkRJMk5ERTFOREUwTWd8ZmMzNmUzZGYwNmU4ZjcyMzA0ZWRmNzkzMjc2NmUzODZhYzgxODczMGJiYTk5ZjI1NGVjNzEzOTEzZTg3OTI1ZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFEbGpMMmcxTmk4eE5UQTNOREkyTlRJek5UUTROaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZWU5OGJjOThiY2ZjNjFiNGM0OTBmMDk0Nzg3MDcxNDgwYjdkMmU4YzIyYTY0OGNiYTVkYjQxZmY2OWQ2NjQzYw","altText":"1440_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTmpMMmcwWmk4eE5UQTNOREkyTlRRek1qQTVOQzh4TWpnd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NDUyOTljMjMxNTE0MjQyMGMxMzdlMmQ2MDFmZWRkM2NiMzc0YzU0ZTlmYzExYWU2ODM2ZDBlZmE0NWYwMTc0ZA","altText":"1280_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg1M3xpbWFnZS9qcGVnfGFHRTFMMmcwT0M4eE5UQTNOREkyTlRZMk1UUTNNQzh4TURJMFh6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmMTg2ODJlNWI5NjZmZTNmYTNiZDg5MDkxNmMxODU1NDYxMzk4ODdkZTU5MDU4ZmVhODczZDFkZDhmNmExMg","altText":"1024_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc2M3xpbWFnZS9qcGVnfGFETmxMMmcwTWk4eE5UQTNOREkyTlRneU5UTXhNQzgzTmpoZk1ESXdNREF3TURNd01EQXlaV1JpT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhYzk2MmNiZDk1YTJlOWZjMTQ5ZTQ4YWQ2YTg5ZTg0NGFiZmQyYzhjMzA0N2IzNDk5YWEzNzk0OWI2MDk5ZTJi","altText":"768_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0NnxpbWFnZS9qcGVnfGFEZG1MMmd6WlM4eE5UQTNOREkyTlRrMU5qTTRNaTgwT0RCZk1ESXdNREF3TURNd01EQXlaV1JpT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjODA3OWM0NDM0Nzc1Y2IwNDE2ZTE2MGQ5YzU1YzczNTVhMmZlNmJmNTYxMzA5NDUzOTg1Nzk2MDQyODdmNzYx","altText":"480_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ4fGltYWdlL2pwZWd8YUdJd0wyZ3lOQzh4TlRBM05ESTJOamMzTlRVNE1pOHhNakJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGRmMDZiMWI3NmU4ZTU1MzU4OGI0YzZhNDcxNjk1NjNlZDdjMDk3ODZmNjllZTBhODRhNTg4YmY3Njk5YWYzOTc","altText":"120_020000030002edb8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFEbGpMMmcxTmk4eE5UQTNOREkyTlRJek5UUTROaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZWU5OGJjOThiY2ZjNjFiNGM0OTBmMDk0Nzg3MDcxNDgwYjdkMmU4YzIyYTY0OGNiYTVkYjQxZmY2OWQ2NjQzYw","altText":"1440_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTmpMMmcwWmk4eE5UQTNOREkyTlRRek1qQTVOQzh4TWpnd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NDUyOTljMjMxNTE0MjQyMGMxMzdlMmQ2MDFmZWRkM2NiMzc0YzU0ZTlmYzExYWU2ODM2ZDBlZmE0NWYwMTc0ZA","altText":"1280_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg1M3xpbWFnZS9qcGVnfGFHRTFMMmcwT0M4eE5UQTNOREkyTlRZMk1UUTNNQzh4TURJMFh6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmMTg2ODJlNWI5NjZmZTNmYTNiZDg5MDkxNmMxODU1NDYxMzk4ODdkZTU5MDU4ZmVhODczZDFkZDhmNmExMg","altText":"1024_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc2M3xpbWFnZS9qcGVnfGFETmxMMmcwTWk4eE5UQTNOREkyTlRneU5UTXhNQzgzTmpoZk1ESXdNREF3TURNd01EQXlaV1JpT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhYzk2MmNiZDk1YTJlOWZjMTQ5ZTQ4YWQ2YTg5ZTg0NGFiZmQyYzhjMzA0N2IzNDk5YWEzNzk0OWI2MDk5ZTJi","altText":"768_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0NnxpbWFnZS9qcGVnfGFEZG1MMmd6WlM4eE5UQTNOREkyTlRrMU5qTTRNaTgwT0RCZk1ESXdNREF3TURNd01EQXlaV1JpT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjODA3OWM0NDM0Nzc1Y2IwNDE2ZTE2MGQ5YzU1YzczNTVhMmZlNmJmNTYxMzA5NDUzOTg1Nzk2MDQyODdmNzYx","altText":"480_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ4fGltYWdlL2pwZWd8YUdJd0wyZ3lOQzh4TlRBM05ESTJOamMzTlRVNE1pOHhNakJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGRmMDZiMWI3NmU4ZTU1MzU4OGI0YzZhNDcxNjk1NjNlZDdjMDk3ODZmNjllZTBhODRhNTg4YmY3Njk5YWYzOTc","altText":"120_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzgxMDl8aW1hZ2UvanBlZ3xhRGxpTDJoak15OHhOVEEzTkRJMk5ERTFOREUwTWd8ZmMzNmUzZGYwNmU4ZjcyMzA0ZWRmNzkzMjc2NmUzODZhYzgxODczMGJiYTk5ZjI1NGVjNzEzOTEzZTg3OTI1ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI5fGltYWdlL2pwZWd8YUdSaUwyaGtOUzh4TlRBM05UQXlNamMyTmpFeE1DOHlNREJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjhmYzE4OGNiODQxNmU4ZDMwNTYyMGQ1NWQ4NGMxN2NkZmMwNjJiYjliZDFhNDg3NTM4ZTgwYmRlNzE4YmM","altText":"200_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI5fGltYWdlL2pwZWd8YUdSaUwyaGtOUzh4TlRBM05UQXlNamMyTmpFeE1DOHlNREJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjhmYzE4OGNiODQxNmU4ZDMwNTYyMGQ1NWQ4NGMxN2NkZmMwNjJiYjliZDFhNDg3NTM4ZTgwYmRlNzE4YmM","altText":"200_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHRmhMMmczTWk4eE5UQTNOVEF5TVRrME5qa3hNQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8Yzk1NDA2ODhhMWVjNTQ5ZTRmZWNjN2MzYTA0M2M1MmY2YjE5M2QxZWNiOTYwZDAzZTQ3ZjMyMjliNTYzMDc2ZQ","altText":"1440_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHTm1MMmhqTUM4eE5UQTNOVEF5TWpFeE1EYzFNQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDc0NWQ2MjJmMzY2NWJjZjM4YzdiYzI1YzgzOWY4YTIxODJkMTI2OGMzZTU3MTVlNDU2MDdiNWE4MDg2ZWE4NQ","altText":"1280_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVTFMMmhqTkM4eE5UQTNOVEF5TWpJM05EVTVNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8Njg1MDk1NzQ5NjRlYmJhMWYyOGY1NDkzMzY1MGJjOWRlM2VkYWI4MDI5MDBlNzdhOGY4OGVmZDM2YmRmOTZlYQ","altText":"1024_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFEUmlMMmhqWWk4eE5UQTNOVEF5TWpRek9EUXpNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhabVZsT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhOWQwYWI2MWNkM2M2ZTA2MTk3ZjQ1ZmNlNGI2ZTZmY2Y2NDliNzM5OWVlYTAyYzUwNDFjYjZkYTEwZTIwNmRh","altText":"768_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA5MXxpbWFnZS9qcGVnfGFERmpMMmhrTWk4eE5UQTNOVEF5TWpZek5UQXpPQzgwT0RCZk1ESXdNREF3TWpRd01EQXhabVZsT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxMjU5ODM1OTE2NTcyZmJmYzM5YTNmNDk2MmU2YjJkNGNiMTkzYjg2NjJhZDA2ODc3M2UwOWQwYmRjNGMxYWM2","altText":"480_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI5fGltYWdlL2pwZWd8YUdSaUwyaGtOUzh4TlRBM05UQXlNamMyTmpFeE1DOHlNREJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjhmYzE4OGNiODQxNmU4ZDMwNTYyMGQ1NWQ4NGMxN2NkZmMwNjJiYjliZDFhNDg3NTM4ZTgwYmRlNzE4YmM","altText":"200_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdSaEwyaGtNUzh4TlRBM05UQXlNekl5TkRnMk1pOHhNakJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDY1ZTljZWFhNmYxODcyMjBlMzI4YzM3ZTIzOTk2N2I1ZjU1OGNlYTI1YzAwZTVhNTYzNGJjYTU3MGFlODA5NjA","altText":"120_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjY4NnxpbWFnZS9qcGVnfGFEWmhMMmd3T1M4eE5UQTNOVEF5TURrNU5qWXpPQXw0ZTU1NjY5ZmZjMzkxNGNiZDc3MWMzNGM0MzNlNmZhMjZiNGI1NjcwYzNjYzI4Yjg0NjIwOGM0NTRkNjg0MzYy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc3fGltYWdlL2pwZWd8YUdFNEwyZzVOaTh4TlRBNE1UUXdOVFUzT1RJNU5DOHlNREJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDMyYzU5YWE3YzI3ZmE1MDUyODAzNDNjYTFkMmRlYTc2ZjUyOWViODFjYjU4MjMwZDZiOGZlMzI5N2U1NzhjYmI","altText":"200_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc3fGltYWdlL2pwZWd8YUdFNEwyZzVOaTh4TlRBNE1UUXdOVFUzT1RJNU5DOHlNREJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDMyYzU5YWE3YzI3ZmE1MDUyODAzNDNjYTFkMmRlYTc2ZjUyOWViODFjYjU4MjMwZDZiOGZlMzI5N2U1NzhjYmI","altText":"200_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjU5OXxpbWFnZS9qcGVnfGFHUmxMMmd6T1M4eE5UQTRNVFF3TXpZME5UazRNaTh4TkRRd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8NGE1MmQ4MDAxMDg5ODk4MDBmMjliZTBmNzEwOGViNjQ4NDE3ZGNkZmJiMjkyODYwMWRmZGI3MjM5YzI5ZmVkMw","altText":"1440_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjczN3xpbWFnZS9qcGVnfGFEVmlMMmd4WWk4eE5UQTRNVFF3TkRBek9URTVPQzh4TWpnd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8YTk4NWQ5YjhkNDlkM2E0YTFlYTNkNjE5MjM0ZGY4MmJmNGY3MzIyZTZiNWQ5ZjZhNjA3ODk4OWIzZTM4ZDU1MQ","altText":"1280_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ2NXxpbWFnZS9qcGVnfGFHRTVMMmd5T1M4eE5UQTRNVFF3TkRRNU56azFNQzh4TURJMFh6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8YzE2NDE0OTAxNWMwZTYxOGQ3OThkZTI5NWRmOGMzY2YwZDQ4NDI2NjI2MDJkOTZjZmJlMGZkMzkzMGNmOGY4Mg","altText":"1024_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyMnxpbWFnZS9qcGVnfGFEUmhMMmd6Tnk4eE5UQTRNVFF3TkRnNU1URTJOaTgzTmpoZk1ESXdNREF3TVdRd01EQXdNVEJqT0RBd01ESXdNR0kyWDBSRkxtcHdad3xkZmRiMzdjZjUwMTFjZDE1NWJlYTk1ZjcxOTg5NjI3NjMxOTI2N2UyZjBjN2JmODRiMjBkYTk4M2NhODNhYmE0","altText":"768_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYxNXxpbWFnZS9qcGVnfGFHTTBMMmc0T0M4eE5UQTRNVFF3TlRFMU16TXhNQzgwT0RCZk1ESXdNREF3TVdRd01EQXdNVEJqT0RBd01ESXdNR0kyWDBSRkxtcHdad3xiMWUxYWI5ZjA0NmNkN2RjMTcwMzgwZDJjMTAxMzIxNjRlZmNmZDU3MGEyZjJkNzcxYmQxY2I2MzhhMzgyMWU0","altText":"480_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc3fGltYWdlL2pwZWd8YUdFNEwyZzVOaTh4TlRBNE1UUXdOVFUzT1RJNU5DOHlNREJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDMyYzU5YWE3YzI3ZmE1MDUyODAzNDNjYTFkMmRlYTc2ZjUyOWViODFjYjU4MjMwZDZiOGZlMzI5N2U1NzhjYmI","altText":"200_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE1fGltYWdlL2pwZWd8YUdNekwyaG1OUzh4TlRBNE1UUXdOakl6TkRZMU5DOHhNakJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDNjMDQ1OWUxZTg0ZTYyYzdjMGM3MzE1ODU0ZmM4ZDljYjZhMTc3YTFiYmFkMzM2YmZmNjJjNTVmYmUxYTE1Y2Y","altText":"120_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTk2NjR8aW1hZ2UvanBlZ3xhRGMxTDJoaE15OHhOVEE0TVRRd01qWTJNamswTWd8ZmZjOGRhYzVlMDlhNDhmMGNlNDYxYzY3MDIxZDk5MTdlZDNlNjE5OGRjYjhlZDI1OGQ0M2QzMjEzNGUwZjA5OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTXpMMmcxWkM4eE5UQTNOREkyTlRBd05qRXhNQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8Njc1OWM0MWIyY2Q0MDc0MDcyYjZiZjE1NzkyMzI0ODg3YTY5NDcyMDVlYTExZDRjMDAzZTg0OWRmNzVmMDMwYg","altText":"2000_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFEbGpMMmcxTmk4eE5UQTNOREkyTlRJek5UUTROaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZWU5OGJjOThiY2ZjNjFiNGM0OTBmMDk0Nzg3MDcxNDgwYjdkMmU4YzIyYTY0OGNiYTVkYjQxZmY2OWQ2NjQzYw","altText":"1440_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwMHxpbWFnZS9qcGVnfGFHTmpMMmcwWmk4eE5UQTNOREkyTlRRek1qQTVOQzh4TWpnd1h6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NDUyOTljMjMxNTE0MjQyMGMxMzdlMmQ2MDFmZWRkM2NiMzc0YzU0ZTlmYzExYWU2ODM2ZDBlZmE0NWYwMTc0ZA","altText":"1280_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg1M3xpbWFnZS9qcGVnfGFHRTFMMmcwT0M4eE5UQTNOREkyTlRZMk1UUTNNQzh4TURJMFh6QXlNREF3TURBek1EQXdNbVZrWWpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmMTg2ODJlNWI5NjZmZTNmYTNiZDg5MDkxNmMxODU1NDYxMzk4ODdkZTU5MDU4ZmVhODczZDFkZDhmNmExMg","altText":"1024_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc2M3xpbWFnZS9qcGVnfGFETmxMMmcwTWk4eE5UQTNOREkyTlRneU5UTXhNQzgzTmpoZk1ESXdNREF3TURNd01EQXlaV1JpT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhYzk2MmNiZDk1YTJlOWZjMTQ5ZTQ4YWQ2YTg5ZTg0NGFiZmQyYzhjMzA0N2IzNDk5YWEzNzk0OWI2MDk5ZTJi","altText":"768_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0NnxpbWFnZS9qcGVnfGFEZG1MMmd6WlM4eE5UQTNOREkyTlRrMU5qTTRNaTgwT0RCZk1ESXdNREF3TURNd01EQXlaV1JpT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjODA3OWM0NDM0Nzc1Y2IwNDE2ZTE2MGQ5YzU1YzczNTVhMmZlNmJmNTYxMzA5NDUzOTg1Nzk2MDQyODdmNzYx","altText":"480_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YUdWaUwyZ3dZeTh4TlRBM05ESTJOakE0TnpRMU5DOHlNREJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGI2YzUwODNiNmMwMmNmYzIxYmQ5YmFhY2ZlOGY1ZDM4ZjBlMTczODE0NTkwZDM3MmM3ZjQ0YzNmNzRjNGVlNjE","altText":"200_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002edb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ4fGltYWdlL2pwZWd8YUdJd0wyZ3lOQzh4TlRBM05ESTJOamMzTlRVNE1pOHhNakJmTURJd01EQXdNRE13TURBeVpXUmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGRmMDZiMWI3NmU4ZTU1MzU4OGI0YzZhNDcxNjk1NjNlZDdjMDk3ODZmNjllZTBhODRhNTg4YmY3Njk5YWYzOTc","altText":"120_020000030002edb8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzgxMDl8aW1hZ2UvanBlZ3xhRGxpTDJoak15OHhOVEEzTkRJMk5ERTFOREUwTWd8ZmMzNmUzZGYwNmU4ZjcyMzA0ZWRmNzkzMjc2NmUzODZhYzgxODczMGJiYTk5ZjI1NGVjNzEzOTEzZTg3OTI1ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002edb8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI5fGltYWdlL2pwZWd8YUdSaUwyaGtOUzh4TlRBM05UQXlNamMyTmpFeE1DOHlNREJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjhmYzE4OGNiODQxNmU4ZDMwNTYyMGQ1NWQ4NGMxN2NkZmMwNjJiYjliZDFhNDg3NTM4ZTgwYmRlNzE4YmM","altText":"200_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI5fGltYWdlL2pwZWd8YUdSaUwyaGtOUzh4TlRBM05UQXlNamMyTmpFeE1DOHlNREJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjhmYzE4OGNiODQxNmU4ZDMwNTYyMGQ1NWQ4NGMxN2NkZmMwNjJiYjliZDFhNDg3NTM4ZTgwYmRlNzE4YmM","altText":"200_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVmtMMmcyWWk4eE5UQTNOVEF5TVRjMU1ETXdNaTh5TURBd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFkYWVlNGM2NWM2ZGJjZGUxNjAyNzdiZDEyMDA2ZmU4ZDAxZjk5MzczOGJkNTExODMzYzFiYzI5NWM2YjBkMw","altText":"2000_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHRmhMMmczTWk4eE5UQTNOVEF5TVRrME5qa3hNQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8Yzk1NDA2ODhhMWVjNTQ5ZTRmZWNjN2MzYTA0M2M1MmY2YjE5M2QxZWNiOTYwZDAzZTQ3ZjMyMjliNTYzMDc2ZQ","altText":"1440_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHTm1MMmhqTUM4eE5UQTNOVEF5TWpFeE1EYzFNQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDc0NWQ2MjJmMzY2NWJjZjM4YzdiYzI1YzgzOWY4YTIxODJkMTI2OGMzZTU3MTVlNDU2MDdiNWE4MDg2ZWE4NQ","altText":"1280_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFHVTFMMmhqTkM4eE5UQTNOVEF5TWpJM05EVTVNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV1psWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8Njg1MDk1NzQ5NjRlYmJhMWYyOGY1NDkzMzY1MGJjOWRlM2VkYWI4MDI5MDBlNzdhOGY4OGVmZDM2YmRmOTZlYQ","altText":"1024_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzNnxpbWFnZS9qcGVnfGFEUmlMMmhqWWk4eE5UQTNOVEF5TWpRek9EUXpNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhabVZsT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhOWQwYWI2MWNkM2M2ZTA2MTk3ZjQ1ZmNlNGI2ZTZmY2Y2NDliNzM5OWVlYTAyYzUwNDFjYjZkYTEwZTIwNmRh","altText":"768_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA5MXxpbWFnZS9qcGVnfGFERmpMMmhrTWk4eE5UQTNOVEF5TWpZek5UQXpPQzgwT0RCZk1ESXdNREF3TWpRd01EQXhabVZsT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxMjU5ODM1OTE2NTcyZmJmYzM5YTNmNDk2MmU2YjJkNGNiMTkzYjg2NjJhZDA2ODc3M2UwOWQwYmRjNGMxYWM2","altText":"480_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI5fGltYWdlL2pwZWd8YUdSaUwyaGtOUzh4TlRBM05UQXlNamMyTmpFeE1DOHlNREJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjhmYzE4OGNiODQxNmU4ZDMwNTYyMGQ1NWQ4NGMxN2NkZmMwNjJiYjliZDFhNDg3NTM4ZTgwYmRlNzE4YmM","altText":"200_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001fee9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdSaEwyaGtNUzh4TlRBM05UQXlNekl5TkRnMk1pOHhNakJmTURJd01EQXdNalF3TURBeFptVmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDY1ZTljZWFhNmYxODcyMjBlMzI4YzM3ZTIzOTk2N2I1ZjU1OGNlYTI1YzAwZTVhNTYzNGJjYTU3MGFlODA5NjA","altText":"120_020000240001fee9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjY4NnxpbWFnZS9qcGVnfGFEWmhMMmd3T1M4eE5UQTNOVEF5TURrNU5qWXpPQXw0ZTU1NjY5ZmZjMzkxNGNiZDc3MWMzNGM0MzNlNmZhMjZiNGI1NjcwYzNjYzI4Yjg0NjIwOGM0NTRkNjg0MzYy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001fee9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc3fGltYWdlL2pwZWd8YUdFNEwyZzVOaTh4TlRBNE1UUXdOVFUzT1RJNU5DOHlNREJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDMyYzU5YWE3YzI3ZmE1MDUyODAzNDNjYTFkMmRlYTc2ZjUyOWViODFjYjU4MjMwZDZiOGZlMzI5N2U1NzhjYmI","altText":"200_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc3fGltYWdlL2pwZWd8YUdFNEwyZzVOaTh4TlRBNE1UUXdOVFUzT1RJNU5DOHlNREJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDMyYzU5YWE3YzI3ZmE1MDUyODAzNDNjYTFkMmRlYTc2ZjUyOWViODFjYjU4MjMwZDZiOGZlMzI5N2U1NzhjYmI","altText":"200_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDUxOHxpbWFnZS9qcGVnfGFHRmpMMmcwTXk4eE5UQTRNVFF3TXpNNE16Z3pPQzh5TURBd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8OTcwYTlhYjM5YTRhMDEwMjhhN2UyNGEwM2JkNDc4ZTdkMWIxZWNmZWNiN2E5YjU0MDQ4YWE2YmMwNzJjZTlmNw","altText":"2000_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjU5OXxpbWFnZS9qcGVnfGFHUmxMMmd6T1M4eE5UQTRNVFF3TXpZME5UazRNaTh4TkRRd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8NGE1MmQ4MDAxMDg5ODk4MDBmMjliZTBmNzEwOGViNjQ4NDE3ZGNkZmJiMjkyODYwMWRmZGI3MjM5YzI5ZmVkMw","altText":"1440_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjczN3xpbWFnZS9qcGVnfGFEVmlMMmd4WWk4eE5UQTRNVFF3TkRBek9URTVPQzh4TWpnd1h6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8YTk4NWQ5YjhkNDlkM2E0YTFlYTNkNjE5MjM0ZGY4MmJmNGY3MzIyZTZiNWQ5ZjZhNjA3ODk4OWIzZTM4ZDU1MQ","altText":"1280_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ2NXxpbWFnZS9qcGVnfGFHRTVMMmd5T1M4eE5UQTRNVFF3TkRRNU56azFNQzh4TURJMFh6QXlNREF3TURGa01EQXdNREV3WXpnd01EQXlNREJpTmw5RVJTNXFjR2N8YzE2NDE0OTAxNWMwZTYxOGQ3OThkZTI5NWRmOGMzY2YwZDQ4NDI2NjI2MDJkOTZjZmJlMGZkMzkzMGNmOGY4Mg","altText":"1024_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyMnxpbWFnZS9qcGVnfGFEUmhMMmd6Tnk4eE5UQTRNVFF3TkRnNU1URTJOaTgzTmpoZk1ESXdNREF3TVdRd01EQXdNVEJqT0RBd01ESXdNR0kyWDBSRkxtcHdad3xkZmRiMzdjZjUwMTFjZDE1NWJlYTk1ZjcxOTg5NjI3NjMxOTI2N2UyZjBjN2JmODRiMjBkYTk4M2NhODNhYmE0","altText":"768_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYxNXxpbWFnZS9qcGVnfGFHTTBMMmc0T0M4eE5UQTRNVFF3TlRFMU16TXhNQzgwT0RCZk1ESXdNREF3TVdRd01EQXdNVEJqT0RBd01ESXdNR0kyWDBSRkxtcHdad3xiMWUxYWI5ZjA0NmNkN2RjMTcwMzgwZDJjMTAxMzIxNjRlZmNmZDU3MGEyZjJkNzcxYmQxY2I2MzhhMzgyMWU0","altText":"480_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc3fGltYWdlL2pwZWd8YUdFNEwyZzVOaTh4TlRBNE1UUXdOVFUzT1RJNU5DOHlNREJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDMyYzU5YWE3YzI3ZmE1MDUyODAzNDNjYTFkMmRlYTc2ZjUyOWViODFjYjU4MjMwZDZiOGZlMzI5N2U1NzhjYmI","altText":"200_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d000010c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE1fGltYWdlL2pwZWd8YUdNekwyaG1OUzh4TlRBNE1UUXdOakl6TkRZMU5DOHhNakJmTURJd01EQXdNV1F3TURBd01UQmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDNjMDQ1OWUxZTg0ZTYyYzdjMGM3MzE1ODU0ZmM4ZDljYjZhMTc3YTFiYmFkMzM2YmZmNjJjNTVmYmUxYTE1Y2Y","altText":"120_0200001d000010c8000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001d000010c8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTk2NjR8aW1hZ2UvanBlZ3xhRGMxTDJoaE15OHhOVEE0TVRRd01qWTJNamswTWd8ZmZjOGRhYzVlMDlhNDhmMGNlNDYxYzY3MDIxZDk5MTdlZDNlNjE5OGRjYjhlZDI1OGQ0M2QzMjEzNGUwZjA5OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>Overall length when mated","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001d000010c8000200b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"893-1022","stock":null,"url":"/pluggable-connectors/socket/p/893-1022","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["893-1022","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454267476","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® KNX","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Socket; with strain relief housing; 2-pole; Cod. F; light gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"8931022","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® KNX
Item no. 893-1022
Socket; with strain relief housing; 2-pole; Cod. F; light gray