[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"893-2022","name":"Snap-in socket; without locking lever; 2-pole; Cod. F; light gray","url":"/pluggable-connectors/snap-in-socket/p/893-2022","description":"<h2>Female connector/socket <i>WINSTA</i>® KNX rated current 3 A</h2><br/><br/>The <i>WINSTA</i>® KNX female connector/socket with protection type IP20 is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow flexible, error-free installation in a large number of possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The KNX standard is the ultimate benchmark in building automation. It guarantees error-free, manufacturer-independent networking of state-of-the-art building systems. <i>WINSTA</i>® KNX pluggable installation connectors with F coding are used in the low-voltage range.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>products perfectly tailored to your requirements guarantee safe use</li><li>for high-power connections for supplying power</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTU4MzZ8aW1hZ2UvanBlZ3xhR1ZrTDJobVlTOHhOVEEzTnpFMU5ETTVNREEwTmd8NmMzMDc1NGI4MGUyMTI0NDhlMTgyODZhZDliYjY1ZjI1MWQ1MzEyNjIwNzk3NmFiYmY0ZWRhMDE0MjBiMjczMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFEVTJMMmc1TVM4eE5UQTNOekUxTlRNM016QTROaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk4NmYzYjViODMyMWFiY2MyMDkxMDdmNTJiZWVkNmU1MTZkN2Y0OTY1ZjNkZWJmZTEwYzRkYjhkNTNhNzk4MQ","altText":"1440_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFHWXhMMmc0WVM4eE5UQTNOekUxTlRVek5qa3lOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2EyZjYzNzhhMmViZjdlOWM0OTI5MzU3NTFlOTMyZWIzYmJiZGQxY2IxYzY5NTg3YjI2MTU4NDRmZDJkYjNmYQ","altText":"1280_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzUzMHxpbWFnZS9qcGVnfGFETXlMMmc0Tnk4eE5UQTNOekUxTlRZMk56azVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NmJiNTZiYWMyZDFhYjlkMGY0ZTRkNmVmNjIwZDgyZjM3ZmY4YWIwNmQwYjIxOGRkNGI5OTRiODlkOWIwM2U5NQ","altText":"1024_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzN3xpbWFnZS9qcGVnfGFEVXdMMmczWkM4eE5UQTNOekUxTlRrek1ERTBNaTgzTmpoZk1ESXdNREF3TURNd01EQXlaakZsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZTJmZmE1NGQ4MTAyZjc0NTA0ODIzMDEzYmFmMTlmZDgwMmI1MmM3MWZmMDM1OTA0ZWQ3NzdmNjY3MjljNjEy","altText":"768_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFESTJMMmd5WlM4eE5UQTNOekUxTmpFNU1qSTROaTgwT0RCZk1ESXdNREF3TURNd01EQXlaakZsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWFmODc0ZDM4NTVmMTcyMTAxMGExYjY0NTkwNzUyMjFmYTYzNjhiNWM4YmM3MGM1OGZmMGE3ZDg0ZTFiZmUy","altText":"480_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM5fGltYWdlL2pwZWd8YURZeUwyZ3hNeTh4TlRBM056RTFOamswTlRrMU1DOHhNakJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fDVlYTQ3N2U2ZTFhY2EwZTEzMzFkNzllNTI0MGUwOWRkN2RmMDM4MTdiNzc5MmE0MDRjZWQ1ZGM2NmNiMDM0NmY","altText":"120_020000030002f1ea000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFEVTJMMmc1TVM4eE5UQTNOekUxTlRNM016QTROaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk4NmYzYjViODMyMWFiY2MyMDkxMDdmNTJiZWVkNmU1MTZkN2Y0OTY1ZjNkZWJmZTEwYzRkYjhkNTNhNzk4MQ","altText":"1440_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFHWXhMMmc0WVM4eE5UQTNOekUxTlRVek5qa3lOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2EyZjYzNzhhMmViZjdlOWM0OTI5MzU3NTFlOTMyZWIzYmJiZGQxY2IxYzY5NTg3YjI2MTU4NDRmZDJkYjNmYQ","altText":"1280_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzUzMHxpbWFnZS9qcGVnfGFETXlMMmc0Tnk4eE5UQTNOekUxTlRZMk56azVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NmJiNTZiYWMyZDFhYjlkMGY0ZTRkNmVmNjIwZDgyZjM3ZmY4YWIwNmQwYjIxOGRkNGI5OTRiODlkOWIwM2U5NQ","altText":"1024_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzN3xpbWFnZS9qcGVnfGFEVXdMMmczWkM4eE5UQTNOekUxTlRrek1ERTBNaTgzTmpoZk1ESXdNREF3TURNd01EQXlaakZsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZTJmZmE1NGQ4MTAyZjc0NTA0ODIzMDEzYmFmMTlmZDgwMmI1MmM3MWZmMDM1OTA0ZWQ3NzdmNjY3MjljNjEy","altText":"768_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFESTJMMmd5WlM4eE5UQTNOekUxTmpFNU1qSTROaTgwT0RCZk1ESXdNREF3TURNd01EQXlaakZsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWFmODc0ZDM4NTVmMTcyMTAxMGExYjY0NTkwNzUyMjFmYTYzNjhiNWM4YmM3MGM1OGZmMGE3ZDg0ZTFiZmUy","altText":"480_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM5fGltYWdlL2pwZWd8YURZeUwyZ3hNeTh4TlRBM056RTFOamswTlRrMU1DOHhNakJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fDVlYTQ3N2U2ZTFhY2EwZTEzMzFkNzllNTI0MGUwOWRkN2RmMDM4MTdiNzc5MmE0MDRjZWQ1ZGM2NmNiMDM0NmY","altText":"120_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTU4MzZ8aW1hZ2UvanBlZ3xhR1ZrTDJobVlTOHhOVEEzTnpFMU5ETTVNREEwTmd8NmMzMDc1NGI4MGUyMTI0NDhlMTgyODZhZDliYjY1ZjI1MWQ1MzEyNjIwNzk3NmFiYmY0ZWRhMDE0MjBiMjczMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURrekwyZ3lZeTh4TlRBNU1EUXdNVFF4TVRFd01pOHlNREJmTVRReE9EYzNNRFZmUkVVdWFuQm58YmY4MjMxODA2NTllNWFhOWE1ZGM3ODA3ZWE1YmIxZDVhNjc5NWY5ZDJkNjEwNmZlMjNlMWJlMDQzNGExMDAyYg","altText":"200_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14187705_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURrekwyZ3lZeTh4TlRBNU1EUXdNVFF4TVRFd01pOHlNREJmTVRReE9EYzNNRFZmUkVVdWFuQm58YmY4MjMxODA2NTllNWFhOWE1ZGM3ODA3ZWE1YmIxZDVhNjc5NWY5ZDJkNjEwNmZlMjNlMWJlMDQzNGExMDAyYg","altText":"200_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14187705_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEYzFMMmd5Wmk4eE5UQTVNRFF3TURneU1USTNPQzh4TkRRd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZThhYzZlYzI1NDA0YTBjNmY3ZmUzNjM4NjYwMWIxNWM2OGI1NzM2ZjQ4Mjk2MjQyZmMzN2ExNGZkMjZlYTJmYw","altText":"1440_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14187705_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFHTTRMMmd5WlM4eE5UQTVNRFF3TURnNE5qZ3hOQzh4TWpnd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8MzIyZWE1NDY0MWJiYjE2N2UyY2JlOGY1NTY5MDAwYTMxM2MyMDlkYjFkOWE0ZTQyYTBhMjBlMGRiN2U2NmZkYw","altText":"1280_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14187705_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTI2NXxpbWFnZS9qcGVnfGFHWXlMMmd4WlM4eE5UQTVNRFF3TVRBeE56ZzROaTh4TURJMFh6RTBNVGczTnpBMVgwUkZMbXB3Wnd8YWIzNjYyYmVhMWFiMGIzOGY5Yzc3ZTRiNDA2YzNkODcyZWIzYmI2ZTYxMTY3MjI4Mzc5ZjQwMDBkYjFmMzY5OQ","altText":"1024_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14187705_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDYxMnxpbWFnZS9qcGVnfGFHTXlMMmd5TlM4eE5UQTVNRFF3TVRJeE5EUTVOQzgzTmpoZk1UUXhPRGMzTURWZlJFVXVhbkJufDU4MjIyM2FjZmI2ZWE2ZmI4MzFhYzhjNmJiYjM4NDQxYmViMGViYjVkYjVmMWUyMTM2N2Y2MzNmZDY5ZWQwMDA","altText":"768_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14187705_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEyMnxpbWFnZS9qcGVnfGFEZ3lMMmd5T1M4eE5UQTVNRFF3TVRNME5UVTJOaTgwT0RCZk1UUXhPRGMzTURWZlJFVXVhbkJufDI1YWMwNGU4NGE5YWI3ZTVmNjU2MWFmYmI0ZTg3YTNkYjQ5ZmYyZGExZjNmMjJlZDZkMGY2OTUxYjE4ZTdhOTg","altText":"480_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14187705_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURrekwyZ3lZeTh4TlRBNU1EUXdNVFF4TVRFd01pOHlNREJmTVRReE9EYzNNRFZmUkVVdWFuQm58YmY4MjMxODA2NTllNWFhOWE1ZGM3ODA3ZWE1YmIxZDVhNjc5NWY5ZDJkNjEwNmZlMjNlMWJlMDQzNGExMDAyYg","altText":"200_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14187705_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUzfGltYWdlL2pwZWd8YURJd0wyZ3pZUzh4TlRBNU1EUXdNVGd3TkRNeE9DOHhNakJmTVRReE9EYzNNRFZmUkVVdWFuQm58MTNjYWVlYzVmYzgzMmY1MWRkZDg0NGE2OTQyOThlNDAwZjlhOWRlYTM5MDUxODg5OGJjN2IyN2E5MTBmN2FkZA","altText":"120_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14187705_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjY3NTR8aW1hZ2UvanBlZ3xhREUyTDJnelpDOHhOVEE1TURRd01EUXlPREEyTWd8ZjIzZDUyOGU4NTFmN2IyNDFlY2U0N2NhMGI2ZDk3YjEwOTk3MWRjZTg4MTJlNDQ5YzI4NjgzMDE5NjhkYzBkMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14187705_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YURsbUwyaGtZaTh4TlRBM01qY3hPRFV5TURNMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1Mjc5YmEzNGEwZDlmNTcxN2I3MTFjMTIyZDAwZmMxNTZlZDI0ZDU0OGQ1OTIyMDU5NzIwMGM0ODNhNWRkYTg","altText":"200_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YURsbUwyaGtZaTh4TlRBM01qY3hPRFV5TURNMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1Mjc5YmEzNGEwZDlmNTcxN2I3MTFjMTIyZDAwZmMxNTZlZDI0ZDU0OGQ1OTIyMDU5NzIwMGM0ODNhNWRkYTg","altText":"200_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFETTJMMmcyWlM4eE5UQTNNamN4TnpRd05qSXpPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8N2M3NjAxOTczNzhiNTI4OTEwN2Q1YjMyYTkwYjlhZWE4M2ZlMjFiYmU2NWMxZDVkMDI0ZDdmNDFhODlmNjhlMQ","altText":"1440_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5UQTNNamN4TnpZd01qZzBOaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8YWNiNGJkNWExY2M5MzAzYzM2YmVmNDJlM2MzOTU1ZjdjZjJiMjAzNjY5ODk2NGU4OWM2YTMwYjA1MjVhOGVjNw","altText":"1280_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFEZzBMMmczWXk4eE5UQTNNamN4TnpnMk5EazVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4YzZiMDg0ZjViN2NlNzkxMmZiZTIwY2M0NjMzYThkZjcwMTU4ZjA3ZjA2ZTdmMTMxYTdhNTE4OGMwYjQ3ZQ","altText":"1024_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFEQXdMMmhqWWk4eE5UQTNNamN4T0RBMk1UVTVPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhaV1UxTWpBd01ERXdNR0kyWDBSRkxtcHdad3wxODIyMjQzZDdkNGZmMDI2NmQxMTlkOTNjYTk4NzU4OGE5MGJhMWIyMmIxYzIyZDBiNmQ5MWUyZTM2MWM2MDk3","altText":"768_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM5MnxpbWFnZS9qcGVnfGFHSmxMMmhrTVM4eE5UQTNNamN4T0RJMU9ESXdOaTgwT0RCZk1ESXdNREF3TVRJd01EQXhaV1UxTWpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjQzYWNhYjU2ZTAwMjExN2JmZTYxOTM5YjJkMWM5N2EzODE1MWVjNDBlYmY0ZWM2ODFmYTJlZjk1MTFhZDEy","altText":"480_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YURsbUwyaGtZaTh4TlRBM01qY3hPRFV5TURNMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1Mjc5YmEzNGEwZDlmNTcxN2I3MTFjMTIyZDAwZmMxNTZlZDI0ZDU0OGQ1OTIyMDU5NzIwMGM0ODNhNWRkYTg","altText":"200_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURFd0wyaGpZaTh4TlRBM01qY3hPVEEzTnpRd05pOHhNakJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNzNmYjAyYjY1NDU2ZDhjMDMyNGMyMjQ3MjgyODYxZDE5ZGE5ZGJiYmFmMjRjODVlYTcyOGE3Njk3YjAzOTM","altText":"120_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTg1NXxpbWFnZS9qcGVnfGFEVmpMMmd3WWk4eE5UQTNNamN4TmpZeE9UZ3dOZ3w4Nzk1Nzc0OTg0ZmRjY2IyZWQ1MjFhNDBjMzI4N2RmMzUwY2U3ZGFmMjA0ODQyOWU1YmM4Nzg4MzJmNzJjNDNh","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFERTJMMmc1TlM4eE5UQTNOekUxTlRJME1qQXhOQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjYyMWE5MGQyMTI3OGVmZGY3MDBhNDNmOTg0ZDExODBjY2NhMmE3ZTNjYTg0OTEzNjYyOTlhZDBkYzY3MzY1Ng","altText":"2000_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFEVTJMMmc1TVM4eE5UQTNOekUxTlRNM016QTROaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk4NmYzYjViODMyMWFiY2MyMDkxMDdmNTJiZWVkNmU1MTZkN2Y0OTY1ZjNkZWJmZTEwYzRkYjhkNTNhNzk4MQ","altText":"1440_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODI3N3xpbWFnZS9qcGVnfGFHWXhMMmc0WVM4eE5UQTNOekUxTlRVek5qa3lOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2EyZjYzNzhhMmViZjdlOWM0OTI5MzU3NTFlOTMyZWIzYmJiZGQxY2IxYzY5NTg3YjI2MTU4NDRmZDJkYjNmYQ","altText":"1280_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzUzMHxpbWFnZS9qcGVnfGFETXlMMmc0Tnk4eE5UQTNOekUxTlRZMk56azVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNbVl4WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NmJiNTZiYWMyZDFhYjlkMGY0ZTRkNmVmNjIwZDgyZjM3ZmY4YWIwNmQwYjIxOGRkNGI5OTRiODlkOWIwM2U5NQ","altText":"1024_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzN3xpbWFnZS9qcGVnfGFEVXdMMmczWkM4eE5UQTNOekUxTlRrek1ERTBNaTgzTmpoZk1ESXdNREF3TURNd01EQXlaakZsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZTJmZmE1NGQ4MTAyZjc0NTA0ODIzMDEzYmFmMTlmZDgwMmI1MmM3MWZmMDM1OTA0ZWQ3NzdmNjY3MjljNjEy","altText":"768_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFESTJMMmd5WlM4eE5UQTNOekUxTmpFNU1qSTROaTgwT0RCZk1ESXdNREF3TURNd01EQXlaakZsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWFmODc0ZDM4NTVmMTcyMTAxMGExYjY0NTkwNzUyMjFmYTYzNjhiNWM4YmM3MGM1OGZmMGE3ZDg0ZTFiZmUy","altText":"480_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURVNEwyZ3lOQzh4TlRBM056RTFOalExTkRRek1DOHlNREJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjlhNzZlNTNkZjYxNDJkMTljOGZiY2UwZGU2YjQ2N2U0YmUzOGVlMTI0MjgyYWQ1NjdjNGFhNDdlNTg4OTk","altText":"200_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002f1ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM5fGltYWdlL2pwZWd8YURZeUwyZ3hNeTh4TlRBM056RTFOamswTlRrMU1DOHhNakJmTURJd01EQXdNRE13TURBeVpqRmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fDVlYTQ3N2U2ZTFhY2EwZTEzMzFkNzllNTI0MGUwOWRkN2RmMDM4MTdiNzc5MmE0MDRjZWQ1ZGM2NmNiMDM0NmY","altText":"120_020000030002f1ea000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTU4MzZ8aW1hZ2UvanBlZ3xhR1ZrTDJobVlTOHhOVEEzTnpFMU5ETTVNREEwTmd8NmMzMDc1NGI4MGUyMTI0NDhlMTgyODZhZDliYjY1ZjI1MWQ1MzEyNjIwNzk3NmFiYmY0ZWRhMDE0MjBiMjczMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002f1ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURrekwyZ3lZeTh4TlRBNU1EUXdNVFF4TVRFd01pOHlNREJmTVRReE9EYzNNRFZmUkVVdWFuQm58YmY4MjMxODA2NTllNWFhOWE1ZGM3ODA3ZWE1YmIxZDVhNjc5NWY5ZDJkNjEwNmZlMjNlMWJlMDQzNGExMDAyYg","altText":"200_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14187705_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURrekwyZ3lZeTh4TlRBNU1EUXdNVFF4TVRFd01pOHlNREJmTVRReE9EYzNNRFZmUkVVdWFuQm58YmY4MjMxODA2NTllNWFhOWE1ZGM3ODA3ZWE1YmIxZDVhNjc5NWY5ZDJkNjEwNmZlMjNlMWJlMDQzNGExMDAyYg","altText":"200_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14187705_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEZzNMMmd6TWk4eE5UQTVNRFF3TURjMU5UYzBNaTh5TURBd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZTliM2U3OWJiMmVmNTI1ZjUxZjU3NTM1MTNkZjk5ZWVmNWQ3NjI3NDJhY2M1ZGMwMjg5YzIzN2I3MTY3N2FjYQ","altText":"2000_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14187705_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFEYzFMMmd5Wmk4eE5UQTVNRFF3TURneU1USTNPQzh4TkRRd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8ZThhYzZlYzI1NDA0YTBjNmY3ZmUzNjM4NjYwMWIxNWM2OGI1NzM2ZjQ4Mjk2MjQyZmMzN2ExNGZkMjZlYTJmYw","altText":"1440_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14187705_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODE3NXxpbWFnZS9qcGVnfGFHTTRMMmd5WlM4eE5UQTVNRFF3TURnNE5qZ3hOQzh4TWpnd1h6RTBNVGczTnpBMVgwUkZMbXB3Wnd8MzIyZWE1NDY0MWJiYjE2N2UyY2JlOGY1NTY5MDAwYTMxM2MyMDlkYjFkOWE0ZTQyYTBhMjBlMGRiN2U2NmZkYw","altText":"1280_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14187705_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTI2NXxpbWFnZS9qcGVnfGFHWXlMMmd4WlM4eE5UQTVNRFF3TVRBeE56ZzROaTh4TURJMFh6RTBNVGczTnpBMVgwUkZMbXB3Wnd8YWIzNjYyYmVhMWFiMGIzOGY5Yzc3ZTRiNDA2YzNkODcyZWIzYmI2ZTYxMTY3MjI4Mzc5ZjQwMDBkYjFmMzY5OQ","altText":"1024_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14187705_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDYxMnxpbWFnZS9qcGVnfGFHTXlMMmd5TlM4eE5UQTVNRFF3TVRJeE5EUTVOQzgzTmpoZk1UUXhPRGMzTURWZlJFVXVhbkJufDU4MjIyM2FjZmI2ZWE2ZmI4MzFhYzhjNmJiYjM4NDQxYmViMGViYjVkYjVmMWUyMTM2N2Y2MzNmZDY5ZWQwMDA","altText":"768_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14187705_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEyMnxpbWFnZS9qcGVnfGFEZ3lMMmd5T1M4eE5UQTVNRFF3TVRNME5UVTJOaTgwT0RCZk1UUXhPRGMzTURWZlJFVXVhbkJufDI1YWMwNGU4NGE5YWI3ZTVmNjU2MWFmYmI0ZTg3YTNkYjQ5ZmYyZGExZjNmMjJlZDZkMGY2OTUxYjE4ZTdhOTg","altText":"480_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14187705_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURrekwyZ3lZeTh4TlRBNU1EUXdNVFF4TVRFd01pOHlNREJmTVRReE9EYzNNRFZmUkVVdWFuQm58YmY4MjMxODA2NTllNWFhOWE1ZGM3ODA3ZWE1YmIxZDVhNjc5NWY5ZDJkNjEwNmZlMjNlMWJlMDQzNGExMDAyYg","altText":"200_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14187705_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14187705-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUzfGltYWdlL2pwZWd8YURJd0wyZ3pZUzh4TlRBNU1EUXdNVGd3TkRNeE9DOHhNakJmTVRReE9EYzNNRFZmUkVVdWFuQm58MTNjYWVlYzVmYzgzMmY1MWRkZDg0NGE2OTQyOThlNDAwZjlhOWRlYTM5MDUxODg5OGJjN2IyN2E5MTBmN2FkZA","altText":"120_14187705_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14187705_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjY3NTR8aW1hZ2UvanBlZ3xhREUyTDJnelpDOHhOVEE1TURRd01EUXlPREEyTWd8ZjIzZDUyOGU4NTFmN2IyNDFlY2U0N2NhMGI2ZDk3YjEwOTk3MWRjZTg4MTJlNDQ5YzI4NjgzMDE5NjhkYzBkMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14187705_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YURsbUwyaGtZaTh4TlRBM01qY3hPRFV5TURNMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1Mjc5YmEzNGEwZDlmNTcxN2I3MTFjMTIyZDAwZmMxNTZlZDI0ZDU0OGQ1OTIyMDU5NzIwMGM0ODNhNWRkYTg","altText":"200_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YURsbUwyaGtZaTh4TlRBM01qY3hPRFV5TURNMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1Mjc5YmEzNGEwZDlmNTcxN2I3MTFjMTIyZDAwZmMxNTZlZDI0ZDU0OGQ1OTIyMDU5NzIwMGM0ODNhNWRkYTg","altText":"200_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFESTNMMmcyT0M4eE5UQTNNamN4TnpJM05URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ0MjJiYzdhMjg0NDZhMmQ4YTcwMGFmNjM1OWE3NTdmMTVkNjYxN2YyM2VhOTkzNGJiOTE4YjkyMzFmNWNlOA","altText":"2000_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFETTJMMmcyWlM4eE5UQTNNamN4TnpRd05qSXpPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8N2M3NjAxOTczNzhiNTI4OTEwN2Q1YjMyYTkwYjlhZWE4M2ZlMjFiYmU2NWMxZDVkMDI0ZDdmNDFhODlmNjhlMQ","altText":"1440_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5UQTNNamN4TnpZd01qZzBOaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8YWNiNGJkNWExY2M5MzAzYzM2YmVmNDJlM2MzOTU1ZjdjZjJiMjAzNjY5ODk2NGU4OWM2YTMwYjA1MjVhOGVjNw","altText":"1280_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFEZzBMMmczWXk4eE5UQTNNamN4TnpnMk5EazVNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV1ZsTlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MDk4YzZiMDg0ZjViN2NlNzkxMmZiZTIwY2M0NjMzYThkZjcwMTU4ZjA3ZjA2ZTdmMTMxYTdhNTE4OGMwYjQ3ZQ","altText":"1024_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwNXxpbWFnZS9qcGVnfGFEQXdMMmhqWWk4eE5UQTNNamN4T0RBMk1UVTVPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhaV1UxTWpBd01ERXdNR0kyWDBSRkxtcHdad3wxODIyMjQzZDdkNGZmMDI2NmQxMTlkOTNjYTk4NzU4OGE5MGJhMWIyMmIxYzIyZDBiNmQ5MWUyZTM2MWM2MDk3","altText":"768_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM5MnxpbWFnZS9qcGVnfGFHSmxMMmhrTVM4eE5UQTNNamN4T0RJMU9ESXdOaTgwT0RCZk1ESXdNREF3TVRJd01EQXhaV1UxTWpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjQzYWNhYjU2ZTAwMjExN2JmZTYxOTM5YjJkMWM5N2EzODE1MWVjNDBlYmY0ZWM2ODFmYTJlZjk1MTFhZDEy","altText":"480_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YURsbUwyaGtZaTh4TlRBM01qY3hPRFV5TURNMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1Mjc5YmEzNGEwZDlmNTcxN2I3MTFjMTIyZDAwZmMxNTZlZDI0ZDU0OGQ1OTIyMDU5NzIwMGM0ODNhNWRkYTg","altText":"200_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ee52000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURFd0wyaGpZaTh4TlRBM01qY3hPVEEzTnpRd05pOHhNakJmTURJd01EQXdNVEl3TURBeFpXVTFNakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNzNmYjAyYjY1NDU2ZDhjMDMyNGMyMjQ3MjgyODYxZDE5ZGE5ZGJiYmFmMjRjODVlYTcyOGE3Njk3YjAzOTM","altText":"120_020000120001ee52000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ee52000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTg1NXxpbWFnZS9qcGVnfGFEVmpMMmd3WWk4eE5UQTNNamN4TmpZeE9UZ3dOZ3w4Nzk1Nzc0OTg0ZmRjY2IyZWQ1MjFhNDBjMzI4N2RmMzUwY2U3ZGFmMjA0ODQyOWU1YmM4Nzg4MzJmNzJjNDNh","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ee52000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"893-2022","stock":null,"url":"/pluggable-connectors/snap-in-socket/p/893-2022","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["893-2022","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454420161","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® KNX","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Snap-in socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Snap-in socket; without locking lever; 2-pole; Cod. F; light gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"8932022","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","url":null}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® KNX
Item no. 893-2022
Snap-in socket; without locking lever; 2-pole; Cod. F; light gray