[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"895-1051","name":"Supply module; for flat cable; 5 x 10 mm²; 5-pole; transparent","url":"/pluggable-connectors/supply-module/p/895-1051","description":"<h2>Supply module <i>WINSTA</i>® IDC with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® IDC supply module with protection against mismating is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector can be used for a current load of up to 57 A. Therefore, it can also be used for high power loads.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE4NTR8aW1hZ2UvanBlZ3xhR1UxTDJnNFppOHhOVEE0TVRVNU5qTTROek0xT0F8OTczOWRlYzk5N2EwZTE0YmJlYTZhNzg4MzQyY2MzY2QxY2Q3MzVjZTcxYTQwZGIxNmI1MDAzZjJlMzA4YzEyOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFEZzNMMmczWWk4eE5UQTRNVFU1TmprM056RTRNaTh4TkRRd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NGY4NWJjOGE4MjRjNWIyZjI3NTEzNzQxOWM0NDE4NzAyMGVmMmE3YjAxOTBiNmZlMDJmMDMyZjRlNjEyMGZjYQ","altText":"1440_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFEQmtMMmd5WVM4eE5UQTRNVFU1TnpJek9UTXlOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDU5MTU3NjFkZDZlZTc1NTRhMzE1NGE3M2NjY2JkZWJmM2UwODBiOTQyM2ZkNmEzZDI5MGMwZjNhZTA0OGEzZA","altText":"1280_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETmlMMmd5Tmk4eE5UQTRNVFU1TnpNM01ETTVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNmZDI4MGY1NWI4YmQ3Njc1MGQ1NDMzYTllZmU0YzczYTgxYjVkODU0MTU1ZmMxYWExOGQzOTNkODk3ZGI3MQ","altText":"1024_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjAzNHxpbWFnZS9qcGVnfGFESTNMMmd4Wmk4eE5UQTRNVFU1TnpVNU9UYzNOQzgzTmpoZk1ESXdNREF3TURNd01EQXpNRE5qWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyMDRjMjFjM2QzMWUyYmQwOGFmZWFkNzE2ZTg1OTZiYjkxYjg5Y2UwMWMzMDg1OGJiZjY5Mzk5NTkxZmU1NTVm","altText":"768_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5OXxpbWFnZS9qcGVnfGFHSmxMMmd4WWk4eE5UQTRNVFU1TnpZNU9EQTNPQzgwT0RCZk1ESXdNREF3TURNd01EQXpNRE5qWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3Y2NjY2RlODU1MDFlNWJkYzhlYmMzYmZkNzdhZTc5OTMyMmIzYmNkNDIwZDhlODc2MTBlYjRiNjdhYWIzY2Rl","altText":"480_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY5fGltYWdlL2pwZWd8YURVNEwyZzBOaTh4TlRBNE1UVTVPRFF4T0RrM05DOHhNakJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2MGM3NzVmYmEyYzgyMzBmZDQ2MmM5YTRhYjZiY2IyYWE3NzUxOTc1ZTBmN2JmOTYzYzRlOTRlNGM0YTcwZDI","altText":"120_02000003000303ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFEZzNMMmczWWk4eE5UQTRNVFU1TmprM056RTRNaTh4TkRRd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NGY4NWJjOGE4MjRjNWIyZjI3NTEzNzQxOWM0NDE4NzAyMGVmMmE3YjAxOTBiNmZlMDJmMDMyZjRlNjEyMGZjYQ","altText":"1440_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFEQmtMMmd5WVM4eE5UQTRNVFU1TnpJek9UTXlOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDU5MTU3NjFkZDZlZTc1NTRhMzE1NGE3M2NjY2JkZWJmM2UwODBiOTQyM2ZkNmEzZDI5MGMwZjNhZTA0OGEzZA","altText":"1280_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETmlMMmd5Tmk4eE5UQTRNVFU1TnpNM01ETTVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNmZDI4MGY1NWI4YmQ3Njc1MGQ1NDMzYTllZmU0YzczYTgxYjVkODU0MTU1ZmMxYWExOGQzOTNkODk3ZGI3MQ","altText":"1024_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjAzNHxpbWFnZS9qcGVnfGFESTNMMmd4Wmk4eE5UQTRNVFU1TnpVNU9UYzNOQzgzTmpoZk1ESXdNREF3TURNd01EQXpNRE5qWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyMDRjMjFjM2QzMWUyYmQwOGFmZWFkNzE2ZTg1OTZiYjkxYjg5Y2UwMWMzMDg1OGJiZjY5Mzk5NTkxZmU1NTVm","altText":"768_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5OXxpbWFnZS9qcGVnfGFHSmxMMmd4WWk4eE5UQTRNVFU1TnpZNU9EQTNPQzgwT0RCZk1ESXdNREF3TURNd01EQXpNRE5qWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3Y2NjY2RlODU1MDFlNWJkYzhlYmMzYmZkNzdhZTc5OTMyMmIzYmNkNDIwZDhlODc2MTBlYjRiNjdhYWIzY2Rl","altText":"480_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY5fGltYWdlL2pwZWd8YURVNEwyZzBOaTh4TlRBNE1UVTVPRFF4T0RrM05DOHhNakJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2MGM3NzVmYmEyYzgyMzBmZDQ2MmM5YTRhYjZiY2IyYWE3NzUxOTc1ZTBmN2JmOTYzYzRlOTRlNGM0YTcwZDI","altText":"120_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE4NTR8aW1hZ2UvanBlZ3xhR1UxTDJnNFppOHhOVEE0TVRVNU5qTTROek0xT0F8OTczOWRlYzk5N2EwZTE0YmJlYTZhNzg4MzQyY2MzY2QxY2Q3MzVjZTcxYTQwZGIxNmI1MDAzZjJlMzA4YzEyOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4fGltYWdlL2pwZWd8YUdRNEwyZzJaaTh4TlRBM09ESXpOREU1TXprMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGUzNjhiY2Y4NmY2MGM5NDAyZjAyMzlmYzI0YTkwNGY0ZjBlYjMxNTY2YTRjMTllNjE4NGQ2M2M2NzdkOGYzYjQ","altText":"200_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4fGltYWdlL2pwZWd8YUdRNEwyZzJaaTh4TlRBM09ESXpOREU1TXprMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGUzNjhiY2Y4NmY2MGM5NDAyZjAyMzlmYzI0YTkwNGY0ZjBlYjMxNTY2YTRjMTllNjE4NGQ2M2M2NzdkOGYzYjQ","altText":"200_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFEVXhMMmd3WXk4eE5UQTNPREl6TXpNME1UazRNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTljOGI2ZTZkMTBmYWM2OWM3NmRkNTkxNjQ1Zjg1ZWY3Y2M5ZWNjNWZjM2Y3YmJjZmZlZmU2NmNjMzdjNmM0Yg","altText":"1440_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHSTVMMmd3Wmk4eE5UQTNPREl6TXpRME1ESTROaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8YzhjZjQ4NjkxMGMzMjc2MzBmNTYzYjhiM2JhYTlkYWI5NzIzNDY4ZThiOGNhYzNmNDhhMDYyNjVjMjM0OWI5Yw","altText":"1280_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHTmtMMmd4Tmk4eE5UQTNPREl6TXpZMk9UWTJNaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8OGE5OTMwYTIyMjU5OTlmMDMyYTNjZThmYjhmNmY5NjMwM2YyMjVlN2E5MTIwOWJkMTM2Yjk0OWZkOTUyZDIwMQ","altText":"1024_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHVm1MMmd4WXk4eE5UQTNPREl6TXpnd01EY3pOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhaakV5TkRBd01ERXdNR0kyWDBSRkxtcHdad3xhYWI4M2Y5MTg5MzU5NTQyZjlmMjJjYzY0YWZjN2QwN2QwYWQyYTE0ZWRkNWM5YTFmYmQ4YThiMmU1ZGIyMDhm","altText":"768_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOHxpbWFnZS9qcGVnfGFEVmtMMmd5TVM4eE5UQTNPREl6TXprNU56TTBNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhaakV5TkRBd01ERXdNR0kyWDBSRkxtcHdad3wyN2FkODg0NDlhZWJmZWM2OWZjNzJlZTdlYmZlYzA3NDVlM2RjODMyMmNhYzc4NjM5NDA5M2JmZGYyODA4MDBi","altText":"480_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4fGltYWdlL2pwZWd8YUdRNEwyZzJaaTh4TlRBM09ESXpOREU1TXprMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGUzNjhiY2Y4NmY2MGM5NDAyZjAyMzlmYzI0YTkwNGY0ZjBlYjMxNTY2YTRjMTllNjE4NGQ2M2M2NzdkOGYzYjQ","altText":"200_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYzfGltYWdlL2pwZWd8YUdSa0wyZzROaTh4TlRBM09ESXpORGd4TmpVME1pOHhNakJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZmNjNzAyNDNjMWFkODViODZjMzQ4NWU0MjZlMWVkMzVkZmZkYTllMTkxNDMxNzA0Mzk4NmQ1MGUzMjc3ZmY","altText":"120_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDcxM3xpbWFnZS9qcGVnfGFESXdMMmcxTXk4eE5UQTNPREl6TWpZMU16ZzFOQXxjNTRlMjMzNzAyZWVhZWMwYWQzZTg4NTc3ZDZmYmM1MDU1YWY5Yzc3ZDA1ZTMwMTY5NzVmM2JjNTBkZmE3NjZh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETTJMMmczWXk4eE5UQTRNVFU1TmpreE1UWTBOaTh5TURBd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OTEyZDI0MTZmMWJhMGZiMjVlZTYzM2NhZDhhMDg0MThlMDBjOWQ2Yjk1MjFmMGQ4M2NlYmVjYTc3NTEwNmUyMQ","altText":"2000_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFEZzNMMmczWWk4eE5UQTRNVFU1TmprM056RTRNaTh4TkRRd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NGY4NWJjOGE4MjRjNWIyZjI3NTEzNzQxOWM0NDE4NzAyMGVmMmE3YjAxOTBiNmZlMDJmMDMyZjRlNjEyMGZjYQ","altText":"1440_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFEQmtMMmd5WVM4eE5UQTRNVFU1TnpJek9UTXlOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDU5MTU3NjFkZDZlZTc1NTRhMzE1NGE3M2NjY2JkZWJmM2UwODBiOTQyM2ZkNmEzZDI5MGMwZjNhZTA0OGEzZA","altText":"1280_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDIxNHxpbWFnZS9qcGVnfGFETmlMMmd5Tmk4eE5UQTRNVFU1TnpNM01ETTVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNekF6WTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNmZDI4MGY1NWI4YmQ3Njc1MGQ1NDMzYTllZmU0YzczYTgxYjVkODU0MTU1ZmMxYWExOGQzOTNkODk3ZGI3MQ","altText":"1024_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjAzNHxpbWFnZS9qcGVnfGFESTNMMmd4Wmk4eE5UQTRNVFU1TnpVNU9UYzNOQzgzTmpoZk1ESXdNREF3TURNd01EQXpNRE5qWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyMDRjMjFjM2QzMWUyYmQwOGFmZWFkNzE2ZTg1OTZiYjkxYjg5Y2UwMWMzMDg1OGJiZjY5Mzk5NTkxZmU1NTVm","altText":"768_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5OXxpbWFnZS9qcGVnfGFHSmxMMmd4WWk4eE5UQTRNVFU1TnpZNU9EQTNPQzgwT0RCZk1ESXdNREF3TURNd01EQXpNRE5qWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3Y2NjY2RlODU1MDFlNWJkYzhlYmMzYmZkNzdhZTc5OTMyMmIzYmNkNDIwZDhlODc2MTBlYjRiNjdhYWIzY2Rl","altText":"480_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YUdGbUwyZ3hOUzh4TlRBNE1UVTVOemd5T1RFMU1DOHlNREJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGZmYzY0ODQyYzc2NGU3MmMzNTJjMmVjMzNhOTU4NmMyMDgxNTA3MDgyZTE1MGRkMTc0NTJhMDkzYTlmZWU","altText":"200_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000003000303ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY5fGltYWdlL2pwZWd8YURVNEwyZzBOaTh4TlRBNE1UVTVPRFF4T0RrM05DOHhNakJmTURJd01EQXdNRE13TURBek1ETmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2MGM3NzVmYmEyYzgyMzBmZDQ2MmM5YTRhYjZiY2IyYWE3NzUxOTc1ZTBmN2JmOTYzYzRlOTRlNGM0YTcwZDI","altText":"120_02000003000303ca000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE4NTR8aW1hZ2UvanBlZ3xhR1UxTDJnNFppOHhOVEE0TVRVNU5qTTROek0xT0F8OTczOWRlYzk5N2EwZTE0YmJlYTZhNzg4MzQyY2MzY2QxY2Q3MzVjZTcxYTQwZGIxNmI1MDAzZjJlMzA4YzEyOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000003000303ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4fGltYWdlL2pwZWd8YUdRNEwyZzJaaTh4TlRBM09ESXpOREU1TXprMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGUzNjhiY2Y4NmY2MGM5NDAyZjAyMzlmYzI0YTkwNGY0ZjBlYjMxNTY2YTRjMTllNjE4NGQ2M2M2NzdkOGYzYjQ","altText":"200_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4fGltYWdlL2pwZWd8YUdRNEwyZzJaaTh4TlRBM09ESXpOREU1TXprMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGUzNjhiY2Y4NmY2MGM5NDAyZjAyMzlmYzI0YTkwNGY0ZjBlYjMxNTY2YTRjMTllNjE4NGQ2M2M2NzdkOGYzYjQ","altText":"200_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHUTRMMmd3TlM4eE5UQTNPREl6TXpFM09ERTBNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmNiNmFkMzJkZThhMTMxNTI0YWFlZDVmOTYyOTYyNGVjYzNkYTk0N2QwMmUyZWM3MjM0ZTlmM2QzYzQ0MTY5Zg","altText":"2000_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFEVXhMMmd3WXk4eE5UQTNPREl6TXpNME1UazRNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTljOGI2ZTZkMTBmYWM2OWM3NmRkNTkxNjQ1Zjg1ZWY3Y2M5ZWNjNWZjM2Y3YmJjZmZlZmU2NmNjMzdjNmM0Yg","altText":"1440_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHSTVMMmd3Wmk4eE5UQTNPREl6TXpRME1ESTROaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8YzhjZjQ4NjkxMGMzMjc2MzBmNTYzYjhiM2JhYTlkYWI5NzIzNDY4ZThiOGNhYzNmNDhhMDYyNjVjMjM0OWI5Yw","altText":"1280_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHTmtMMmd4Tmk4eE5UQTNPREl6TXpZMk9UWTJNaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV1l4TWpRd01EQXhNREJpTmw5RVJTNXFjR2N8OGE5OTMwYTIyMjU5OTlmMDMyYTNjZThmYjhmNmY5NjMwM2YyMjVlN2E5MTIwOWJkMTM2Yjk0OWZkOTUyZDIwMQ","altText":"1024_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5OXxpbWFnZS9qcGVnfGFHVm1MMmd4WXk4eE5UQTNPREl6TXpnd01EY3pOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhaakV5TkRBd01ERXdNR0kyWDBSRkxtcHdad3xhYWI4M2Y5MTg5MzU5NTQyZjlmMjJjYzY0YWZjN2QwN2QwYWQyYTE0ZWRkNWM5YTFmYmQ4YThiMmU1ZGIyMDhm","altText":"768_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOHxpbWFnZS9qcGVnfGFEVmtMMmd5TVM4eE5UQTNPREl6TXprNU56TTBNaTgwT0RCZk1ESXdNREF3TVRJd01EQXhaakV5TkRBd01ERXdNR0kyWDBSRkxtcHdad3wyN2FkODg0NDlhZWJmZWM2OWZjNzJlZTdlYmZlYzA3NDVlM2RjODMyMmNhYzc4NjM5NDA5M2JmZGYyODA4MDBi","altText":"480_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4fGltYWdlL2pwZWd8YUdRNEwyZzJaaTh4TlRBM09ESXpOREU1TXprMU1DOHlNREJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGUzNjhiY2Y4NmY2MGM5NDAyZjAyMzlmYzI0YTkwNGY0ZjBlYjMxNTY2YTRjMTllNjE4NGQ2M2M2NzdkOGYzYjQ","altText":"200_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001f124000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYzfGltYWdlL2pwZWd8YUdSa0wyZzROaTh4TlRBM09ESXpORGd4TmpVME1pOHhNakJmTURJd01EQXdNVEl3TURBeFpqRXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZmNjNzAyNDNjMWFkODViODZjMzQ4NWU0MjZlMWVkMzVkZmZkYTllMTkxNDMxNzA0Mzk4NmQ1MGUzMjc3ZmY","altText":"120_020000120001f124000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001f124000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDcxM3xpbWFnZS9qcGVnfGFESXdMMmcxTXk4eE5UQTNPREl6TWpZMU16ZzFOQXxjNTRlMjMzNzAyZWVhZWMwYWQzZTg4NTc3ZDZmYmM1MDU1YWY5Yzc3ZDA1ZTMwMTY5NzVmM2JjNTBkZmE3NjZh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001f124000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20036","name":"WINSTA® IDC","url":"/c/winsta-idc","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-idc","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"895-1051","stock":null,"url":"/pluggable-connectors/supply-module/p/895-1051","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["895-1051","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454006259","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20036","name":"WINSTA® IDC","url":"/c/winsta-idc","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-idc","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® IDC","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Supply module","primaryImageUrl":null,"productGroup":null,"nameEn":"Supply module; for flat cable; 5 x 10 mm²; 5-pole; transparent","useableInProductConfigurator":false,"compilantToRoHS":false,"materialId":"8951051","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Supply module","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® IDC
Item no. 895-1051
Supply module; for flat cable; 5 x 10 mm²; 5-pole; transparent