[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"899-631/455-000","name":"Distribution box; 400 V + DALI; 2 inputs; 5 outputs; Cod. A, I; MINI, MIDI; black","url":"/pluggable-connectors/distribution-box/p/899-631_455-000","description":"<h2>Distribution box <i>WINSTA</i>® with protection type IP20</h2><br/><br/>The distribution box from the <i>WINSTA</i>® product line with protection against mismating guarantees you the maximum flexibility in electrical installation. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. The color coding and mechanical coding of the distribution box ensure error-free installation of the individual components – including protection against mismating. The distribution box is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. Standard mains applications for almost any domain of use can be realised with <i>WINSTA</i>® distribution boxes with A coding. Important parameters in the selection of a distribution box are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 20 A – so it is also suitable for high power loads.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation costs without compromising quality and safety: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>distribution boxes with protection against mismating</li><li>intuitive distribution box marking</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for use in a large number of general mains applications</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODgxMDd8aW1hZ2UvanBlZ3xhREF3TDJoak1TOHhOVEEzTkRRMk9EUTJNall5TWd8OWRmYTE1YmZmOTVjMjY0YzdlYWM0NzBmMTdmMTg4ZjU0M2QwNWMzOWE4MDc4NmIxYTczMTY3ZDk3ZGI0MTgyYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNORFEyT1RVM05qY3pOQzh4TkRRd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI0YTQzY2FmNTk0ZTY5ZTI1NDhjZWNlMzBjMmEwNWI4ZGJjMjgxMzc3MGY3ZTI4NDc0ZDE2NTAzMGNiODhhYg","altText":"1440_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFETXlMMmcwWVM4eE5UQTNORFEyT1Rnd05qRXhNQzh4TWpnd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGI0NjllNjNmZjE5ZmExYTQxMzBhOTA2NzgxMTE1NjVmMjJmZTgyOTExZDlmYTQzY2JlODA4YzU2NTk0YmY3Ng","altText":"1280_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFEY3pMMmcwTmk4eE5UQTNORFEyT1Rrek56RTRNaTh4TURJMFh6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ3MTYyNjFkMDRmMWRjNWMwNTFlNWFhZGY4YmJmOGUzMWI4OGFkNWZmYzE2YWU5MTZlMjgyYjI5ZGI0Y2M0OQ","altText":"1024_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgzNHxpbWFnZS9qcGVnfGFHSmpMMmhpTWk4eE5UQTNORFEzTURBMk9ESTFOQzgzTmpoZk1ESXdNREF3TVdRd01EQXdPRFppTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiNmY3OGU2N2YzNDU4Njk0NDdjZDIxMWRhZDI0Y2M2MTQwZjJmYThhYTNkNWQ1MmFhZWMwNjE4ZWIxYTM0ZTkz","altText":"768_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1NnxpbWFnZS9qcGVnfGFEbGxMMmhpWXk4eE5UQTNORFEzTURNek1ETTVPQzgwT0RCZk1ESXdNREF3TVdRd01EQXdPRFppTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxYjQ0NWRjNmM3MjU1Yjc4Y2IzYWFmNWIzOGQ5YzQxNzgxMmRmYzg1ODU2OTdlMGE0ZmFjYmVkM2NmMGViODg5","altText":"480_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1fGltYWdlL2pwZWd8YURReEwyaGpaUzh4TlRBM05EUTNNRGc0TnpRMU5DOHhNakJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxNDRkYjAyNDYzNjRkZmE5OGM3YTNiNmRkZTNlZGU5YTJiZjFlNTYyNmNiZjU3YjEyMjE4ODQxNGQwYjM3OTM","altText":"120_0200001d000086b5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNORFEyT1RVM05qY3pOQzh4TkRRd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI0YTQzY2FmNTk0ZTY5ZTI1NDhjZWNlMzBjMmEwNWI4ZGJjMjgxMzc3MGY3ZTI4NDc0ZDE2NTAzMGNiODhhYg","altText":"1440_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFETXlMMmcwWVM4eE5UQTNORFEyT1Rnd05qRXhNQzh4TWpnd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGI0NjllNjNmZjE5ZmExYTQxMzBhOTA2NzgxMTE1NjVmMjJmZTgyOTExZDlmYTQzY2JlODA4YzU2NTk0YmY3Ng","altText":"1280_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFEY3pMMmcwTmk4eE5UQTNORFEyT1Rrek56RTRNaTh4TURJMFh6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ3MTYyNjFkMDRmMWRjNWMwNTFlNWFhZGY4YmJmOGUzMWI4OGFkNWZmYzE2YWU5MTZlMjgyYjI5ZGI0Y2M0OQ","altText":"1024_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgzNHxpbWFnZS9qcGVnfGFHSmpMMmhpTWk4eE5UQTNORFEzTURBMk9ESTFOQzgzTmpoZk1ESXdNREF3TVdRd01EQXdPRFppTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiNmY3OGU2N2YzNDU4Njk0NDdjZDIxMWRhZDI0Y2M2MTQwZjJmYThhYTNkNWQ1MmFhZWMwNjE4ZWIxYTM0ZTkz","altText":"768_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1NnxpbWFnZS9qcGVnfGFEbGxMMmhpWXk4eE5UQTNORFEzTURNek1ETTVPQzgwT0RCZk1ESXdNREF3TVdRd01EQXdPRFppTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxYjQ0NWRjNmM3MjU1Yjc4Y2IzYWFmNWIzOGQ5YzQxNzgxMmRmYzg1ODU2OTdlMGE0ZmFjYmVkM2NmMGViODg5","altText":"480_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1fGltYWdlL2pwZWd8YURReEwyaGpaUzh4TlRBM05EUTNNRGc0TnpRMU5DOHhNakJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxNDRkYjAyNDYzNjRkZmE5OGM3YTNiNmRkZTNlZGU5YTJiZjFlNTYyNmNiZjU3YjEyMjE4ODQxNGQwYjM3OTM","altText":"120_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODgxMDd8aW1hZ2UvanBlZ3xhREF3TDJoak1TOHhOVEEzTkRRMk9EUTJNall5TWd8OWRmYTE1YmZmOTVjMjY0YzdlYWM0NzBmMTdmMTg4ZjU0M2QwNWMzOWE4MDc4NmIxYTczMTY3ZDk3ZGI0MTgyYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdGbEwyaGpOQzh4TlRFeU9UQTROVE0wTlRneU1pOHlNREJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGM0M2QxOWY3MmExOWI1ODY0MDI1YTdlNTIzMDM1MDBhOWNmNjEwOGYwNTlhYWY0MTA4NmJhNjAzZGQ2ZmY4Mzg","altText":"200_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdGbEwyaGpOQzh4TlRFeU9UQTROVE0wTlRneU1pOHlNREJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGM0M2QxOWY3MmExOWI1ODY0MDI1YTdlNTIzMDM1MDBhOWNmNjEwOGYwNTlhYWY0MTA4NmJhNjAzZGQ2ZmY4Mzg","altText":"200_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjkzOHxpbWFnZS9qcGVnfGFEa3dMMmczWWk4eE5URXlPVEE0TWpJNU9ETTVPQzh4TkRRd1h6QXlNREF3TURBd01EQXdNMlEzTkdRd01EQXhNREJpTmw5RlRpNXFjR2N8MjdkYzg0ZTM3ZWM1NDcxODRkZjI1NWJkZGVkM2ZiOWI5MzFiY2VjMDYyMmM3N2YyNGFhMjcxYzZjZTY4NmYxZg","altText":"1440_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDc5NXxpbWFnZS9qcGVnfGFEZzVMMmcyTnk4eE5URXlPVEE0TWpnMU5UUTFOQzh4TWpnd1h6QXlNREF3TURBd01EQXdNMlEzTkdRd01EQXhNREJpTmw5RlRpNXFjR2N8YTU4ZjUxY2NiMTU0MThjZDRhYzcyNzY3NTYxODk5MTU4ODliNTI5OGNjMzdhOTNiM2MxZWE0ODVjOTkzYjE0Zg","altText":"1280_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzUzMXxpbWFnZS9qcGVnfGFEVTVMMmd3TkM4eE5URXlPVEE0TXpZM05EWTFOQzh4TURJMFh6QXlNREF3TURBd01EQXdNMlEzTkdRd01EQXhNREJpTmw5RlRpNXFjR2N8ODVjMWJmN2Y2MTBkZjg0YTY3ZWNlNTM5OWZmNDMxNzc4YWU2NDg4ZmMyMWVlNTc2YTRmYjE5YjUwNjI1NTE3ZA","altText":"1024_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg0MnxpbWFnZS9qcGVnfGFHTXhMMmcxWVM4eE5URXlPVEE0TkRNek1EQXhOQzgzTmpoZk1ESXdNREF3TURBd01EQXpaRGMwWkRBd01ERXdNR0kyWDBWT0xtcHdad3xhNmYwNTY4N2IxMWExMmZlYzFkNTk3ZjZjMzUzZTIwOTMwYWZlYTgzNzRiOTNhMTQ1NzE3YTk1ZWQxZGJmOTMy","altText":"768_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4MnxpbWFnZS9qcGVnfGFHSTJMMmcyWWk4eE5URXlPVEE0TkRneU1UVXpOQzgwT0RCZk1ESXdNREF3TURBd01EQXpaRGMwWkRBd01ERXdNR0kyWDBWT0xtcHdad3wwYzQ5ZTlkYzU5NWY4NmVkNmVjZDMxMzJiMTg4ZGI1NjVmMWUxZWI5MmVjMDJkOWM1ZjYzZjZkZjk3ZGFjNjEx","altText":"480_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdGbEwyaGpOQzh4TlRFeU9UQTROVE0wTlRneU1pOHlNREJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGM0M2QxOWY3MmExOWI1ODY0MDI1YTdlNTIzMDM1MDBhOWNmNjEwOGYwNTlhYWY0MTA4NmJhNjAzZGQ2ZmY4Mzg","altText":"200_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc0fGltYWdlL2pwZWd8YURWakwyaGlaQzh4TlRFeU9UQTROamt4T0RZNE5pOHhNakJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGVlOGJiOThjM2NkMWZlZTMwMDY1ZjRlNDUzNzI5YWE3ZDdiYjhkMzFhYmIyYmIyMTQxYjM5YTM0ZDE1Nzk0MGM","altText":"120_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDc4MjV8aW1hZ2UvanBlZ3xhREk1TDJoaU1DOHhOVEV5T1RBNE1ESXpOREF4TkF8ZWE3YTg0ZjY4YjY1NWQxMjM2ZTRlZWVlZGJjYTI0MTJhOGZmNWE2NjBhOTc4OTM3YzE4MjlmYmZjNjNmMjg2Nw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHUXhMMmcxWVM4eE5UQTNORFEyT1RNME56TTFPQzh5TURBd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNlMzUxMjNmOTkwZDUwMzcxMGM4MjlhMTM5NjQ0MjQ0NDNlM2VmNjUyY2Q2M2FlZWUzYTNhMzlmYzQxZGNiNg","altText":"2000_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFHRmhMMmcxTXk4eE5UQTNORFEyT1RVM05qY3pOQzh4TkRRd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI0YTQzY2FmNTk0ZTY5ZTI1NDhjZWNlMzBjMmEwNWI4ZGJjMjgxMzc3MGY3ZTI4NDc0ZDE2NTAzMGNiODhhYg","altText":"1440_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFETXlMMmcwWVM4eE5UQTNORFEyT1Rnd05qRXhNQzh4TWpnd1h6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGI0NjllNjNmZjE5ZmExYTQxMzBhOTA2NzgxMTE1NjVmMjJmZTgyOTExZDlmYTQzY2JlODA4YzU2NTk0YmY3Ng","altText":"1280_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAwMnxpbWFnZS9qcGVnfGFEY3pMMmcwTmk4eE5UQTNORFEyT1Rrek56RTRNaTh4TURJMFh6QXlNREF3TURGa01EQXdNRGcyWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ3MTYyNjFkMDRmMWRjNWMwNTFlNWFhZGY4YmJmOGUzMWI4OGFkNWZmYzE2YWU5MTZlMjgyYjI5ZGI0Y2M0OQ","altText":"1024_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgzNHxpbWFnZS9qcGVnfGFHSmpMMmhpTWk4eE5UQTNORFEzTURBMk9ESTFOQzgzTmpoZk1ESXdNREF3TVdRd01EQXdPRFppTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiNmY3OGU2N2YzNDU4Njk0NDdjZDIxMWRhZDI0Y2M2MTQwZjJmYThhYTNkNWQ1MmFhZWMwNjE4ZWIxYTM0ZTkz","altText":"768_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1NnxpbWFnZS9qcGVnfGFEbGxMMmhpWXk4eE5UQTNORFEzTURNek1ETTVPQzgwT0RCZk1ESXdNREF3TVdRd01EQXdPRFppTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxYjQ0NWRjNmM3MjU1Yjc4Y2IzYWFmNWIzOGQ5YzQxNzgxMmRmYzg1ODU2OTdlMGE0ZmFjYmVkM2NmMGViODg5","altText":"480_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3fGltYWdlL2pwZWd8YUdZekwyaGlaaTh4TlRBM05EUTNNRFF5T0Rjd01pOHlNREJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzVmZmFlM2ViY2ZiMGNmMGJlYjRkOTE3NTQzZjQxOThjODA3ZWM5MTE3ZjQ4ZWZlZWVmNjdjZDY0MjdiNGM","altText":"200_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d000086b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1fGltYWdlL2pwZWd8YURReEwyaGpaUzh4TlRBM05EUTNNRGc0TnpRMU5DOHhNakJmTURJd01EQXdNV1F3TURBd09EWmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxNDRkYjAyNDYzNjRkZmE5OGM3YTNiNmRkZTNlZGU5YTJiZjFlNTYyNmNiZjU3YjEyMjE4ODQxNGQwYjM3OTM","altText":"120_0200001d000086b5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODgxMDd8aW1hZ2UvanBlZ3xhREF3TDJoak1TOHhOVEEzTkRRMk9EUTJNall5TWd8OWRmYTE1YmZmOTVjMjY0YzdlYWM0NzBmMTdmMTg4ZjU0M2QwNWMzOWE4MDc4NmIxYTczMTY3ZDk3ZGI0MTgyYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001d000086b5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdGbEwyaGpOQzh4TlRFeU9UQTROVE0wTlRneU1pOHlNREJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGM0M2QxOWY3MmExOWI1ODY0MDI1YTdlNTIzMDM1MDBhOWNmNjEwOGYwNTlhYWY0MTA4NmJhNjAzZGQ2ZmY4Mzg","altText":"200_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdGbEwyaGpOQzh4TlRFeU9UQTROVE0wTlRneU1pOHlNREJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGM0M2QxOWY3MmExOWI1ODY0MDI1YTdlNTIzMDM1MDBhOWNmNjEwOGYwNTlhYWY0MTA4NmJhNjAzZGQ2ZmY4Mzg","altText":"200_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyODR8aW1hZ2UvanBlZ3xhR1JtTDJoa05DOHhOVEV5T1RBNE1UYzBNVE0wTWk4eU1EQXdYekF5TURBd01EQXdNREF3TTJRM05HUXdNREF4TURCaU5sOUZUaTVxY0djfDg2Y2YxNjBkYzk4ODQwMDIyMWNlMDBlODNmODQyZWI4YzY1NTcxZjI0NDliOTlhNjE5YWNhNjAwZTlmMjRlM2Y","altText":"2000_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjkzOHxpbWFnZS9qcGVnfGFEa3dMMmczWWk4eE5URXlPVEE0TWpJNU9ETTVPQzh4TkRRd1h6QXlNREF3TURBd01EQXdNMlEzTkdRd01EQXhNREJpTmw5RlRpNXFjR2N8MjdkYzg0ZTM3ZWM1NDcxODRkZjI1NWJkZGVkM2ZiOWI5MzFiY2VjMDYyMmM3N2YyNGFhMjcxYzZjZTY4NmYxZg","altText":"1440_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDc5NXxpbWFnZS9qcGVnfGFEZzVMMmcyTnk4eE5URXlPVEE0TWpnMU5UUTFOQzh4TWpnd1h6QXlNREF3TURBd01EQXdNMlEzTkdRd01EQXhNREJpTmw5RlRpNXFjR2N8YTU4ZjUxY2NiMTU0MThjZDRhYzcyNzY3NTYxODk5MTU4ODliNTI5OGNjMzdhOTNiM2MxZWE0ODVjOTkzYjE0Zg","altText":"1280_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzUzMXxpbWFnZS9qcGVnfGFEVTVMMmd3TkM4eE5URXlPVEE0TXpZM05EWTFOQzh4TURJMFh6QXlNREF3TURBd01EQXdNMlEzTkdRd01EQXhNREJpTmw5RlRpNXFjR2N8ODVjMWJmN2Y2MTBkZjg0YTY3ZWNlNTM5OWZmNDMxNzc4YWU2NDg4ZmMyMWVlNTc2YTRmYjE5YjUwNjI1NTE3ZA","altText":"1024_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg0MnxpbWFnZS9qcGVnfGFHTXhMMmcxWVM4eE5URXlPVEE0TkRNek1EQXhOQzgzTmpoZk1ESXdNREF3TURBd01EQXpaRGMwWkRBd01ERXdNR0kyWDBWT0xtcHdad3xhNmYwNTY4N2IxMWExMmZlYzFkNTk3ZjZjMzUzZTIwOTMwYWZlYTgzNzRiOTNhMTQ1NzE3YTk1ZWQxZGJmOTMy","altText":"768_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4MnxpbWFnZS9qcGVnfGFHSTJMMmcyWWk4eE5URXlPVEE0TkRneU1UVXpOQzgwT0RCZk1ESXdNREF3TURBd01EQXpaRGMwWkRBd01ERXdNR0kyWDBWT0xtcHdad3wwYzQ5ZTlkYzU5NWY4NmVkNmVjZDMxMzJiMTg4ZGI1NjVmMWUxZWI5MmVjMDJkOWM1ZjYzZjZkZjk3ZGFjNjEx","altText":"480_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjY3fGltYWdlL2pwZWd8YUdGbEwyaGpOQzh4TlRFeU9UQTROVE0wTlRneU1pOHlNREJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGM0M2QxOWY3MmExOWI1ODY0MDI1YTdlNTIzMDM1MDBhOWNmNjEwOGYwNTlhYWY0MTA4NmJhNjAzZGQ2ZmY4Mzg","altText":"200_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000003d74d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc0fGltYWdlL2pwZWd8YURWakwyaGlaQzh4TlRFeU9UQTROamt4T0RZNE5pOHhNakJmTURJd01EQXdNREF3TURBelpEYzBaREF3TURFd01HSTJYMFZPTG1wd1p3fGVlOGJiOThjM2NkMWZlZTMwMDY1ZjRlNDUzNzI5YWE3ZDdiYjhkMzFhYmIyYmIyMTQxYjM5YTM0ZDE1Nzk0MGM","altText":"120_020000000003d74d000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000000003d74d000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDc4MjV8aW1hZ2UvanBlZ3xhREk1TDJoaU1DOHhOVEV5T1RBNE1ESXpOREF4TkF8ZWE3YTg0ZjY4YjY1NWQxMjM2ZTRlZWVlZGJjYTI0MTJhOGZmNWE2NjBhOTc4OTM3YzE4MjlmYmZjNjNmMjg2Nw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000000003d74d000100b6_EN.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20035","name":"WINSTA® boxes","url":"/c/winsta-boxes","description":"WINSTA&reg; ist das Steckverbindersystem, das optimal auf die hohen Anforderungen in der Geb&auml;udeinstallation zugeschnitten ist. Es macht die Elektroinstallation steckbar und dadurch schnell, sicher und fehlerfrei. Dies gilt auch in weiteren Anwendungen wie z. B. im Schiffbau, in der Bahntechnik oder in der Industrie.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-boxes","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"899-631/455-000","stock":null,"url":"/pluggable-connectors/distribution-box/p/899-631_455-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["899-631/455-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143306096","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20035","name":"WINSTA® boxes","url":"/c/winsta-boxes","description":"WINSTA&reg; ist das Steckverbindersystem, das optimal auf die hohen Anforderungen in der Geb&auml;udeinstallation zugeschnitten ist. Es macht die Elektroinstallation steckbar und dadurch schnell, sicher und fehlerfrei. Dies gilt auch in weiteren Anwendungen wie z. B. im Schiffbau, in der Bahntechnik oder in der Industrie.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-boxes","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® boxes","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Distribution box","primaryImageUrl":null,"productGroup":null,"nameEn":"Distribution box; 400 V + DALI; 2 inputs; 5 outputs; Cod. A, I; MINI, MIDI; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60263326","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution box","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[{"code":"psp_pluggable-connectors_winsta-boxes","categoryCode":"10004","facets":{" facet_product_Produkthauptfunktion_5200":"WINSTA®","facet_product_Produktfamilie_7725":"Distribution box|Empty housing"},"searchTerm":null,"url":"winsta-boxes","title":null,"name":"<em>WINSTA</em>® Boxes","guidanceMessage":null,"metaDescription":null,"linkLabel":null,"thumbnail":{"imageType":null,"format":"","url":"/medias/winsta-boxen-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wyMTA3NzJ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3lOeTlvTURrdk1UQXpPREE0TnpJMU9ERXhOVEF1YW5CbnxiZmJhYjI0YzE4OGY5MDU2NmI1ZmRhMzMzNDYyNmE5N2Q5M2IyYWViNTE4YmJkMThmOTYwOWJlZmQyZjEyNGI1","altText":"winsta-boxen_2000x1125px","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"winsta-boxen_2000x1125px.jpg"}}],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® boxes Item no. 899-631/455-000

Distribution box; 400 V + DALI; 2 inputs; 5 outputs; Cod. A, I; MINI, MIDI; black

Prefiltered products
WINSTA® Boxes