[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{"container":false,"catalogVersion":"global-wagoContentCatalog/Online","menuLinksOrdered":[],"lastExportedVersion":1,"type":"Category Stage","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wXzAwMDA2TVBUIiwiY2F0YWxvZ0lkIjoiZ2xvYmFsLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"comp_00006MPT","modifiedtime":"2025-07-05T00:48:44+0000","children":[],"flat":false,"onlyOneRestrictionMustApply":true,"subHeadline":"The WAGO Pro 2 Power Supply – Easy, Fast, Reliable!","headline":"INTELLIGENT PLANNING, EASY INSTALLATION ","image":{"code":"power-supply_pro2_construction_2000x1125.gif","altText":"power-supply_pro2_construction_2000x1125.gif","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/power-supply-pro2-construction-2000x1125.gif?context=bWFzdGVyfGltYWdlc3wxMDUzMjI4fGltYWdlL2dpZnxhVzFoWjJWekwyZ3haUzlvTlRNdk1UQTBNamt6TnpBNU5UYzROVFF1WjJsbXw3ODgyZDBiMWFjNTFkYWQyNjcxNzY0NmJiNzBlMjQyODYwZmQ5N2JjYTM3MTBiNGE0MjVmY2E5YzA0ZWRlYmIz","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"power-supply_pro2_construction_2000x1125.gif"},"lastLoad":1751676523992,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","productLinkOverrideType":"PRODUCT","passepartout":false,"restrictions":[],"contentLinkOverrideType":"CONTENT","searchable":true,"typeCode":"WagoCategoryStageComponent","slots":["eyJpdGVtSWQiOiJjc18wMDAwNjc2WSIsImNhdGFsb2dJZCI6Imdsb2JhbC13YWdvQ29udGVudENhdGFsb2ciLCJjYXRhbG9nVmVyc2lvbiI6Ik9ubGluZSJ9"],"textboxOpacity":0,"itemtype":"WagoCategoryStageComponent","menuLinks":[],"restricted":false,"name":"Stage","synchronizationBlocked":false,"containers":[],"creationtime":"2019-04-24T12:44:47+0000","actions":[],"contentVersion":1,"parents":[]}

Intelligent Planning

WAGO’s Pro 2 Power Supplies require less space in the control cabinet and less distance from other components, which helps minimize cooling costs. 2D/3D data is available for the devices via CADENAS PARTcommunity, EPLAN macros and Smart Designer support. The connectors and clamping units are labeled in accordance with EN 81346-2 for clearly differentiated marking of individual connection points.

The Benefits for You:

  • Compact design and high efficiency reduce space requirements and improve control cabinet cooling.
  • The digital twin simplifies E-CAD implementation while reducing time and costs.
  • Device and connection points labeled in accordance with EN 81346-2

power-supply_pro2_header_construction_2000x1500.jpg

Easy Installation

Spring pressure connection technology guarantees highly secure, maintenance-free connections; it is also fast, significantly reducing costs. The pluggable connectors enable both pre-assembled wiring and fast installation, providing additional cost reductions. The front-panel interface allows fast and easy parameterization, while an LED bar chart intuitively indicates the current load. Marking in accordance with EN 81346-2 for clear connection point identification prevents wiring errors.

The Benefits for You:

  • Push-in CAGE CLAMP® Connectors save time on wiring and installation.
  • Configuration via interface software offers greater flexibility and clarity during installation.
  • The LED bar chart and labeling of all device/connection points simplify system commissioning.

power-supply_pro2_header_installation_2000x1500.jpg
Your WAGO Contact

Additional service offerings: