WINSTA® MIDI Item no. 771-9393/166-102pre-assembled connecting cable; Cca; Socket/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 1 m; 1,50 mm²1 of 3Item no. 771-9393/166-102 pre-assembled connecting cable; Cca; Socket/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 1 m; 1,50 mm²Sheathed cable color: whiteWire cross-section: 1.5mm²Total length: 1mAdd to shopping cartGenerate DatasheetCompareBookmarkItem no. 771-9393/166-102 pre-assembled connecting cable; Cca; Socket/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 1 m; 1,50 mm²Sheathed cable color: whiteWire cross-section: 1.5mm²Total length: 1mAdd to shopping cartGenerate DatasheetCompareBookmark