Profinet

A Summary of the Benefits of PROFINET:
- The perfect combination of IT standards and automation
- Flexible network structures
- Extensive diagnostics
- Profiles
- Large international network
PROFINET is based on ETHERNET and expands PROFIBUS technology for applications requiring high-speed data communication via ETHERNET networks together with industrial IT functions. PROFINET allows a combination of standard ETHERNET subscribers with real-time subscribers in the same network. PROFINET ensures that real-time communication is not disrupted by standard TCP/IP-based communication and that time requirements are met reliably. This flexibility offers a great advantage over other ETHERNET real-time systems, in which standard IT devices cannot be integrated into the network at all or can only be integrated at designated locations.
As one of only a few real-time ETHERNET systems, PROFINET also sets the standards for the network robustness of field devices. For example, netload classes provide information on the behavior of the device under stress situations and thus enable targeted system planning to prevent failures by intentional (attacks) or unintentional network disturbances (faults). Features such as access control and data integrity can also be implemented with PROFINET through network segmentation and VPNs.
PROFINET allows the coexistence of non-real-time communication (NRT) with real-time communication and uses both real-time forms:
What lies behind these two concepts are conformity classes which, among other things, determine what real-time characteristics a PROFINET subscriber possesses. The appropriate implementation can be selected according to the application area: The bandwidth ranges from simple requirements without hard real-time requirements (e.g., in wireless systems) to applications with synchronized subscribers and determinism requirements in the microsecond range.
The additional PROFIsafe, PROFIdrive and PROFIenergy profiles define the behavior of automation components in different industries:
PROFIsafe
PROFIdrive
PROFIenergy
PROFINET’s flexible structures make it possible to perform diagnostics with the help of a PC from any interface in the automation network; the operating state of the automation system is irrelevant. This permits optimal physical adaptation of the network structure to the present circumstances and allows operation without any physical topology limitations:
In many cases, it is also possible to combine previously separate networks, as long as the permissible netload is taken into account.
Maximum interface flexibility for easy service
May eliminate the need for a second network
Compact devices readily fit into existing cabinet space
Optional redundant networking to increase system uptime
Extensive network and system diagnostics
A wide range of available sensors/actuators on the market
Besides standard PROFINET features, such as topology detection via LLDP for fast device replacement without programming tools, as well as extensive diagnostic capabilities, WAGO’s PROFINET Couplers provide additional functions: The couplers come standard with an integrated 2-port switch, allowing a line topology to be implemented without additional components. SNMP for the capacity check of both ports, error statistics or type and number of transmitted telegrams are also included.
WAGO’s PROFINET IO Advanced and PROFINET IO Advanced ECO Fieldbus Couplers can also be used in energy management systems: Operating costs can be reduced via the PROFIenergy profile, allowing individual parts of your automation systems to be switched on and off automatically during breaks or downtime.
Safety first: For safety-related applications, fail-safe modules can be connected to the couplers using the PROFIsafe protocol V2 for data transmission. In the event of maintenance, the iPar server function provides parameter backup for the connected modules. Data is transmitted automatically to the yellow modules via a standardized iPar server.
PROFIsafe: Safety-related applications
Integrated 2-port switch
PROFINET, version 2.3
Conformance class C
This May Also Interest You
Additional Products from WAGO
Whether inside or outside the control cabinet, WAGO’s I/O Systems provide automation right where you need it – even under harsh conditions.
WAGO’s Touch Panels (HMI panels) not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.