Reliably Open Even under Critical Loads
![](/medias/200-process-referenz-explosionsschutz-tunnelbau-demostene-land-personen-lkw-berge-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YUdFNUwyZ3paQzh4TkRFMk9EVTVNRGMzT0RNNU9DOHlNREJmY0hKdlkyVnpjMTl5WldabGNtVnVlbDlsZUhCc2IzTnBiMjV6YzJOb2RYUjZYM1IxYm01bGJHSmhkVjlrWlcxdmMzUmxibVZmYkdGdVpGOXdaWEp6YjI1bGJsOXNhM2RmWW1WeVoyVmZNakF3TUhneE1USTFMbXB3Wnd8MzhiNjg3NDhhODc4YzA3NzVjNTcyNTkwZGY1MDY0N2ViMGUwZmQ3ZjkyNjNmNjMzMTdiNmFjYWZkOTM2ZWZmNg)
Tunnel construction depends on state-of-the-art machines and devices. Demostene + Partner AG developed the new controller in the mixed load system “Module de Repompage et de Sensibilisation d’Emulsion (Morse)” for the “Société Suisse des Explosifs (SSE)” from concept to installation. This technical marvel is controlled by the WAGO-I/O-SYSTEM 750, which, with the new XTR expansion, excels even under extreme conditions.
Operation under Extreme Conditions – Here’s How WAGO Supports You:
The WAGO-I/O-SYSTEM 750 meets the highest demands on quality and functionality.
The XTR version is temperature-resistant from −40 °C to +70 °C and vibration-proof up to 5g and features high immunity to impulse voltages according to EN 60870-2-1.
Thus the system withstands even the most demanding conditions and can be expanded thanks to its modular design.