{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 vezetékes átmenő sorkapocs; nyomógombbal; 1,5 mm²; vizsgálóporttal; megfelelő Ex e II alkalmazásokhoz; oldalsó és középső jelölés; DIN 35 x 15 és DIN 35 x 7,5 sínhez; Push-in CAGE CLAMP®; 1,50 mm²; sötét szürke-sárga",
"description" : "<h2>Through terminal block, 2201 Series, Push-in CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 2201-1201/000-053). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 17.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Dimensions: 4.2 x 48.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It features one level and two clamping points for connecting a single potential. The dark gray/yellow housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections in various industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2201-1201/000-053",
"sku" : "2201-1201/000-053",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8830041-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1fGltYWdlL2pwZWd8YUdVMkwyZ3lOUzh4TXpRME5EUTRPREV6TkRZNE5pOHlNREJmT0Rnek1EQTBNVjlFUlM1cWNHY3w4NjZkMDM3MzE4MGNmMTRhNmYwMzYyYjI2MmY5MmRhZjg5NjIwYzQ2YmRhY2FjNGZmZGEyNzc1ZDUyOWM1NTAz",
"gtin13" : "4066966257342",
"category" : "Sínre rögzíthető sorkapcsok",
"url" : "https://www.wago.com/hu/s%C3%ADnre-roegz%C3%ADthet%C5%91-sorkapcsok/2-vezet%C3%A9kes-%C3%A1tmen%C5%91-sorkapocs/p/2201-1201_000-053"
}
2 vezetékes átmenő sorkapocs; nyomógombbal; 1,5 mm²; vizsgálóporttal; megfelelő Ex e II alkalmazásokhoz; oldalsó és középső jelölés; DIN 35 x 15 és DIN 35 x 7,5 sínhez; Push-in CAGE CLAMP®; 1,50 mm²; sötét szürke-sárga
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.