{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 vezetékes biztosíték tartó ; Kifordítható biztosítékkal; vizsgálati lehetőség; hengeres biztosítékokhoz 10/14 x 85 mm; napelemes alkalmazásokhoz; 1 pólusú; 1500 VDC; DIN 35 x 15 és DIN 35 x 7,5 sínhez; 16 mm²; CAGE CLAMP®; 16,00 mm²; világosszürke",
"description" : "<h2>Fuse terminal block, 811 Series, light gray</h2><br/><br/>Our fuse terminal block (item number 811-1316) simplifies electrical installations. Strip lengths must be between 12 mm and 13 mm when connecting conductors to this fuse terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this fuse terminal block is suitable for conductor cross sections ranging from 2.5 mm² to 16 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points on one level. The light gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "811-1316",
"sku" : "811-1316",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6428538-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE4fGltYWdlL2pwZWd8YURFekwyZ3dPUzh4TkRZNE16VTJNekF6TWpZd05pOHlNREJmTmpReU9EVXpPRjlFUlM1cWNHY3w2ZGZmYTRhMjUyZGY0ZDVhZTM1NjEzOGEyYjdlYTQ1OWUwNWM2NmVkZmM2ZjJkZjBmNDgxMDNkYmU5YmJlMDM5",
"gtin13" : "4055144071092",
"category" : "Sínre rögzíthető sorkapcsok",
"url" : "https://www.wago.com/hu/s%C3%ADnre-roegz%C3%ADthet%C5%91-sorkapcsok/2-vezet%C3%A9kes-biztos%C3%ADt%C3%A9k-tart%C3%B3%C2%A0%C2%A0%C2%A0/p/811-1316"
}