TOPJOB® S 제품 번호 2007-8821

2-conductor disconnect/test terminal block; e.g., current transformer circuits; with receptacle for adjacent jumper with switch lever; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray

제품 번호 2007-8821
2-conductor disconnect/test terminal block
컬러ID:   1
주요 제품 기능:   CT(Current Transformer) 단자대
포장 단위: 20 개
설정
제품 번호 2007-8821
2-conductor disconnect/test terminal block
컬러ID:   1
주요 제품 기능:   CT(Current Transformer) 단자대
포장 단위: 20 개
설정
상세
설명
다운로드
승인
관련 제품
지식
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
product.legend.fraction.text
: 2007-8442
Adjacent jumper for switching lever; 2-way; insulated; orange
: 2007-8892
End plate; 1.5 mm thick; without lock-out seal option; orange
: 282-882
Locking cover; mechanically locks multiple links; 2-pole; transparent
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2007-8811
2-conductor disconnect/test terminal block; e.g., voltage transformer circuits; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 249-119
Group marker carrier; gray
: 2007-8807
2-conductor ground terminal block; 6 mm²; with touch-proof test socket; for 4 mm Ø test plugs; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-402
Jumper; 2-way; insulated; light gray
: 2007-8899
Lock-out; for disconnect link; yellow
: 2007-8801
2-conductor through terminal block; 6 mm²; with touch-proof test socket; for 4 mm Ø test plugs; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2009-115
WMB-Inline; for Smart Printer; 1500 pieces on roll; stretchable 5 - 5.2 mm; plain; snap-on type; white
: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
: 2002-1391
End and intermediate plate; 0.8 mm thick; gray
: 285-135
2-conductor through terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 35,00 mm²; gray
: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
: 2016-1201
2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
: 282-432
Jumper; 2-way; insulated; orange