TOPJOB® S 제품 번호 2007-8807

2-conductor ground terminal block; 6 mm²; with touch-proof test socket; for 4 mm Ø test plugs; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow

제품 번호 2007-8807
2-conductor ground terminal block; 6 mm²; with touch-proof test socket; for 4 mm Ø test plugs; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
잠시만 기다리십시오..
제품 번호 2007-8807
2-conductor ground terminal block; 6 mm²; with touch-proof test socket; for 4 mm Ø test plugs; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
잠시만 기다리십시오..
상세
설명
다운로드
승인
관련 제품
지식
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2007-8821
2-conductor disconnect/test terminal block; e.g., current transformer circuits; with receptacle for adjacent jumper with switch lever; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2007-8442
Adjacent jumper for switching lever; 2-way; insulated; orange
: 2007-8892
End plate; 1.5 mm thick; without lock-out seal option; orange
: 282-882
Locking cover; mechanically locks multiple links; 2-pole; transparent
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-2231
Double-deck terminal block; Through/through terminal block; L/L; with marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 282-437/011-000
Jumper; insulated; orange
: 2007-8899
Lock-out; for disconnect link; yellow
: 249-119
Group marker carrier; gray
: 282-432
Jumper; 2-way; insulated; orange
: 282-886
Locking cover; mechanically locks multiple links; 6-pole; transparent
: 2002-402
Jumper; 2-way; insulated; light gray
: 2007-8811
2-conductor disconnect/test terminal block; e.g., voltage transformer circuits; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2009-115
WMB-Inline; for Smart Printer; 1500 pieces on roll; stretchable 5 - 5.2 mm; plain; snap-on type; white
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1391
End and intermediate plate; 0.8 mm thick; gray
: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
: 2006-1671/1000-848
Ground conductor disconnect terminal block; with test option; with orange disconnect link; 24 V; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2006-1691
End and intermediate plate; 1 mm thick; gray