제품 번호 261-306

2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; orange

제품 번호 261-306
2-conductor terminal block
잠시만 기다리십시오..
포장 단위 : 200 (50) 개
설정
제품 번호 261-306
2-conductor terminal block
잠시만 기다리십시오..
포장 단위 : 200 (50) 개
설정
상세
설명
다운로드
승인
관련 제품
지식
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 261-301
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray
: 2004-1291
End and intermediate plate; 1 mm thick; gray
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 2273-202
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 2-conductor; transparent housing; white cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 2273-203
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 3-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 260-301
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; gray
: 261-361
End plate; with fixing flange; gray
: 264-368
End and intermediate plate; 4 mm thick; gray
: 284-621
Distribution terminal block; 10 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; screw-type and CAGE CLAMP®connection; 3 x CAGE CLAMP® connection 10 mm²; 1 x screw-clamp connection 35 mm²; 10,00 mm²; gray
: 281-329
End and intermediate plate; 2.5 mm thick; orange
: 282-311
End and intermediate plate; 4 mm thick; gray
: 285-195
2-conductor through terminal block; 95 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 95,00 mm²; gray
: 721-104/037-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; 100% protected against mismating; Lateral locking levers; 2,50 mm²; light gray
: 733-102
1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 2-pole; 100% protected against mismating; 0,50 mm²; light gray
: 734-304
1-conductor male connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 100% protected against mismating; 1,50 mm²; light gray
: 750-1406
16-channel digital input; 24 VDC; 0.2 ms
: 750-333
Fieldbus Coupler PROFIBUS DP; 2nd Generation; 12 MBd
: 750-343
Fieldbus Coupler PROFIBUS DP; 12 MBd; ECO
: 750-402
4-channel digital input; 24 VDC; 3 ms