POWER CAGE CLAMP 제품 번호 285-132

2-conductor through terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 35,00 mm²; brown

제품 번호 285-132
2-conductor through terminal block
컬러ID:   brown
주요 제품 기능:   관통형 단자대
포장 단위: 15 개
설정
제품 번호 285-132
2-conductor through terminal block
컬러ID:   brown
주요 제품 기능:   관통형 단자대
포장 단위: 15 개
설정
상세
설명
다운로드
승인
관련 제품
지식
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 14
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2291
End and intermediate plate; 0.8 mm thick; gray
: 2002-410
Jumper; 10-way; insulated; light gray
: 2002-4127
Quadruple-deck rail-mounted terminal block; Rail-mounted terminal block for electric motor wiring; 2.5 mm²; L1 - L2 - L3 - PE; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-472
Staggered jumper; 2-way; insulated; light gray
: 2002-473
Staggered jumper; 3-way; insulated; light gray
: 2003-6646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 210-805/000-002
Labels; for Smart Printer; permanent adhesive; 6 x 15 mm; yellow
: 211-835
Cable tie marker; for Smart Printer; for use with cable ties; 25 x 11 mm; white
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-119
Group marker carrier; gray
: 285-134
2-conductor through terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 35,00 mm²; blue
: 285-137
2-conductor ground terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 35,00 mm²; green-yellow
: 788-312
Relay module; Nominal input voltage: 24 VDC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray