: 282-870
3-conductor disconnect/test terminal block; e.g., current transformer circuits; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray 장바구니 추가
: 2002-410
Jumper; 10-way; insulated; light gray 장바구니 추가
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray 장바구니 추가
: 2002-115
Protective warning marker; for 5 terminal blocks; with high-voltage symbol, black; yellow 장바구니 추가
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2002-2291
End and intermediate plate; 0.8 mm thick; gray 장바구니 추가
: 2002-402
Jumper; 2-way; insulated; light gray 장바구니 추가
: 2002-472
Staggered jumper; 2-way; insulated; light gray 장바구니 추가
: 2002-473
Staggered jumper; 3-way; insulated; light gray 장바구니 추가
: 2002-474
Staggered jumper; 4-way; insulated; light gray 장바구니 추가
: 2003-7642
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2003-7645
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2003-7646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2003-7650
Multilevel installation terminal block; with operating slots; 2.5 mm²; L; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2004-1207
2-conductor ground terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow 장바구니 추가
: 2006-1204
2-conductor through terminal block; 6 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue 장바구니 추가
: 2006-402
Jumper; 2-way; insulated; light gray 장바구니 추가