: 281-335
End and intermediate plate; 2.5 mm thick; orange 장바구니 추가
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray 장바구니 추가
: 281-652
4-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray 장바구니 추가
: 281-659
4-conductor disconnect terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray 장바구니 추가
: 2003-7645
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 249-119
Group marker carrier; gray 장바구니 추가
: 2000-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray 장바구니 추가
: 2000-402
Jumper; 2-way; insulated; light gray 장바구니 추가
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray 장바구니 추가
: 281-402
Jumper; insulated; gray 장바구니 추가
: 2000-1401
4-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray 장바구니 추가
: 2003-7692
End and intermediate plate; 0.8 mm thick; orange 장바구니 추가
: 280-315
End and intermediate plate; 2.5 mm thick; orange 장바구니 추가
: 283-414
Step-down jumper; from 283 to 281 series; insulated; gray 장바구니 추가
: 769-176
1-conductor/1-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray 장바구니 추가
: 280-833
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 281-334
End and intermediate plate; 2.5 mm thick; gray 장바구니 추가
: 281-601
2-conductor through terminal block; 4 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray 장바구니 추가
: 285-135
2-conductor through terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 35,00 mm²; gray 장바구니 추가
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가