TOPJOB® S 제품 번호 2052-1291

End plate; gray

제품 번호 2052-1291
End plate
포장 단위 : 100 (25) 개
설정
제품 번호 2052-1291
End plate
포장 단위 : 100 (25) 개
설정
상세
다운로드
관련 제품
지식
물리적 데이터
기계적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 249-101
Screwless end stop; 6 mm wide; for WMB markers; gray
: 2052-1201
2-conductor miniature through terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2252-1201
2-conductor miniature through terminal block; with push-button; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-400
Continuous jumper; 2-way; insulated; light gray
: 2002-475
Staggered jumper; 5-way; insulated; light gray
: 2004-1291
End and intermediate plate; 1 mm thick; gray
: 2006-1204
2-conductor through terminal block; 6 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue
: 2006-1207
2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
: 2006-8031
Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2052-1207
2-conductor miniature ground terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 210-111
Steel carrier rail; 15 x 5.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; silver-colored
: 210-805
Labels; for Smart Printer; permanent adhesive; 6 x 15 mm; white
: 211-812
Nozzles; Length: 12 mm; For the use of 211-811; halogen-free; Cable outer diameter: 1.4 … 5.0 mm; transparent
: 211-823
Nozzles; Length: 23 mm; For the use of 211-821; halogen-free; Cable outer diameter: 1.4 … 5.0 mm; transparent
: 211-837
Cable tie marker; for Smart Printer; for use with cable ties; 44 x 10 mm; white
: 2252-1204
2-conductor miniature through terminal block; with push-button; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; blue
: 2252-1207
2-conductor miniature ground terminal block; with push-button; 2.5 mm²; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 231-108/008-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 8-pole; Snap-in mounting feet; gray
: 231-308/037-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 8-pole; Lateral locking levers; orange