TOPJOB® S 제품 번호 2002-408/000-005

Jumper; 8-way; insulated; red

제품 번호 2002-408/000-005
Jumper; 8-way; insulated; red
잠시만 기다리십시오..
제품 번호 2002-408/000-005
Jumper; 8-way; insulated; red
잠시만 기다리십시오..
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2002-408/000-006
Jumper; 8-way; insulated; blue
: 2002-402/000-005
Jumper; 2-way; insulated; red
: 2002-404/000-005
Jumper; 4-way; insulated; red
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-402/000-006
Jumper; 2-way; insulated; blue
: 2002-405/000-006
Jumper; 5-way; insulated; blue
: 2002-406/000-005
Jumper; 6-way; insulated; red
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-403
Jumper; 3-way; insulated; light gray
: 2002-403/000-005
Jumper; 3-way; insulated; red
: 2002-403/000-006
Jumper; 3-way; insulated; blue
: 2002-404/000-006
Jumper; 4-way; insulated; blue
: 2002-405/000-005
Jumper; 5-way; insulated; red
: 2002-406/000-006
Jumper; 6-way; insulated; blue
: 2002-410/000-005
Jumper; 10-way; insulated; red
: 258-5005
Thermal transfer ink ribbon; for Smart Printer; black