TOPJOB® S 제품 번호 2002-439

Jumper; from 1 to 9; insulated; light gray

제품 번호 2002-439
Jumper; from 1 to 9; insulated; light gray
제품 번호 2002-439
Jumper; from 1 to 9; insulated; light gray
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2002-438
Jumper; from 1 to 8; insulated; light gray
: 2002-400
Continuous jumper; 2-way; insulated; light gray
: 2002-434
Jumper; from 1 to 4; insulated; light gray
: 2002-436
Jumper; from 1 to 6; insulated; light gray
: 2002-440
Jumper; from 1 to 10; insulated; light gray
: 2002-435
Jumper; from 1 to 5; insulated; light gray
: 2006-1301
3-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2002-403
Jumper; 3-way; insulated; light gray
: 2002-404
Jumper; 4-way; insulated; light gray
: 2002-437
Jumper; from 1 to 7; insulated; light gray
: 2002-492
Vertical jumper; insulated; light gray
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2492
End and intermediate plate; 0.8 mm thick; orange
: 2002-405
Jumper; 5-way; insulated; light gray
: 2002-433
Jumper; from 1 to 3; insulated; light gray
: 2002-474
Staggered jumper; 4-way; insulated; light gray
: 2002-478
Staggered jumper; 8-way; insulated; light gray