TOPJOB® S 제품 번호 2010-405

Jumper; 5-way; insulated; light gray

제품 번호 2010-405
Jumper
보조 제품 기능:   Push-in 타입 점퍼바
점퍼 할당:   1-2-3-4-5
포장 단위: 25 개
설정
제품 번호 2010-405
Jumper
보조 제품 기능:   Push-in 타입 점퍼바
점퍼 할당:   1-2-3-4-5
포장 단위: 25 개
설정
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2006-405
Jumper; 5-way; insulated; light gray
: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
: 2002-410
Jumper; 10-way; insulated; light gray
: 2010-1207
2-conductor ground terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow
: 2010-402
Jumper; 2-way; insulated; light gray
: 2016-405
Jumper; 5-way; insulated; light gray
: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
: 2010-1204
2-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
: 2004-410
Jumper; 10-way; insulated; light gray
: 2006-1201
2-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2006-402
Jumper; 2-way; insulated; light gray
: 2009-110
Marking strips; for Smart Printer; on reel; not stretchable; plain; snap-on type; white
: 2016-402
Jumper; 2-way; insulated; light gray
: 2001-1204
2-conductor through terminal block; 1.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; blue