TOPJOB® S 제품 번호 2016-405

Jumper; 5-way; insulated; light gray

제품 번호 2016-405
Jumper
다른 선택
점퍼 할당:   1-2-3-4-5
포장 단위: 25 개
설정
제품 번호 2016-405
Jumper
다른 선택
점퍼 할당:   1-2-3-4-5
포장 단위: 25 개
설정
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 2010-405
Jumper; 5-way; insulated; light gray
제품 번호: 2016-1201
2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
제품 번호: 2006-405
Jumper; 5-way; insulated; light gray
제품 번호: 2016-1204
2-conductor through terminal block; 16 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue
제품 번호: 2016-1291
End and intermediate plate; 1 mm thick; gray
제품 번호: 2004-410
Jumper; 10-way; insulated; light gray
제품 번호: 2016-1207
2-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow
제품 번호: 2016-402
Jumper; 2-way; insulated; light gray
제품 번호: 2016-404
Jumper; 4-way; insulated; light gray
제품 번호: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
제품 번호: 2002-403
Jumper; 3-way; insulated; light gray
제품 번호: 2004-405
Jumper; 5-way; insulated; light gray
제품 번호: 2006-1292
End and intermediate plate; 1 mm thick; orange
제품 번호: 2006-402
Jumper; 2-way; insulated; light gray
제품 번호: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
제품 번호: 2010-1204
2-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue
제품 번호: 2010-1207
2-conductor ground terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow
제품 번호: 2010-402
Jumper; 2-way; insulated; light gray
제품 번호: 2016-1307
3-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray