제품 번호 284-402

Jumper; insulated; gray

제품 번호 284-402
Jumper
포장 단위 : 100 (25) 개
설정
제품 번호 284-402
Jumper
포장 단위 : 100 (25) 개
설정
상세
다운로드
지식
전기적 데이터
물리적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 280-402
Jumper; insulated; gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 281-402
Jumper; insulated; gray
: 284-681
3-conductor through terminal block; 10 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; gray
: 280-641
3-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
: 280-833
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
: 280-313
End and intermediate plate; 2.5 mm thick; orange
: 249-119
Group marker carrier; gray
: 283-601
2-conductor through terminal block; 16 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; gray
: 284-339
End and intermediate plate; 2.5 mm thick; orange
: 769-176
1-conductor/1-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray
: 282-402
Jumper; insulated; gray
: 283-402
Jumper; insulated; gray
: 283-607
2-conductor ground terminal block; 16 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow
: 284-687
3-conductor ground terminal block; 10 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; green-yellow
: 769-251
2-conductor/1-pin carrier terminal block; 4 mm²; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray
: 811-411
2-conductor fuse holder   ; for Class CC cylindrical fuses; 1-pole; with blown fuse indication; 600 VAC/VDC; for DIN-rail 35 x 15 and 35 x 7.5; 16 mm²; CAGE CLAMP®; light gray
: 812-100
Ground busbar terminal block; for (10 x 3) mm busbars; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow
: 859-304
Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Red status indicator; Module width: 6 mm; 2,50 mm²; gray
: 2002-1292
End and intermediate plate; 0.8 mm thick; orange