제품 번호 780-458

Staggered jumper; from 1 to 8; insulated; gray

제품 번호 780-458
Staggered jumper
포장 단위 : 50 (25) 개
설정
제품 번호 780-458
Staggered jumper
포장 단위 : 50 (25) 개
설정
상세
다운로드
지식
전기적 데이터
물리적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 15
: 780-453
Staggered jumper; from 1 to 3; insulated; gray
: 780-454
Staggered jumper; from 1 to 4; insulated; gray
: 780-455
Staggered jumper; from 1 to 5; insulated; gray
: 780-456
Staggered jumper; from 1 to 6; insulated; gray
: 780-457
Staggered jumper; from 1 to 7; insulated; gray
: 210-198
Copper carrier rail; 35 x 15 mm; 2.3 mm thick; 2 m long; unslotted; according to EN 60715; copper-colored
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 255-401
Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; gray
: 280-309
End and intermediate plate; 2.5 mm thick; orange
: 280-402
Jumper; insulated; gray
: 733-102
1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 2-pole; 100% protected against mismating; 0,50 mm²; light gray
: 733-104
1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 4-pole; 100% protected against mismating; 0,50 mm²; light gray
: 769-251
2-conductor/1-pin carrier terminal block; 4 mm²; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray
: 780-452
Staggered jumper; from 1 to 2; insulated; gray
: 793-5578
WMB marking card; as card; MARKED; PE (100x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white