제품 번호: 215-212
Banana plug; for socket 4 mm Ø; 2,50 mm²; red제품 번호: 215-711
Banana plug; for socket 4 mm Ø; 2,50 mm²; blue제품 번호: 215-511
Banana plug; for socket 4 mm Ø; 2,50 mm²; yellow제품 번호: 215-211
Banana plug; for socket 4 mm Ø; 2,50 mm²; orange제품 번호: 221-2411
Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent제품 번호: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent제품 번호: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent제품 번호: 750-430
8-channel digital input; 24 VDC; 3 ms제품 번호: 750-612
Power Supply; 0 … 230 V AC/DC제품 번호: 769-106
1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; coding finger; 4,00 mm²; gray제품 번호: 769-110
1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 10-pole; coding finger; 4,00 mm²; gray제품 번호: 773-602
PUSH WIRE® splicing connector; for solid conductors; max. 4 mm²; 2-conductor; Brown clear housing; white cover; Surrounding air temperature: max 60°C; 2,50 mm²; multicoloured제품 번호: 780-452
Staggered jumper; from 1 to 2; insulated; gray제품 번호: 780-453
Staggered jumper; from 1 to 3; insulated; gray제품 번호: 780-454
Staggered jumper; from 1 to 4; insulated; gray제품 번호: 781-453
Staggered jumper; from 1 to 3; insulated; gray제품 번호: 781-454
Staggered jumper; from 1 to 4; insulated; gray제품 번호: 793-5507
WMB marking card; as card; MARKED; 51 ... 100 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white제품 번호: 793-5508
WMB marking card; as card; MARKED; 101 ... 150 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white제품 번호: 793-5509
WMB marking card; as card; MARKED; 151 ... 200 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white