WINSTA® MIDI 제품 번호 770-1115

Plug; 5-pole; 4,00 mm²; blue

제품 번호 770-1115
Plug
잠시만 기다리십시오..
포장 단위: 50 개
제품 번호 770-1115
Plug
잠시만 기다리십시오..
포장 단위: 50 개
상세
설명
다운로드
승인
관련 제품
지식
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
플러그인 결선
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 770-505/023-000
Strain relief housing; 5-pole; for 2 cables; 5.0 … 9.0 mm; 55 mm; black
: 770-1105
Socket; 5-pole; Cod. I; 4,00 mm²; blue
: 770-121
Locking lever; for flying leads; for manual operation; white
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 770-123
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white
: 770-133
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white
: 2002-402
Jumper; 2-way; insulated; light gray
: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
: 221-2411
Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 224-112
2-conductor lighting connector; push-button on lighting side; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; white
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 770-515
Strain relief housing; 5-pole; for 2 cables; 9.0 … 13.0 mm; 55 mm; white
: 2002-403
Jumper; 3-way; insulated; light gray
: 2002-404
Jumper; 4-way; insulated; light gray
: 2002-405
Jumper; 5-way; insulated; light gray
: 2006-1207
2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow