: 770-1115
Plug; 5-pole; 4,00 mm²; blue: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray: 770-123
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white: 770-121
Locking lever; for flying leads; for manual operation; white: 770-1105
Socket; 5-pole; Cod. I; 4,00 mm²; blue: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray: 770-133
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white: 2002-1291
End and intermediate plate; 0.8 mm thick; gray: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent: 224-112
2-conductor lighting connector; push-button on lighting side; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; white: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray: 2002-1492
End and intermediate plate; 0.8 mm thick; orange: 221-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent: 249-130
Syringe; Contents: 20 ml Alu-Plus contact paste: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black: 770-255
Plug; 5-pole; Cod. B; 4,00 mm²; gray: 890-502
Strain relief housing; 2-pole; with locking clip; for 1 cable; 3.8 … 8.2 mm; 30 mm; black: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray