제품 번호: 890-212
Plug; 2-pole; Cod. A; 1,50 mm²; black제품 번호: 890-502
Strain relief housing; 2-pole; with locking clip; for 1 cable; 3.8 … 8.2 mm; 30 mm; black제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray제품 번호: 770-703
Snap-in socket; 3-pole; Cod. A; 4,00 mm²; black제품 번호: 2002-1611
2-conductor fuse terminal block; with pivoting fuse holder; and end plate; for 5 x 20 mm miniature metric fuse; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray제품 번호: 770-713
Snap-in plug; 3-pole; Cod. A; 4,00 mm²; black제품 번호: 890-112
Plug; with strain relief housing; 2-pole; 1,50 mm²; black제품 번호: 2001-402
Jumper; 2-way; insulated; light gray제품 번호: 2004-402
Jumper; 2-way; insulated; light gray제품 번호: 2004-403
Jumper; 3-way; insulated; light gray제품 번호: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent제품 번호: 231-103/026-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; gray제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray제품 번호: 770-743
Snap-in socket; 3-pole; Cod. B; 4,00 mm²; gray제품 번호: 770-744
Snap-in socket; 4-pole; Cod. B; 4,00 mm²; gray제품 번호: 788-516
Relay module; Nominal input voltage: 230 VAC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray제품 번호: 789-120
Housing 55 mm; gray제품 번호: 789-122
Top cover 55 mm; gray제품 번호: 789-124
Transparent cover; transparent제품 번호: 789-126
Release mechanism; white