제품 번호: 770-273
Plug; 3-pole; Cod. B; 4,00 mm²; light green제품 번호: 209-501
WSB marking card; as card; not stretchable; plain; snap-on type; white제품 번호: 209-701
WSB marking card; as card; not stretchable; plain; snap-on type; white제품 번호: 210-112
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; "Hole width 25 mm; silver-colored제품 번호: 224-201
Service connector; push-button on both sides; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; gray제품 번호: 249-119
Group marker carrier; gray제품 번호: 283-671
3-conductor through terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; gray제품 번호: 283-674
3-conductor through terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; blue제품 번호: 283-677
3-conductor ground terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow제품 번호: 285-150
2-conductor through terminal block; 50 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 50,00 mm²; gray제품 번호: 770-101
Locking lever; for flying leads; for manual operation; black제품 번호: 770-1305
Socket; 5-pole; Cod. P; 4,00 mm²; red제품 번호: 770-242
Socket; 2-pole; Cod. B; 4,00 mm²; gray제품 번호: 770-244
Socket; 4-pole; Cod. B; 4,00 mm²; gray제품 번호: 770-252
Plug; 2-pole; Cod. B; 4,00 mm²; gray제품 번호: 770-264
Socket; 4-pole; Cod. B; 4,00 mm²; light green제품 번호: 770-504/023-000
Strain relief housing; 4-pole; for 2 cables; 5.0 … 9.0 mm; 55 mm; black제품 번호: 770-754
Snap-in plug; 4-pole; Cod. B; 4,00 mm²; gray제품 번호: 770-773
Snap-in plug; 3-pole; Cod. B; 4,00 mm²; light green제품 번호: 770-774
Snap-in plug; 4-pole; Cod. B; 4,00 mm²; light green