Features:
Features:
Features:
Features:
Features:
Features:
Features:
This fieldbus connector links a CANopen device to
a CANopen line.
The fieldbus connector has the following features:
For the first and last station on the bus, the switch must be set
to “ON” (Terminating resistor activated)
Switch setting to “OFF” for downstream bus stations
(Terminating resistor deactivated)
Features:
Packaged in a rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. These functions, along with extensive ETHERNET switch options, make it ideal for a wide range of applications.
Features:
Packaged in a rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. These functions, along with extensive ETHERNET switch options, make it ideal for a wide range of applications.
Features:
This fieldbus connector links a PROFIBUS device to
a PROFIBUS line.
The fieldbus connector has the following features:
For the first and last station on the bus, the switch must be set
to “ON” (Terminating resistor activated)
Switch setting to “OFF” for downstream bus stations
(Terminating resistor deactivated)
Versatile RJ-45 connector for industrial, office and building wiring applications.
This compact RJ-45 ETHERNET Connector uses IDC technology for easy field assembly.
Conductor termination is performed without any tools. The connector is compliant with all required standards. Large conductor cross-sections can also be connected. The connector complies with Category 5e.
", "hasCounterparts" : false, "hasFollowUpProduct" : false, "images" : [ { "format" : "120", "imageType" : "PRIMARY", "url" : "/medias/120-020000060003c57d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YUdKbEwyZzBaQzh4TWpVMk9UazVNVFkzTlRrek5DOHhNakJmTURJd01EQXdNRFl3TURBell6VTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDQ1YzFjYTliZTM3Nzk1Nzk0YzA2MmJhNGMwNzEyYzgzNTBlZGEzNTA3ZmQ1NDVhNGJjOTFhOTZhNmM5YWFkM2U" }, { "format" : "200", "imageType" : "PRIMARY", "url" : "/medias/200-020000060003c57d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YURobEwyZzFOQzh4TWpVMk9UazVNVFEzT1RNeU5pOHlNREJmTURJd01EQXdNRFl3TURBell6VTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDk5OTc4OWQzYWY4ZjQ1OTQyNjcxZTcwZjM0OTE4NWYyMDM5YTdjMzI1YjBjYTJhZjBkMjJhYjEyZWQzMTU1YmM" }, { "format" : "480", "imageType" : "PRIMARY", "url" : "/medias/480-020000060003c57d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFETmpMMmcxTlM4eE1qVTJPVGs1TVRReE16YzVNQzgwT0RCZk1ESXdNREF3TURZd01EQXpZelUzWkRBd01ERXdNR0kyWDBSRkxtcHdad3w1NTRhMDNiZjM3MDU5NDhlZjg0YzhlNjEzNGQ1ZjRjMjEzNDdiNmZhODNiNWUyYjQ0OTdjOTA1ZGYxYmVhZDA4" } ], "infoArticle" : false, "name" : "ETHERNET RJ-45 connector, IP20; ETHERNET 10/100 Mbit/s; for field assembly", "newProduct" : false, "numberContentUnits" : 1.0, "numberPackageUnits" : 1.0, "productColor" : { "url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ" }, "purchasable" : true, "sampleProduct" : false, "shortName" : "ETHERNET RJ-45 connector, IP20", "showFamily" : false, "stockArticle" : false, "unit" : { "name" : "Piece", "namePlural" : "Pieces" }, "url" : "/plcs-controllers/ethernet-rj-45-connector-ip20/p/750-975", "uuid" : "wagoProductCatalog/Online/750-975" }, { "announced" : false, "cancelled" : false, "categoryNames" : [ "Industrial switches" ], "code" : "852-1411", "containsDownloads" : true, "customerArticleNumbers" : [ ], "customerSpecific" : false, "dataType" : "Product", "description" : "This unmanaged industrial ETHERNET switch (852-1411) has five Gigabit ETHERNET ports, four of which support Power over Ethernet (PoE+) at 30 W. The four PoE+ ports (IEEE 802.3at) can be used simultaneously to power PoE end devices (powered devices). The integrated voltage transformer enables operation with 24 VDC, which is the standard supply voltage in control cabinets.Features: