{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital input; 220 VDC; 3 ms; Extreme",
"description" : "<p>This digital input module receives control signals from field devices (e.g., sensors).</p><p>The module is a 4-wire device allowing direct connection of sensors with functional ground contact.</p><p>Each input module has a 3.0 ms noise-rejection filter.</p><p>Field and system levels are electrically isolated.</p><p>When using the functional ground CAGE CLAMP<sup>®</sup> connection, the field power must be reapplied after every seven digital input modules (750-407/040-000)!</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-407/040-000",
"sku" : "750-407/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000180000122d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZ3hOaTh4TkRZNE56STVOak00T1RFMU1DOHlNREJmTURJd01EQXdNVGd3TURBd01USXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDVjN2VkNzBhNTY1MmMwOGUyYTYyMzEzNjMxNmJiN2I3NjRlMWViMDIxNGY4ODQyMTQzNzA4OGY0OTdjYzYxZjg",
"gtin13" : "4050821481911",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lt/io-systems/2-channel-digital-input/p/750-407_040-000"
}
I/O-System 750 XTR: Dort automatisieren, wo jedes andere System an seine Grenzen stößt – und das zuverlässig und wirtschaftlich! XTR – dieses Kürzel im Systemnamen steht für extremen Schutz vor klimatischen Einflüssen, Schwingungen, Erschütterungen und Überspannungen.