{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Up/Down Counter; Switching Output",
"description" : "<p>This counter records 24 V binary pulses and transmits the counter status to the fieldbus system.</p><p>The U/D input allows either Up or Down counting.</p><p>Digital outputs DO 1 and DO 2 can be activated based on the counter status or via the control byte.</p><p>The control byte sets or resets the counter.</p><p>A counter lock-out is also possible.</p>",
"mpn" : "750-404/000-004",
"sku" : "750-404/000-004",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0001405b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YUdNNEwyZ3lOQzh4TkRBd01EVXdNelk0TlRFMU1DOHlNREJmTURJd01EQXdNR1l3TURBeE5EQTFZakF3TURFd01HSTJYMFJGTG1wd1p3fGU4ODdkYjBhMDhmODA0ZGUxOTFhYjg0ZTRlOWVjMTc2MzkzODAwYzgxNjAxMjIwYWM5ZGUyZTBiNGU3MGZmZTk",
"gtin13" : "4045454429782",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lt/io-systems/up-down-counter/p/750-404_000-004"
}