{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller CANopen; 640/832 KB Program/RAM; D-Sub; Extreme",
"description" : "<p>The CANopen Controller combines control functionality, I/O interface and fieldbus in one device.</p><p>Application programming is IEC 61131-3 compliant. </p><p>The programmer can access all fieldbus and I/O data.</p><p></p><p>Features and applications:</p><ul><li>Central control system is assisted by decentralized processing units</li><li>Devide complex applications into individually testable units</li><li>Programmable fault response in the event of fieldbus failure</li><li>Signal pre-processing reduces fieldbus transmissions</li><li>Peripheral equipment can be controlled directly, resulting in faster system response times (without any “detour” over the CANopen fieldbus system)</li><li>Compact, self-sufficient controller</li></ul><br/><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-838/040-000",
"sku" : "750-838/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001700017929000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURFMkwyZzJZUzh4TkRBd01EWTRPRGMxT0RneE5DOHlNREJmTURJd01EQXdNVGN3TURBeE56a3lPVEF3TURFd01HSTJYMFJGTG1wd1p3fDJkYmIxMDM5ZWIyY2E3ZDI2N2JlMzNmNjgzNzk0NWMwZTc1NTM4YWM3Mzc2N2I2NzhmYTM0ODBmY2IwZjBkOTk",
"gtin13" : "4050821460152",
"category" : "Controller",
"url" : "https://www.wago.com/lt/plcs-controllers/controller-canopen/p/750-838_040-000"
}