{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Application Grid Gateway; Single License; Online activation",
"description" : "<p>The “Application Grid Gateway” supports power distribution grid operators in assessing grid performance. This application allows grid operators to use their existing distribution grid more efficiently, while avoiding unnecessary grid expansion. The measurement technology required in the substation for both the transformer and low-voltage outputs can be easily retrofitted.</p><p> </p><p>The measurement values of the medium voltage, transformer, low-voltage outputs, valve positions and temperatures are transmitted to the grid control system via IEC 60870-5-104. Commands and setpoints can also be received and processed. External measurement systems such as short-circuit/ground-fault direction indicators can be easily parametrized via Modbus RTU. The entire parameterization can be stored in a clear manner and, if necessary, added to other stations. The option of simulating measured data makes it possible to commission new substations at the station builder's location from the grid control system without the field side being connected.</p><p></p>All data, for example the measured values from the low-voltage outputs, can be communicated via MQTT to a cloud.<br/><br/><p>Asset managers can more accurately plan substation maintenance cycles by accessing both stored data and digital drag indicators. In the event of maintenance or grid errors, remote access helps prepare grid managers for the on-site conditions.</p><p> </p><p>Remote updates for software modules and extensions are possible, eliminating unnecessary in-the-field service.</p><p>Upon request, WAGO will provide you a hardware solution tailored to your customers' substations.</p><p></p>Patch and device management is available for the administration of a large number of distributed telecontrol devices with the WAGO Application Grid Gateway. This enables application updates, configuration changes, security patches and firmware upgrades, among other things.<br/><p> </p><p><b>Technical Data:</b></p><p>Number of LV outlets: up to 17 NS outlets</p>Firmware: Hardening in compliance with BDEW White Paper<br/>Patch/device management: Application updates, configuration changes, security patches and firmware upgrades<br/>Communication to the grid control system: IEC 60870-5-104<br/>Communication to the office network: HTTPS, MQTT<br/><p>Memory requirement on the SD card: less than 2 MB measurement data per day for 15 LV outlets</p><p>Authentication: local, LDAP</p><p>User groups: network management, network installer, network planner, asset manager, administrator</p><p>Network interfaces: secure separation between SCADA and office network</p><p> </p><p><b>Compatible Controllers:</b></p><p>750-8210; PFC200; G2; 4ETH</p><p>750-8210/025-000; PFC200; G2; 4ETH; T</p><p>750-8210/040-000; PFC200; G2; 4ETH; XTR</p><p>750-8211; PFC200; G2; 2ETH 2SFP</p><p>750-8211/040-000; PFC200; G2; 2ETH 2SFP; XTR</p><p>750-8212; PFC200; G2; 2ETH RS</p><p>750-8212/025-001; PFC200; G2; 2ETH RS; TELE; T</p><p>750-8212/025-002; PFC200; G2; 2ETH RS; TELE; T; ECO</p><p>750-8212/040-000; PFC200; G2; 2ETH RS; XTR</p><p>750-8212/040-001; PFC200; G2; 2ETH RS; Tele; XTR</p><p>750-8212/040-010; PFC200; G2; 2ETH M12; RS; XTR</p><p>750-8217; PFC200; G2; 2ETH RS; 4G</p><p>750-8217/025-000; PFC200; G2; 2ETH RS; 4G; T</p>",
"mpn" : "2759-2015/261-1000",
"sku" : "2759-2015/261-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5842034-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5fGltYWdlL2pwZWd8YURObUwyZ3hOeTh4TXpnd016TTJOakF5TXpFNU9DOHlNREJmTlRnME1qQXpORjlFUlM1cWNHY3w3ZThlNDNkNzA5MmVmNDFlNjc1ODI5YWNiYmI5NzA1MTRiZGJlNTRjZGRiY2YwNzM3ZDY4N2Y3ZGY3OTE4NWY2",
"gtin13" : "4055143969444",
"category" : "Software",
"url" : "https://www.wago.com/lt/software/application-grid-gateway/p/2759-2015_261-1000"
}