Item no. 256-743/332-000/999-950
Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; 2,50 mm²; light gray
![120_0200000d000340b4000100b6_DE 120_0200000d000340b4000100b6_DE](/medias/120-0200000d000340b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQ0fGltYWdlL2pwZWd8YURjNUwyaGtZeTh4TXpjNU5qYzVOakl6TlRnd05pOHhNakJmTURJd01EQXdNR1F3TURBek5EQmlOREF3TURFd01HSTJYMFJGTG1wd1p3fGU3OWVhOWQxZjU4OThlMDZkODBmODEyYTFjMWFhY2ZhOTc1MmY4NjYyMWJhZDg5ZjRmNTM0ODMyYTY0YTViYWE)
![120_0200000f0002f495000100b6_EN 120_0200000f0002f495000100b6_EN](/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUROa0wyaGtZaTh4TkRBek56RTNNVEV3T1RreE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3NzJmYzg1MDJkODNjNDgzNjcwOWEwOWNjNTdmNjkxYmY2ZDgwOTZmYWNmOGYxZWVmMTg4MTlkYjRhZTM2YTc)
![120_0200000b000128fc000100b6_DE 120_0200000b000128fc000100b6_DE](/medias/120-0200000b000128fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcyfGltYWdlL2pwZWd8YURobEwyaGlOeTh4TXpJME5EQTFPRFV6TXpreE9DOHhNakJmTURJd01EQXdNR0l3TURBeE1qaG1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDA3MzRiNzVlMWNjZjU2NTE4YzBkNTVlYTI2ODgyNTA2MDExYWI2NGNjYmU5N2JmNzYzMzUwMTI4OWNkYmQ2ZjI)
Item no. 256-743/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 256-743/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request