Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; 2,50 mm²; light gray", "description" : "<ul><li>Modular PCB terminal blocks with push-buttons and CAGE CLAMP<sup>®</sup> connection</li><li>Set to metric or inch pin spacing by compressing PCB terminal strips or pulling them apart</li><li>Ideal for in-the-field wiring thanks to simplified push-button actuation</li><li>Convenient, tool-free operation</li></ul>", "mpn" : "256-753/332-000/999-950", "sku" : "256-753/332-000/999-950", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0fGltYWdlL2pwZWd8YURCa0wyZ3haUzh4TXpjNU9URTBOalF5TWpNd01pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDhmYjRmZjlhZTJhYjBiY2EwZTE1ZjNmZGE3ODZkYzA3ZmVkMjU1ZDI0NzhiZDRiYTVmY2M4YzQwNDM3MWZiNzE", "gtin13" : "4044918764469", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pcb-terminal-blocks-and-pluggable-connectors/modular-ex-e-ii-pcb-terminal-block/p/256-753_332-000_999-950" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 256-753/332-000/999-950

Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; 2,50 mm²; light gray

Item no. 256-753/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 400 (100) Piece
Item no. 256-753/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 400 (100) Piece