Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; 100% protected against mismating; Screw flange; Strain relief plate; 1,50 mm²; black", "description" : "<ul><li>Universal connection for all conductor types</li><li>Unique, compact, double-row connector system for conductor cross-sections up to 1.5 mm<sup>2</sup></li><li>High-density, wire-to-board connections in very confined spaces</li><li>Centered strain relief plate anchors conductors, while acting as convenient connection and disconnection handle. It also provides easy access to operating slots – even when wired.</li><li>Coding fingers provide 100% protection against mismating</li></ul>", "mpn" : "713-1106/107-000/036-000", "sku" : "713-1106/107-000/036-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a00012b2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1fGltYWdlL2pwZWd8YUdaa0wyZ3dPUzh4TkRBd01UQXdPRFkzTWpjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeE1tSXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUxZWEzNjBjNzRkNGIyZWQxYzM5MDkzM2YwNTlmOTdkNTY2N2E0ODZiYzgyODdmMjE5MjVjMzhjODc5MTI1MmQ", "gtin13" : "4055143456524", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/1-conductor-female-connector-2-row/p/713-1106_107-000_036-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MINI HD Item no. 713-1106/107-000/036-000

1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; 100% protected against mismating; Screw flange; Strain relief plate; 1,50 mm²; black

Item no. 713-1106/107-000/036-000
1-conductor female connector, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 713-1106/107-000/036-000
1-conductor female connector, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece