Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. P; H05VV-F 3G 2.5 mm²; 7 m; 2,50 mm²; red", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly rated current 20 A. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with P coding are employed for applications involving uninterruptible power supplies. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is also suitable for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers flexibility for meeting an enormous variety of installation requirements. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>for UPS applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>", "mpn" : "771-9973/207-702", "sku" : "771-9973/207-702", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000000001f6a5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTR8aW1hZ2UvanBlZ3xhR1UxTDJnM055OHhOREF3TVRBeE5UQTVOVE15Tmk4eU1EQmZNREl3TURBd01EQXdNREF4WmpaaE5UQXdNREl3TUdJMlgwUkZMbXB3Wnd8YTI1YzExOTAxYzY1NTExOTVkOGY0YTgzZjQxNjdmMDA4OGEzNDJkMzg2NWE0NzExM2U5YmU3MmE0NDk0YWNjZg", "gtin13" : "4045454523510", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/771-9973_207-702" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item no. 771-9973/207-702

pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. P; H05VV-F 3G 2.5 mm²; 7 m; 2,50 mm²; red

Item no. 771-9973/207-702
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-9973/207-702
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece