Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; black", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly A coding. WAGO pluggable installation connectors are used when specifications repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be used for a current load of up to 20 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line achieves flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility for meeting an enormous variety of installation requirements. According to the European CPR, the fire class of the cables used for construction is essential for building safety, too. For buildings with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A socket and a free end are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with A coding for a large number of applications</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>", "mpn" : "771-9995/107-201", "sku" : "771-9995/107-201", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTV8aW1hZ2UvanBlZ3xhRFl3TDJoa05DOHhNekkzTURJeU5EYzJORGsxT0M4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MWQ0OTE2NTg2NzdmMTU3YTkwMzE0ODE1OGI3ZTBhNDQzMzQ0OWUxN2U2YTc2OTNhZGQyYTY0NDM0ZmY0YWM4Yw", "gtin13" : "4044918589031", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/771-9995_107-201" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item no. 771-9995/107-201

pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; black

Item no. 771-9995/107-201
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-9995/107-201
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece