{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Mini-genomgångsplint, 2 ledare; med tryckknapp; 1 mm²; Ändstöd med monteringsfläns; sid- och mittmärkning; med testuttag; Push-in CAGE CLAMP®; 1,00 mm²; blå",
"description" : "<h2>Through terminal block, 2250 Series, blue</h2><br/><br/>This through terminal block (item number 2250-304) is designed for easy and secure connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections in different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. The front-entry wiring allows you to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2250-304",
"sku" : "2250-304",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2598626-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDUxfGltYWdlL2pwZWd8YURVMUwyZ3laUzh4TkRZNE1qYzFPVFU1TkRBeE5DOHlNREJmTWpVNU9EWXlObDlFUlM1cWNHY3xhOGY2Y2MzODI5MGY0NDExNDkyMzhmMGExOTU4NjgyZjQyYzU4ZTIyMjcwNDQzMzI5OGEzNzhlNGYzZTlhOWEz",
"gtin13" : "4055143965712",
"category" : "Skenmonterade kopplingsplintar",
"url" : "https://www.wago.com/se/skenmonterade-kopplingsplintar/mini-genomg%C3%A5ngsplint-2-ledare/p/2250-304"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.