{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Radplint, 2 ledare; med spak och tryckknapp; 4 mm²; med testuttag; passar för Ex I applikationer; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; blå",
"description" : "<h2>Through terminal block, 2104 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2104-5204) is designed to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when selecting a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 32 A. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 6.2 x 70 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with lever,push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in different industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2104-5204",
"sku" : "2104-5204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2554382-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc3fGltYWdlL2pwZWd8YURZMUwyaGtZaTh4TkRZNE1qYzNNakUzTmpreU5pOHlNREJmTWpVMU5ETTRNbDlFUlM1cWNHY3w0YmVjMjUyNThlNWM5NWJmMjAyOTI5YzZlYzdlMjI2ZjZmMDVmZjgwZDk5MjQ5ZWE5MjkyNDFjNDJjMTQ5YjA3",
"gtin13" : "4055143992534",
"category" : "Skenmonterade kopplingsplintar",
"url" : "https://www.wago.com/se/skenmonterade-kopplingsplintar/radplint-2-ledare/p/2104-5204"
}
Radplint, 2 ledare; med spak och tryckknapp; 4 mm²; med testuttag; passar för Ex I applikationer; sid- och mittmärkning; för DIN-skena 35 x 15 och 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; blå
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.